Manufacturer part number: 1652732
Brand: PHOENIX CONTACT
Price: 8.98 €
Delivery time: 33 Days
Nominal voltage: 72 V
IP rating: [Available] IP67
Total number of pins: 8
Sensor/actuator wiring type (category): Sensor/actuator connector
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1652732
Part Number
|
---|
1652732 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | IP rating | Total number of pins | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|---|
8.98 € | 25 | 33 Days | 72 | [Available] IP67 | 8 | Sensor/actuator connector |
Loading...
Connector standard | Sensor connector | Connector type | Sleeve | Industrial goods | Yes |
---|
This page is RJ45 sleeve housings, part number 1652732.
You can find the detail information about specifications and dimensions on part number 1652732.
Part Number |
---|
1688638 |
1688696 |
1689475 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | IP rating | Total number of pins | Sensor/actuator wiring type (category) |
---|---|---|---|---|---|---|---|---|---|
6.47 € | 30 | 33 Days | - | [Available] IP20 | - | Sensor/actuator connector | |||
9.84 € | 20 | 33 Days | - | [Available] IP67 | - | Sensor/actuator connector | |||
14.15 € | 15 | 33 Days | 72 | [Available] IP67 | 8 | Sensor/actuator data cable |