Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2902318 |
2902321 |
2902728 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection | Connection direction | AWG (min.) | AWG max. | Cable diameter (mm) | Connector cross section (mm²) | Max. temperature (°C) | Min. temperature (°C) | Operating current (A) | Operating voltage (V) | Total number of pins | Thread type connection side | Coding | Connection (components) | Colour | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | Sensor/actuator cable features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.17 € | 4 | 7 Days | - | - | - | [Straight] straight | - | - | - | - | +80 | -30 | - | - | 5 | M12 | B | - | Black | D-SUB plug | M12 plug, straight | Sensor connector | Adapter | - | - | |||
51.40 € | 3 | 7 Days | - | - | - | [Straight] straight | - | - | - | - | +80 | -30 | - | - | 5 | M12 | B | - | Black | D-SUB plug | M12 plug, straight | Sensor connector | Adapter | - | - | |||
- | 63.82 € | 3 | 61 Days | - | - | - | [Straight] straight | - | - | - | - | +80 | -30 | - | - | 5 | M12 | B | - | Black | D-SUB plug | M12 plug, straight | Sensor connector | Adapter | - | - |
Loading...
Sensor/actuator wiring type (category) | Sensor/actuator data cable |
---|
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection
Connection direction
AWG (min.)
AWG max.
Cable diameter(mm)
Connector cross section(mm²)
Operating current(A)
Operating voltage(V)
Connection (components)
Sensor/actuator cable features
Type (misc.)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Thread type connection side
Coding
Colour
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Connector type
Filter by standard shipping days
Optional Attributes