Universal housing, EUROMAS EM

Universal housing, EUROMAS EM

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62205000
62206000
62207300
62210000
62212000
62214300
62215000
62217000
62218300
62220000
62221000
62223000
62224300
62225000
62227000
62231000
62236300
62238000
62239000
62240000
62241000
62242000
62247300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Suitable for rail mounting

12.67 €

1 Available 3 Days 525037No

16.93 €

1 Available 3 Days 655037Yes

20.23 €

1 Available 3 Days 826057Yes

22.35 €

1 Available 3 Days 828057Yes

23.41 €

1 Available 3 Days 10010057Yes

37.51 €

1 Available 3 Days 20012057Yes

24.48 €

1 Available 3 Days 1208057Yes

30.00 €

1 Available 3 Days 12212057Yes

40.72 €

1 Available 8 Days 15015057Yes

27.85 €

1 Available 3 Days 1608057Yes

42.27 €

1 Available 3 Days 20012077Yes

44.44 €

1 Available 8 Days 20015077Yes

35.36 €

1 Available 3 Days 2408060Yes

24.48 €

1 Available 50 Days 828087Yes

32.15 €

1 Available 3 Days 12212087Yes

30.00 €

1 Available 3 Days 1608087Yes

38.57 €

1 Available 3 Days 2408080Yes

38.57 €

1 Available 3 Days 16012092Yes

49.85 €

1 Available 3 Days 25016057Yes

52.03 €

1 Available 3 Days 25016092Yes

62.87 €

1 Available 3 Days 250160122Yes

47.68 €

1 Available 3 Days 240120102Yes

67.20 €

1 Available 3 Days 300160120Yes

Loading...

  1. 1

Basic information

Colour Grey IP rating IP65 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 110
Type of enclosure Closed With screening No With integrated PCB mounting connection system No
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

Tech Support