End Bracket

Click on this image to zoom in.

Click on this image to zoom in.

End Bracket

Standard Unit Price:
10.09
Shipping Days:
9 Days

The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.

Basic Specifications

  • Color
    Black
  • Mounting method
    DIN rail (top hat rail) 35 mm
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
11 Days
18.25

1067660000
Part Number : 1067660000
Shipping Days 11 Days
Standard Unit Price 18.25

Specificationtitle

  • Color
    -
  • Mounting method
    -
9 Days
10.09

1346610000
Part Number : 1346610000
Shipping Days 9 Days
Standard Unit Price 10.09

Specificationtitle

  • Color
    Black
  • Mounting method
    DIN rail (top hat rail) 35 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support