Frontcom Micro USB Coupling

Click on this image to zoom in.

Click on this image to zoom in.

Frontcom Micro USB Coupling

Standard Unit Price:
15.05
Shipping Days:
9 Days

Component housings in a single frame are fitted with different inserts. The basic easy-to-install housing consists of an insert plate with two data connections and one power connection. There is then either a socket for the power supply or a data insert for the network services. The compact housing is impact-resistant and complies with protection class IP 65. Component housings can be optionally equipped with a lock and key.

Basic Specifications

  • Colour
    Black
  • Model
    Plug
  • Type of connector
    Other
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
15.05

1222550000
Part Number : 1222550000
Shipping Days 9 Days
Standard Unit Price 15.05

Specificationtitle

  • Colour
    Black
  • Model
    Plug
  • Type of connector
    Other
9 Days
19.68

1427960000
Part Number : 1427960000
Shipping Days 9 Days
Standard Unit Price 19.68

Specificationtitle

  • Colour
    Black
  • Model
    Plug
  • Type of connector
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support