Crimping Tool

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool

Standard Unit Price:
87.12
Shipping Days:
4 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Part Number
Suitable for

Refine by

  • Screen connector
  • Various applications
  • Clear
Compression shape

Refine by

  • Other
  • Clear
Cross section

Refine by

  • 0.08 - 1
  • 0.2 - 1
  • 0.2 - 2.5
  • 0.22 - 2.5
  • 0.25 - 6
  • 0.5 - 2.5
  • 0.5 - 6
  • 6 - 16
  • 6 - 25
  • 10 - 25
  • 35 - 50
  • Clear
Length

Refine by

  • 160
  • 200
  • 205
  • 220
  • 240
  • 250
  • 280
  • 293
  • 300
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
Other
0.08 - 1
200
4 Days
524.78

1119580000
Part Number : 1119580000
Shipping Days 4 Days
Standard Unit Price 524.78

Specificationtitle

  • Suitable for
    -
  • Compression shape
    Other
  • Cross section
    0.08 - 1
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
4 Days
1,183.86

1203840000
Part Number : 1203840000
Shipping Days 4 Days
Standard Unit Price 1,183.86

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
12 Days
1,094.69

1203960000
Part Number : 1203960000
Shipping Days 12 Days
Standard Unit Price 1,094.69

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
4 Days
1,093.51

1381670000
Part Number : 1381670000
Shipping Days 4 Days
Standard Unit Price 1,093.51

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
234.02

1381680000
Part Number : 1381680000
Shipping Days 30 Days
Standard Unit Price 234.02

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
4 Days
1,432.74

1381690000
Part Number : 1381690000
Shipping Days 4 Days
Standard Unit Price 1,432.74

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
4 Days
280.97

1381700000
Part Number : 1381700000
Shipping Days 4 Days
Standard Unit Price 280.97

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
4 Days
421.08

1381710000
Part Number : 1381710000
Shipping Days 4 Days
Standard Unit Price 421.08

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
257.38

1381730000
Part Number : 1381730000
Shipping Days 30 Days
Standard Unit Price 257.38

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
251.25

1381740000
Part Number : 1381740000
Shipping Days 30 Days
Standard Unit Price 251.25

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
251.25

1381750000
Part Number : 1381750000
Shipping Days 30 Days
Standard Unit Price 251.25

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
29 Days
251.25

1381760000
Part Number : 1381760000
Shipping Days 29 Days
Standard Unit Price 251.25

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
436.48

1381770000
Part Number : 1381770000
Shipping Days 30 Days
Standard Unit Price 436.48

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
570.34

1381780000
Part Number : 1381780000
Shipping Days 30 Days
Standard Unit Price 570.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
570.34

1381790000
Part Number : 1381790000
Shipping Days 30 Days
Standard Unit Price 570.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
570.34

1381800000
Part Number : 1381800000
Shipping Days 30 Days
Standard Unit Price 570.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
570.34

1381810000
Part Number : 1381810000
Shipping Days 30 Days
Standard Unit Price 570.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
570.34

1381820000
Part Number : 1381820000
Shipping Days 30 Days
Standard Unit Price 570.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
4 Days
117.28

1381830000
Part Number : 1381830000
Shipping Days 4 Days
Standard Unit Price 117.28

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
30 Days
332.88

9001750000
Part Number : 9001750000
Shipping Days 30 Days
Standard Unit Price 332.88

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
-
4 Days
294.65

Part Number : 9011310000
Shipping Days 4 Days
Standard Unit Price 294.65

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    -
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
160
4 Days
87.12

9013970000
Part Number : 9013970000
Shipping Days 4 Days
Standard Unit Price 87.12

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    160
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Screen connector
Other
0.22 - 2.5
205
4 Days
643.14

9014140000
Part Number : 9014140000
Shipping Days 4 Days
Standard Unit Price 643.14

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Other
  • Cross section
    0.22 - 2.5
  • Length
    205
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Screen connector
Other
0.2 - 1
200
4 Days
498.40

9014840000
Part Number : 9014840000
Shipping Days 4 Days
Standard Unit Price 498.40

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Other
  • Cross section
    0.2 - 1
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
0.5 - 6
200
4 Days
101.34

9040450000
Part Number : 9040450000
Shipping Days 4 Days
Standard Unit Price 101.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    0.5 - 6
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
10 - 25
293
4 Days
101.34

9040460000
Part Number : 9040460000
Shipping Days 4 Days
Standard Unit Price 101.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    10 - 25
  • Length
    293
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
6 - 25
240
4 Days
101.34

9040470000
Part Number : 9040470000
Shipping Days 4 Days
Standard Unit Price 101.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    6 - 25
  • Length
    240
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
35 - 50
220
4 Days
101.34

9040480000
Part Number : 9040480000
Shipping Days 4 Days
Standard Unit Price 101.34

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    35 - 50
  • Length
    220
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
280
4 Days
96.60

9040500000
Part Number : 9040500000
Shipping Days 4 Days
Standard Unit Price 96.60

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    280
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
0.5 - 2.5
300
4 Days
96.60

9040510000
Part Number : 9040510000
Shipping Days 4 Days
Standard Unit Price 96.60

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    0.5 - 2.5
  • Length
    300
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
0.25 - 6
200
4 Days
96.60

9040520000
Part Number : 9040520000
Shipping Days 4 Days
Standard Unit Price 96.60

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    0.25 - 6
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
0.5 - 6
300
4 Days
96.60

9040530000
Part Number : 9040530000
Shipping Days 4 Days
Standard Unit Price 96.60

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    0.5 - 6
  • Length
    300
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
6 - 16
200
4 Days
96.60

9040540000
Part Number : 9040540000
Shipping Days 4 Days
Standard Unit Price 96.60

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    6 - 16
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
300
4 Days
130.20

9041650000
Part Number : 9041650000
Shipping Days 4 Days
Standard Unit Price 130.20

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    300
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Various applications
-
0.2 - 2.5
200
4 Days
501.31

9201040000
Part Number : 9201040000
Shipping Days 4 Days
Standard Unit Price 501.31

Specificationtitle

  • Suitable for
    Various applications
  • Compression shape
    -
  • Cross section
    0.2 - 2.5
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
250
19 Days
628.60

9205320000
Part Number : 9205320000
Shipping Days 19 Days
Standard Unit Price 628.60

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
250
19 Days
537.71

9205330000
Part Number : 9205330000
Shipping Days 19 Days
Standard Unit Price 537.71

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
250
19 Days
352.58

9205340000
Part Number : 9205340000
Shipping Days 19 Days
Standard Unit Price 352.58

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
-
-
-
250
15 Days
613.52

9205350000
Part Number : 9205350000
Shipping Days 15 Days
Standard Unit Price 613.52

Specificationtitle

  • Suitable for
    -
  • Compression shape
    -
  • Cross section
    -
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support