Cross-Connector (Relay), Can Be Cut To Length

Click on this image to zoom in.

Click on this image to zoom in.

Cross-Connector (Relay), Can Be Cut To Length

Standard Unit Price:
6.57
Shipping Days:
71 Days

A cross-connector is used to bridge connections. This reduces wiring times by up to 60%.

Basic Specifications

  • Type of accessory
    Connecting bridge
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
71 Days
7.11

1132070000
Part Number : 1132070000
Shipping Days 71 Days
Standard Unit Price 7.11

Specificationtitle

  • Type of accessory
    Connecting bridge
79 Days
6.57

1132080000
Part Number : 1132080000
Shipping Days 79 Days
Standard Unit Price 6.57

Specificationtitle

  • Type of accessory
    Connecting bridge

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support