Sealing plug (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU1900-0FA10-0AA0

Part Number
3SU1900-0FA10-0AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.37 €

1 3 Days

Loading...

  1. 1

Basic information

Product type Filler Product size (height)(mm) 30.7 Product size (dia.)(mm) 29.5
Product size (width)(mm) 29.5 Recess diameter(mm) 22 Min. temperature(°C) -25
Max. temperature(°C) +70 IP rating IP66, IP67, IP69/IP69K Colour Black
Material Plastic

This page is Sealing plug, part number 3SU1900-0FA10-0AA0.
You can find the detail information about specifications and dimensions on part number 3SU1900-0FA10-0AA0.

Tech Support