Holder for 3 modules (Part Numbers)

Holder for 3 modules

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU1500-0AA10-0AA0
3SU1500-1AA10-1BA0
3SU1500-1AA10-1CA0
3SU1501-1AG00-1BA0
3SU1501-1AG00-1CA0
3SU1501-1AG00-1NA0
3SU1501-1AG20-1BA0
3SU1501-1AG20-1CA0
3SU1501-1AG20-1NA0
3SU1501-1AG30-1BA0
3SU1501-1AG30-1CA0
3SU1501-1AG40-1BA0
3SU1501-1AG40-1CA0
3SU1501-1AG50-1BA0
3SU1501-1AG50-1CA0
3SU1501-1AG50-1NA0
3SU1501-1AG60-1BA0
3SU1501-1AG60-1CA0
3SU15001AA101LA0
3SU15001AA101NA0
3SU15011AG001FA0
3SU15011AG201FA0
3SU15011AG201LA0
3SU15011AG301FA0
3SU15011AG301LA0
3SU15011AG401FA0
3SU15011AG401LA0
3SU15011AG501FA0
3SU15011AG501LA0
3SU15011AG601FA0
3SU15011AG601LA0
3SU1550-0AA10-0AA0
3SU1550-1AA10-1BA0
3SU1550-1AA10-1CA0
3SU1550-1AA10-1NA0
3SU15501AA101LA0
3SU15501AA101PA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dielectric strength
(kV)
Recess depth
(mm)
Switching current (max.)
(A)
Switching voltage
(V)
Contact type IP rating Switch features Type (misc.) Colour Connection (components) Light colour Material Mounting type

3.12 €

1 3 Days 6-----3-way3-way without moduleGrey, Black--Plastic-

8.95 €

1 11 Days 649.8105001 makerIP20+ adapter3-way with module-Screws--Front panel fixed

8.95 €

1 12 Days 649.8105001 breakerIP20+ adapter3-way with module-Screws--Front panel fixed

21.29 €

1 Available 11 Days 4--241 maker-+ adapterWith LED and contact element-ScrewsAmber-Front panel fixed

20.16 €

1 12 Days 4--241 breaker-+ adapterWith LED and contact element-ScrewsAmber-Front panel fixed

25.76 €

1 12 Days 4-10242 makersIP20+ adapterWith LED and contact element-ScrewsAmber-Front panel fixed

20.16 €

1 12 Days 4--241 maker-+ adapterWith LED and contact element-ScrewsRed-Front panel fixed

20.16 €

1 12 Days 4--241 breaker-+ adapterWith LED and contact element-ScrewsRed-Front panel fixed

25.76 €

1 12 Days 4-10242 makersIP20+ adapterWith LED and contact element-ScrewsRed-Front panel fixed

20.16 €

1 12 Days 4--241 maker-+ adapterWith LED and contact element-ScrewsYellow-Front panel fixed

20.16 €

1 11 Days 4--241 breaker-+ adapterWith LED and contact element-ScrewsYellow-Front panel fixed

20.16 €

1 12 Days 4--241 maker-+ adapterWith LED and contact element-ScrewsGreen-Front panel fixed

20.16 €

1 12 Days 4--241 breaker-+ adapterWith LED and contact element-ScrewsGreen-Front panel fixed

20.16 €

1 11 Days 4--241 maker-+ adapterWith LED and contact element-ScrewsBlue-Front panel fixed

20.16 €

1 11 Days 4-10241 breakerIP20+ adapterWith LED and contact element-ScrewsBlue-Front panel fixed

25.76 €

1 11 Days 4-10242 makersIP20+ adapterWith LED and contact element-ScrewsBlue-Front panel fixed

19.04 €

1 12 Days 4--241 maker-+ adapterWith LED and contact element-ScrewsWhite-Front panel fixed

20.16 €

1 12 Days 4--241 breaker-+ adapterWith LED and contact element-ScrewsWhite-Front panel fixed
-

27.85 €

1 Available 11 Days 671.810-2 breakers, 2 makersIP20-3-way with module-Screws--Front panel fixed
-

14.56 €

1 3 Days 649.810-2 makersIP20-3-way with module-Screws--Front panel fixed
-

25.76 €

1 11 Days 471.810-1 breaker, 1 makerIP20-3-way with module-ScrewsAmber-Front panel fixed
-

25.76 €

1 11 Days 471.810-1 breaker, 1 makerIP20-3-way with module-ScrewsRed-Front panel fixed
-

38.57 €

1 Available 11 Days 471.810-2 breakers, 2 makersIP20-3-way with module-ScrewsRed-Front panel fixed
-

25.76 €

1 11 Days 471.810-1 breaker, 1 makerIP20-3-way with module-ScrewsYellow-Front panel fixed
-

38.57 €

1 Available 11 Days 471.810-2 breakers, 2 makersIP20-3-way with module-ScrewsYellow-Front panel fixed
-

25.76 €

1 11 Days 471.810-1 breaker, 1 makerIP20-3-way with module-ScrewsGreen-Front panel fixed
-

38.57 €

1 Available 12 Days 471.810-2 breakers, 2 makersIP20-3-way with module-ScrewsGreen-Front panel fixed
-

25.76 €

1 11 Days 471.810-1 breaker, 1 makerIP20-3-way with module-ScrewsBlue-Front panel fixed
-

38.57 €

1 Available 12 Days 471.810-2 breakers, 2 makersIP20-3-way with module-ScrewsBlue-Front panel fixed
-

25.76 €

1 11 Days 471.810-1 breaker, 1 makerIP20-3-way with module-ScrewsWhite-Front panel fixed
-

38.57 €

1 Available 12 Days 471.810-2 breakers, 2 makersIP20-3-way with module-ScrewsWhite-Front panel fixed

3.68 €

1 3 Days 6-----3-way3-way without moduleGrey, Black--Metal-

10.56 €

1 Available 12 Days 649.8105001 makerIP20+ adapter3-way with module-Screws--Front panel fixed

10.56 €

1 Available 12 Days 6-105001 breakerIP20+ adapter3-way with module-Screws--Front panel fixed

16.93 €

1 Available 12 Days 6-105002 makersIP20+ adapter3-way with module-Screws--Front panel fixed
-

28.93 €

1 Available 11 Days 671.810-2 breakers, 2 makersIP20-3-way with module-Screws--Front panel fixed
-

16.93 €

1 Available 11 Days 649.810-2 breakersIP20-3-way with module-Screws--Front panel fixed

Loading...

  1. 1

Basic information

Durability 10 Product size (height)(mm) 40 Product size (width)(mm) 30
Min. temperature(°C) -25 Max. temperature(°C) +70

Tech Support