Manufacturer part number: 3SU18010AB002AB1
Brand: SIEMENS
Price: 38.08 €
Delivery time: 11 Days
Product type: Enclosure
Product size (height): 85 mm
Product size (length): 75 mm
Product size (width): 85 mm
Recess diameter: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU18010AB002AB1
Part Number
|
---|
3SU18010AB002AB1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Recess diameter (mm) | Switching current (max.) (A) | Switching voltage (V) | Min. temperature (°C) | Max. temperature (°C) | Contact type | IP rating | Switch features | Type (misc.) | Colour | Connection (components) | Material | Unlocking mechanism | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 38.08 € | 1 | 11 Days | Enclosure | 85 | 75 | 85 | - | - | - | -25 | +70 | - | IP66, IP67, IP69/IP69K | - | Push buttons | Grey, Black, Green | Screws | Plastic | - |
Loading...
This page is Enclosure for command devices, part number 3SU18010AB002AB1.
You can find the detail information about specifications and dimensions on part number 3SU18010AB002AB1.
Configure
Basic Attributes
Recess diameter(mm)
Switching current (max.)(A)
Switching voltage(V)
Contact type
Switch features
Unlocking mechanism
Product type
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Min. temperature(°C)
Max. temperature(°C)
IP rating
Type (misc.)
Colour
Connection (components)
Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SU1801-0AA00-0AC2 |
3SU1801-0NA00-2AA2 |
3SU1801-0NA00-2AC2 |
3SU18010AD002AB1 |
3SU18010AE002AB1 |
3SU18010NB104HB2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product type | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Recess diameter (mm) | Switching current (max.) (A) | Switching voltage (V) | Min. temperature (°C) | Max. temperature (°C) | Contact type | IP rating | Switch features | Type (misc.) | Colour | Connection (components) | Material | Unlocking mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.36 € | 1 | 3 Days | Enclosure | 112.5 | 85 | 85 | 22 | - | - | -25 | +70 | - | IP66, IP67, IP69/IP69K | 1 installation slots, + protective sleeve | With protective collar | Yellow | - | Plastic | - | |||
58.25 € | 1 | 3 Days | Kill switch | 109 | 85 | 85 | 22 | - | 500 | -25 | +70 | 1 breaker | IP66, IP67, IP69K | + enclosure | - | Yellow | - | - | Turn | |||
80.67 € | 1 | 3 Days | Kill switch | 112.5 | 85 | 85 | 22 | - | 500 | -25 | +70 | 1 breaker | IP66, IP67, IP69K | + enclosure, + protective sleeve | - | Yellow | - | - | Turn | |||
- | 39.64 € | 1 | Available | 11 Days | Enclosure | 85 | 75 | 85 | - | - | - | -25 | +70 | - | IP66, IP67, IP69/IP69K | - | Push buttons | Grey, Black, White | Screws | Plastic | - | |
- | 36.96 € | 1 | 11 Days | Enclosure | 85 | 75 | 85 | - | - | - | -25 | +70 | - | IP66, IP67, IP69/IP69K | - | Push buttons | Grey, Black | Screws | Plastic | - | ||
- | 218.48 € | 1 | 12 Days | Enclosure | 105.4 | 109 | 85 | - | - | - | -25 | +70 | - | IP66, IP67, IP69/IP69K | - | Emergency-STOP mushroom pushbutton | Yellow, Red, Black | Spring-loaded terminal | Plastic | - |