Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSQW1CO
Loading...
Mounting method | DIN rail | Width(mm) | 54 |
---|---|---|---|
Height(mm) | 90 | Depth(mm) | 65.6 |
Number of channels | 1 | Weekly program | true |
Annual program | false | Contact type | Change-over contact |
Width in number of modular spacings | 3 | 60 min. program | false |
24 h program | false | Mains synchronous | false |
View more detailed product information | |||
Quartz controlled | true | Automatic switching summer-/winter time | false |
Manual operation | true | Switching preselection | true |
Voltage type of supply voltage | AC | Potential free switch contact | true |
Supply voltage(V) | 110|230 | Frequency supply voltage(Hz) | 45|60 |
Autonomy in years | 0 | Autonomy in hours | 200 |
Shortest switching time channel 1(min) | 120 | Shortest switching time channel 2(min) | 0 |
Nominal switching current at 250 V AC(A) | 16 | Program shift divide 1(min) | 120 |
Program shift divide 2(min) | 0 | Degree of protection (IP) | IP20 |
Accuracy per day(s) | 1 | - | - |
View more product informationClose product details | |||
Close product details |
Mounting method | DIN rail | Width(mm) | 54 | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 65.6 | Number of channels | 1 | Weekly program | true |
Annual program | false | Contact type | Change-over contact | Width in number of modular spacings | 3 |
60 min. program | false | 24 h program | false | Mains synchronous | false |
Quartz controlled | true | Automatic switching summer-/winter time | false | Manual operation | true |
Switching preselection | true | Voltage type of supply voltage | AC | Potential free switch contact | true |
Supply voltage(V) | 110|230 | Frequency supply voltage(Hz) | 45|60 | Autonomy in years | 0 |
Autonomy in hours | 200 | Shortest switching time channel 1(min) | 120 | Shortest switching time channel 2(min) | 0 |
Nominal switching current at 250 V AC(A) | 16 | Program shift divide 1(min) | 120 | Program shift divide 2(min) | 0 |
Degree of protection (IP) | IP20 | Accuracy per day(s) | 1 |
This page is Series-connection time switch, part number TSQW1CO.
You can find the detail information about specifications and dimensions on part number TSQW1CO.