FOC Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NKO2M-L-0-3
NKO2M-L-0-5
NKO2M-L-0-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

214.75 €

1 Available 33 Days 3

214.75 €

1 Available 33 Days 5

242.28 €

1 Available 33 Days 10

Loading...

  1. 1

Basic information

Cable type Cable|Fibreglass Cable use FOC Connector type Plug. straight
Product type FOC Cable Insertion loss <0.45 dB Seal type Push-Pull
Temperature range(°C) -40 - +70

Tech Support