Manufacturer part number: 1174540000
Brand: WEIDMUELLER
Price: 10.34 €
Delivery time: 4 Days
Rated control supply voltage Us at DC: 4.5|6 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1174540000
With detachable clamps | false | Voltage type for actuating | - | Drive, polarization | Polarity free |
---|---|---|---|---|---|
Drive, switching attitude | Mono stable | Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 1 | With forced-guided contacts | false | Type of switch contact | Simple contact |
Complete with socket | false | Degree of protection (IP) | IP67 | Nominal current(A) | - |
Width(mm) | 5 | Height(mm) | 28 | Depth(mm) | 15 |
Type of electric connection | Plug-in connection | Rated control supply voltage Us at AC 50HZ(V) | -|- | Rated control supply voltage Us at AC 60HZ(V) | -|- |
With LED indication | - |