Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2556820000
Part Number
|
---|
2556820000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Width (mm) | Height (mm) | Depth (mm) | RAL-number | EMC-version | Degree of protection (IP) | With filter | Roof ventilator | Air circulator | Operating voltage at AC 50 Hz (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.78 € | 1 | 4 Days | Snap mounting | Grey | 252 | 252 | 119 | 7035 | false | IP54 | true | - | - | 212|245 |
Loading...
Voltage type | - | Suitable for 19 inch rack mounting | - | Number of fans | - |
---|---|---|---|---|---|
With protective cover | - | Rated power(W) | - | Built as slide-in ventilator | - |
Volume flow, freeblowing(m³/h) | - | Wall build in | - | Noise emission(dB(A)) | - |
Operating voltage at AC 60 Hz(V) | -|- | Operating voltage at DC(V) | -|- | Degree of protection (NEMA) | - |
This page is Filter Fan for Cabinet, part number 2556820000.
You can find the detail information about specifications and dimensions on part number 2556820000.
Configure
Basic Attributes
Type
Mounting method
Colour
Width(mm)
Height(mm)
Depth(mm)
RAL-number
EMC-version
Degree of protection (IP)
With filter
Roof ventilator
Air circulator
Operating voltage at AC 50 Hz(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2556630000 |
2556640000 |
2556650000 |
2556830000 |
2556840000 |
2556850000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Colour | Width (mm) | Height (mm) | Depth (mm) | RAL-number | EMC-version | Degree of protection (IP) | With filter | Roof ventilator | Air circulator | Operating voltage at AC 50 Hz (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.17 € | 1 | 4 Days | Snap mounting | Black | 145 | 145 | 75 | 9011 | false | IP54 | true | - | - | 212|245 | |||
141.42 € | 1 | 4 Days | Snap mounting | Grey | 145 | 145 | 75 | 7035 | false | IP55 | true | - | - | 212|245 | |||
151.75 € | 1 | 4 Days | Snap mounting | Black | 145 | 145 | 75 | 9011 | false | IP55 | true | - | - | 212|245 | |||
185.35 € | 1 | 4 Days | Snap mounting | Black | 252 | 252 | 119 | 9011 | false | IP54 | true | - | - | 212|245 | |||
203.45 € | 1 | 4 Days | Snap mounting | Grey | 252 | 252 | 119 | 7035 | false | IP55 | true | - | - | 212|245 | |||
218.22 € | 1 | 4 Days | Snap mounting | Black | 252 | 252 | 119 | 9011 | false | IP55 | true | - | - | 212|245 |