Mounting Foot

Click on this image to zoom in.

Click on this image to zoom in.

Mounting Foot

Standard Unit Price:
0.20
Shipping Days:
9 Days

A mounting foot serves as a terminal rail adapter for terminal blocks which do not have a clip-in foot.

Basic Specifications

  • Type of accessory
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
1.49

0495660000
Part Number : 0495660000
Shipping Days 9 Days
Standard Unit Price 1.49

Specificationtitle

  • Type of accessory
    -
9 Days
2.49

0646210000
Part Number : 0646210000
Shipping Days 9 Days
Standard Unit Price 2.49

Specificationtitle

  • Type of accessory
    -
9 Days
2.42

0646260000
Part Number : 0646260000
Shipping Days 9 Days
Standard Unit Price 2.42

Specificationtitle

  • Type of accessory
    -
16 Days
0.20

1723660000
Part Number : 1723660000
Shipping Days 16 Days
Standard Unit Price 0.20

Specificationtitle

  • Type of accessory
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support