Partition Plate for Terminal, A Series

Click on this image to zoom in.

Click on this image to zoom in.

Partition Plate for Terminal, A Series

Standard Unit Price:
0.48
Shipping Days:
4 Days

Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.

Basic Specifications

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2.5
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
0.48

2488970000
Part Number : 2488970000
Shipping Days 4 Days
Standard Unit Price 0.48

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2.5
4 Days
0.65

2489090000
Part Number : 2489090000
Shipping Days 4 Days
Standard Unit Price 0.65

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2.5
4 Days
0.80

2489100000
Part Number : 2489100000
Shipping Days 4 Days
Standard Unit Price 0.80

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2.5
4 Days
0.72

2489110000
Part Number : 2489110000
Shipping Days 4 Days
Standard Unit Price 0.72

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support