Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSQCS2-AR0.5-6
Part Number
|
---|
CSQCS2-AR0.5-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R Size (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | R Precision (μm) | blade diameter (mm) | Handle Length | Spherical Effective Angle (°) | Blade Effective Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.30 € | 1 | 6 Days | 0.5 | 70 | 6 | 4 | ±0.01 | 1 | 58 | 220 | 0.94 |
Loading...
Type | Spherical Ball | Number of flutes(sheet) | 2 | With/Without Torsion | Available |
---|---|---|---|---|---|
Torsional Angle | Right blade right torsion 15° |
This page is Carbide Solid Spherical Cutter, 2-Flute, part number CSQCS2-AR0.5-6.
You can find the detail information about specifications and dimensions on part number CSQCS2-AR0.5-6.
Configure
Basic Attributes
Type
R Size(mm)
Overall Length (L)(mm)
Underneck length (ℓ1)(mm)
Shank diameter (d)(mm)
R Precision(μm)
blade diameter(mm)
Handle Length
Spherical Effective Angle(°)
Blade Effective Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSQCS2-AR0.5-4 |
CSQCS2-AR0.5-8 |
CSQCS2-AR1-10 |
CSQCS2-AR1-16 |
CSQCS2-AR1-20 |
CSQCS2-AR1-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R Size (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | R Precision (μm) | blade diameter (mm) | Handle Length | Spherical Effective Angle (°) | Blade Effective Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.43 € | 1 | 10 Days | 0.5 | 70 | 4 | 4 | ±0.01 | 1 | 60 | 220 | 0.94 | ||
88.30 € | 1 | 6 Days | 0.5 | 70 | 8 | 4 | ±0.01 | 1 | 56 | 220 | 0.94 | ||
88.30 € | 1 | 6 Days | 1 | 70 | 10 | 4 | ±0.01 | 2 | 55.5 | 240 | 1.73 | ||
88.30 € | 1 | 6 Days | 1 | 70 | 16 | 4 | ±0.01 | 2 | 49.5 | 240 | 1.73 | ||
93.43 € | 1 | 6 Days | 1 | 70 | 20 | 4 | ±0.01 | 2 | 45.5 | 240 | 1.73 | ||
88.30 € | 1 | 6 Days | 1 | 70 | 6 | 4 | ±0.01 | 2 | 59.5 | 240 | 1.73 |