Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PH6600
Product Type | Magnetic Stand (Strut Type) | Adsorption Power(N) | 1000 | Mounting Screw | M8 x 1.25 |
---|---|---|---|---|---|
Arm Length (1)(mm) | 260 | Arm Length (2)(mm) | 225 | Magnet width(mm) | 50 |
Magnet Depth(mm) | 75 | Magnet Height(mm) | 55 | Weight(kg) | 2.3 |
Features 1 | 100 kgf. With On/Off Magnet | Features 2 | The tip is equipped with a rotating clamp, and this clamp has φ6, φ8 mm and φ3/8" holes, and a groove, so it can be used to retain almost all test injectors and dial gauges. | Features 3 | Arm is fully locked using a strong 3-point tightening clamp. |
Features 4 | Arm is nickel-plated. |
This page is Large PH Holder Strut Type with Fine Tip Adjustment Mechanism, part number PH6600.
You can find the detail information about specifications and dimensions on part number PH6600.