Thermal Conductive Adhesive (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WLK 5
WLK 10
WLK 30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Composition

-

1 Quote 5 g resin/0.5 g hardener

-

1 Quote 10 g resin/1 g hardener

-

1 Quote 30 g resin/3 g hardener

Loading...

  1. 1

Basic information

Thermal Conductivity(W/m·K) 0.836 Temperature Range -56 to +149 Volume Resistance 10^16 Ω/cm
Specific Thermal Resistance 1.2 m·K/W Hardening Time 20°C approx. 16-24h / 25°C approx. 8 h / 120°C approx. 20 min Mixture Proportion 10:1

Tech Support