Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
63AAA670 |
7010S-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dovetail Groove Y/N | Magnet width (mm) | Magnet Depth (mm) | Magnet Height (mm) | Base Size (LxWxH) (mm) | Clamping Force (Vertical) (N) | Fine Adjustment | Mass (kg) | Stem Hole Diameter | Stem Hole Diameter (inch) | Thread Arm/Base | Total Height (mm) | Working Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.00 € | 1 | 60 Days | Available | 36 | 30 | 35 | 36 x 30 x 35 | 300 | with fine feed wheel 1.3 mm/rotation | 0.47 | 8 mm, dovetail | - | M6 x 1 | 234 | 120 | |||
106.00 € | 1 | 5 Days | - | 59 | 50 | 55 | 59 x 50 x 55 | 600 | None | 1.38 | - | 3/8 | M8 x 1.25 | 232 | 165 |
Loading...
Product Type | Magnetic Stand (Arm Type) | Clamping Device | magnetic | Magnetic Force | 600 N vertical retractile force |
---|
Configure
Basic Attributes
Dovetail Groove Y/N
Magnet width(mm)
Magnet Depth(mm)
Magnet Height(mm)
Base Size (LxWxH)(mm)
Clamping Force (Vertical)(N)
Fine Adjustment
Mass(kg)
Stem Hole Diameter
Stem Hole Diameter(inch)
Thread Arm/Base
Total Height(mm)
Working Radius(mm)
Type
Filter by standard shipping days
Optional Attributes