Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSNG24-1.5-50-BU
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GSNG24-1.5-50-BU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Ø (mm) | Stroke Cu (mm) | Initial force F0 (daN) | Cu (mm) | L (mm) | L min (mm) | Rod/piston seal area | Force color code | Nominal charging pressure (P) (bar) | F0 Initial force ±5% +20°C (daN) | F1i End force* | F1p End force* | Weight (Kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.27 € | 1 | 6 Days | M 24 x 1.5 | 10 - 50 | 11 - 170 | 50 | 160 | 110 | 1.13 cm2 | BU | 40 | 45 | 1.55 x F0 | 2.02 x F0 | 0.24 |
Loading...
∆P | ± 0.33 %/°C | Max charging pressure | 150 bar | Min charging pressure | 10 bar |
---|---|---|---|---|---|
Strokes / minute (at 20°C) |
~ 50 - 100 | Max Speed | 1.8 m/s | Maintenance kit | Disposable |
OSAS | - | USAS | Yes | OPAS | - |
SKUDO | - |
This page is Gas springs / GSNE, GSNG, part number GSNG24-1.5-50-BU.
You can find the detail information about specifications and dimensions on part number GSNG24-1.5-50-BU.
Configure
Basic Attributes
Type
Body
Ø(mm)
Stroke
Cu(mm)
Initial force
F0(daN)
Cu(mm)
L(mm)
L min(mm)
Rod/piston seal area
Force color code
Nominal charging pressure (P)(bar)
F0
Initial force
±5%
+20°C(daN)
F1i
End force*
F1p
End force*
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GSNE16-1.5-10-RD |
GSNE16-1.5-10-YW |
GSNE16-1.5-100-BU |
GSNG24-1.5-50-GR |
GSNG24-1.5-50-RD |
GSNG24-1.5-50-YW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Ø (mm) | Stroke Cu (mm) | Initial force F0 (daN) | Cu (mm) | L (mm) | L min (mm) | Rod/piston seal area | Force color code | Nominal charging pressure (P) (bar) | F0 Initial force ±5% +20°C (daN) | F1i End force* | F1p End force* | Weight (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.85 € | 1 | 6 Days | M 16 x 1.5 | 10 - 125 | 3 - 42 | 10 | 65 | 55 | 0.28 cm2 | RD | 75 | 21 | 1.56 x F0 | 2.03 x F0 | 0.05 | ||
52.85 € | 1 |
Same day
Stock | M 16 x 1.5 | 10 - 125 | 3 - 42 | 10 | 65 | 55 | 0.28 cm2 | YW | 150 | 42 | 1.56 x F0 | 2.03 x F0 | 0.05 | ||
69.93 € | 1 | 6 Days | M 16 x 1.5 | 10 - 125 | 3 - 42 | 100 | 245 | 145 | 0.28 cm2 | BU | 40 | 11 | 1.56 x F0 | 2.03 x F0 | 0.11 | ||
65.27 € | 1 | 6 Days | M 24 x 1.5 | 10 - 50 | 11 - 170 | 50 | 160 | 110 | 1.13 cm2 | GR | 20 | 23 | 1.55 x F0 | 2.02 x F0 | 0.24 | ||
65.27 € | 1 | 6 Days | M 24 x 1.5 | 10 - 50 | 11 - 170 | 50 | 160 | 110 | 1.13 cm2 | RD | 75 | 85 | 1.55 x F0 | 2.02 x F0 | 0.24 | ||
65.27 € | 1 | 6 Days | M 24 x 1.5 | 10 - 50 | 11 - 170 | 50 | 160 | 110 | 1.13 cm2 | YW | 150 | 170 | 1.55 x F0 | 2.02 x F0 | 0.24 |