Gas springs / GSNE, GSNG (Part Numbers - CAD Download)

Gas springs / GSNE, GSNG
  • Promotional pricing ends 30/09/2024
GSNE for VDI/BMW/Ford/VW standard
GSNG for VDI/GM/FCA standard
Gas ejectors.
Threaded body for maximum flexibility of use, with USAS (uncontrolled speed active safety) and OPAS (overpressure active safety) as standard.
Rounded rod head for better absorption of radial forces. Range of predefined forces identifiable with coloured belts.
Forces always adjustable with charging pressures of 10 to 150 bar max. Ideal in stamping and as components of machines and mechanical equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GSNE16-1.5-10-BK-BAR[10-150/1]
GSNE16-1.5-10-BU
GSNE16-1.5-10-GR
GSNE16-1.5-10-PR
GSNE16-1.5-10-RD
GSNE16-1.5-10-YW
GSNE16-1.5-20-BK-BAR[10-150/1]
GSNE16-1.5-20-BU
GSNE16-1.5-20-GR
GSNE16-1.5-20-PR
GSNE16-1.5-20-RD
GSNE16-1.5-20-YW
GSNE16-1.5-30-BK-BAR[10-150/1]
GSNE16-1.5-30-BU
GSNE16-1.5-30-GR
GSNE16-1.5-30-PR
GSNE16-1.5-30-RD
GSNE16-1.5-30-YW
GSNE16-1.5-40-BK-BAR[10-150/1]
GSNE16-1.5-40-BU
GSNE16-1.5-40-GR
GSNE16-1.5-40-PR
GSNE16-1.5-40-RD
GSNE16-1.5-40-YW
GSNE16-1.5-50-BK-BAR[10-150/1]
GSNE16-1.5-50-BU
GSNE16-1.5-50-GR
GSNE16-1.5-50-PR
GSNE16-1.5-50-RD
GSNE16-1.5-50-YW
GSNE16-1.5-60-BK-BAR[10-150/1]
GSNE16-1.5-60-BU
GSNE16-1.5-60-GR
GSNE16-1.5-60-PR
GSNE16-1.5-60-RD
GSNE16-1.5-60-YW
GSNE16-1.5-70-BK-BAR[10-150/1]
GSNE16-1.5-70-BU
GSNE16-1.5-70-GR
GSNE16-1.5-70-PR
GSNE16-1.5-70-RD
GSNE16-1.5-70-YW
GSNE16-1.5-80-BK-BAR[10-150/1]
GSNE16-1.5-80-BU
GSNE16-1.5-80-GR
GSNE16-1.5-80-PR
GSNE16-1.5-80-RD
GSNE16-1.5-80-YW
GSNE16-1.5-100-BK-BAR[10-150/1]
GSNE16-1.5-100-BU
GSNE16-1.5-100-GR
GSNE16-1.5-100-PR
GSNE16-1.5-100-RD
GSNE16-1.5-100-YW
GSNE16-1.5-125-BK-BAR[10-150/1]
GSNE16-1.5-125-BU
GSNE16-1.5-125-GR
GSNE16-1.5-125-PR
GSNE16-1.5-125-RD
GSNE16-1.5-125-YW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body
Ø
(mm)
Stroke
Cu
(mm)
Initial force
F0
(daN)
Cu
(mm)
L
(mm)
L min
(mm)
Rod/piston seal area Force color code Nominal charging pressure (P)
(bar)
F0
Initial force
±5%
+20°C
(daN)
F1i
End force*
F1p
End force*
Weight
(Kg)

-

1 6 Days M 16 x 1.510 - 1253 - 421065550.28 cm2BK10-1503-421.56 x F02.03 x F00.05

52.85 €

1 6 Days M 16 x 1.510 - 1253 - 421065550.28 cm2BU40111.56 x F02.03 x F00.05

52.85 €

26.00 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 421065550.28 cm2GR2061.56 x F02.03 x F00.05

52.85 €

1 6 Days M 16 x 1.510 - 1253 - 421065550.28 cm2PR1241.56 x F02.03 x F00.05

52.85 €

1 6 Days M 16 x 1.510 - 1253 - 421065550.28 cm2RD75211.56 x F02.03 x F00.05

52.85 €

47.57 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 421065550.28 cm2YW150421.56 x F02.03 x F00.05

-

1 6 Days M 16 x 1.510 - 1253 - 422085650.28 cm2BK10-1503-421.56 x F02.03 x F00.06

54.40 €

1 6 Days M 16 x 1.510 - 1253 - 422085650.28 cm2BU40111.56 x F02.03 x F00.06

54.40 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 422085650.28 cm2GR2061.56 x F02.03 x F00.06

54.40 €

1 6 Days M 16 x 1.510 - 1253 - 422085650.28 cm2PR1241.56 x F02.03 x F00.06

54.40 €

48.96 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 422085650.28 cm2RD75211.56 x F02.03 x F00.06

54.40 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 422085650.28 cm2YW150421.56 x F02.03 x F00.06

-

1 6 Days M 16 x 1.510 - 1253 - 4230105750.28 cm2BK10-1503-421.56 x F02.03 x F00.07

55.93 €

28.00 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 4230105750.28 cm2BU40111.56 x F02.03 x F00.07

55.93 €

1 6 Days M 16 x 1.510 - 1253 - 4230105750.28 cm2GR2061.56 x F02.03 x F00.07

55.93 €

1 6 Days M 16 x 1.510 - 1253 - 4230105750.28 cm2PR1241.56 x F02.03 x F00.07

55.93 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 4230105750.28 cm2RD75211.56 x F02.03 x F00.07

55.93 €

1 4 Days M 16 x 1.510 - 1253 - 4230105750.28 cm2YW150421.56 x F02.03 x F00.07

-

1 6 Days M 16 x 1.510 - 1253 - 4240125850.28 cm2BK10-1503-421.56 x F02.03 x F00.07

56.71 €

1 4 Days M 16 x 1.510 - 1253 - 4240125850.28 cm2BU40111.56 x F02.03 x F00.07

56.71 €

51.04 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 4240125850.28 cm2GR2061.56 x F02.03 x F00.07

56.71 €

1 6 Days M 16 x 1.510 - 1253 - 4240125850.28 cm2PR1241.56 x F02.03 x F00.07

56.71 €

1 6 Days M 16 x 1.510 - 1253 - 4240125850.28 cm2RD75211.56 x F02.03 x F00.07

56.71 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 4240125850.28 cm2YW150421.56 x F02.03 x F00.07

-

1 6 Days M 16 x 1.510 - 1253 - 4250145950.28 cm2BK10-1503-421.56 x F02.03 x F00.08

58.27 €

1 4 Days M 16 x 1.510 - 1253 - 4250145950.28 cm2BU40111.56 x F02.03 x F00.08

58.27 €

1 6 Days M 16 x 1.510 - 1253 - 4250145950.28 cm2GR2061.56 x F02.03 x F00.08

58.27 €

1 6 Days M 16 x 1.510 - 1253 - 4250145950.28 cm2PR1241.56 x F02.03 x F00.08

58.27 €

1 6 Days M 16 x 1.510 - 1253 - 4250145950.28 cm2RD75211.56 x F02.03 x F00.08

58.27 €

1 4 Days M 16 x 1.510 - 1253 - 4250145950.28 cm2YW150421.56 x F02.03 x F00.08

-

1 6 Days M 16 x 1.510 - 1253 - 42601651050.28 cm2BK10-1503-421.56 x F02.03 x F00.08

59.05 €

1 6 Days M 16 x 1.510 - 1253 - 42601651050.28 cm2BU40111.56 x F02.03 x F00.08

59.05 €

53.15 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 42601651050.28 cm2GR2061.56 x F02.03 x F00.08

59.05 €

1 6 Days M 16 x 1.510 - 1253 - 42601651050.28 cm2PR1241.56 x F02.03 x F00.08

59.05 €

53.15 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 42601651050.28 cm2RD75211.56 x F02.03 x F00.08

59.05 €

1 6 Days M 16 x 1.510 - 1253 - 42601651050.28 cm2YW150421.56 x F02.03 x F00.08

-

1 6 Days M 16 x 1.510 - 1253 - 42701851150.28 cm2BK10-1503-421.56 x F02.03 x F00.09

60.60 €

30.00 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 42701851150.28 cm2BU40111.56 x F02.03 x F00.09

60.60 €

1 6 Days M 16 x 1.510 - 1253 - 42701851150.28 cm2GR2061.56 x F02.03 x F00.09

60.60 €

1 6 Days M 16 x 1.510 - 1253 - 42701851150.28 cm2PR1241.56 x F02.03 x F00.09

60.60 €

1 6 Days M 16 x 1.510 - 1253 - 42701851150.28 cm2RD75211.56 x F02.03 x F00.09

60.60 €

1 6 Days M 16 x 1.510 - 1253 - 42701851150.28 cm2YW150421.56 x F02.03 x F00.09

-

1 6 Days M 16 x 1.510 - 1253 - 42802051250.28 cm2BK10-1503-421.56 x F02.03 x F00.1

62.93 €

1 6 Days M 16 x 1.510 - 1253 - 42802051250.28 cm2BU40111.56 x F02.03 x F00.1

62.93 €

56.64 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 42802051250.28 cm2GR2061.56 x F02.03 x F00.1

62.93 €

1 6 Days M 16 x 1.510 - 1253 - 42802051250.28 cm2PR1241.56 x F02.03 x F00.1

62.93 €

31.00 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 42802051250.28 cm2RD75211.56 x F02.03 x F00.1

62.93 €

56.64 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 42802051250.28 cm2YW150421.56 x F02.03 x F00.1

-

1 6 Days M 16 x 1.510 - 1253 - 421002451450.28 cm2BK10-1503-421.56 x F02.03 x F00.11

69.93 €

1 6 Days M 16 x 1.510 - 1253 - 421002451450.28 cm2BU40111.56 x F02.03 x F00.11

69.93 €

62.94 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 421002451450.28 cm2GR2061.56 x F02.03 x F00.11

69.93 €

1 6 Days M 16 x 1.510 - 1253 - 421002451450.28 cm2PR1241.56 x F02.03 x F00.11

69.93 €

1 6 Days M 16 x 1.510 - 1253 - 421002451450.28 cm2RD75211.56 x F02.03 x F00.11

69.93 €

1 6 Days M 16 x 1.510 - 1253 - 421002451450.28 cm2YW150421.56 x F02.03 x F00.11

-

1 6 Days M 16 x 1.510 - 1253 - 421252951700.28 cm2BK10-1503-421.56 x F02.03 x F00.12

78.48 €

1 6 Days M 16 x 1.510 - 1253 - 421252951700.28 cm2BU40111.56 x F02.03 x F00.12

78.48 €

39.00 €

1 Same day

Stock

M 16 x 1.510 - 1253 - 421252951700.28 cm2GR2061.56 x F02.03 x F00.12

78.48 €

1 6 Days M 16 x 1.510 - 1253 - 421252951700.28 cm2PR1241.56 x F02.03 x F00.12

78.48 €

1 6 Days M 16 x 1.510 - 1253 - 421252951700.28 cm2RD75211.56 x F02.03 x F00.12

78.48 €

1 6 Days M 16 x 1.510 - 1253 - 421252951700.28 cm2YW150421.56 x F02.03 x F00.12

Loading...

Basic information

∆P ± 0.33 %/°C Max charging pressure 150 bar Min charging pressure 10 bar
Strokes / minute
(at 20°C)
~ 50 - 100 Max Speed 1.8 m/s Maintenance kit Disposable
OSAS - USAS Yes OPAS -
SKUDO -

Tech Support