Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBDBL8-9
Straight Slot | Hex Socket | Wrench Flats | Hex Head | Material | Hardness | Surface Treatment | ||||||
Standard Grade | Precision Grade | Standard Grade | Precision Grade | Standard Grade | Standard Grade | |||||||
D | -0.01 -0.05 | Dg6 | D | -0.01 -0.05 | Dg6 | D | -0.01 -0.05 | D | -0.01 -0.05 | |||
CBBD | - | CBDBR | CBDGBR | CBDBW | CBDBL | EN 1.1191 Equiv. | - | Black Oxide | ||||
CBBDH | - | CBDBRH | - | CBDBWH | - | 40~45HRC | ||||||
CBD | CBDG | CBDR | CBDGR | CBDW | CBDL | EN 1.4305 Equiv. | - | - |
Part Number | - | L |
CBD6 CBDGBR8 | - - | 10 12 |
Standard | |
Unhardened | +0.15 +0.05 |
Hardened | +0.2 0 |
D Tolerance (g6) | |
4~6 | -0.004 -0.012 |
8, 10 | -0.005 -0.014 |
12~15 | -0.006 -0.017 |
Part Number | L Selection | A | E | MxP (Coarse) | F | ℓ | W | B | h | h1 | C | W1 | G | |||
Type | D | Straight Slot | Wrench Flats Hex Socket Hex Head | |||||||||||||
Straight Slot (Standard) CBBD CBBDH CBD Straight Slot (Precision) CBDG Hex Socket (Standard) CBDBR CBDBRH CBDR Hex Socket (Precision) CBDGBR CBDGR | Wrench Flats (Standard) CBDBW CBDBWH CBDW Hex Head (Standard) CBDBL CBDL | 4 | 1 2 3 4 5 6 7 8 | 6 | 2 | 3.5 | 2.6x0.45 | 4 | 0.8 | 0.8 | 2 | 1 | 2 | 0.5 | 5 | 7 |
5 | 1 2 3 4 5 6 7 8 10 | 8 | 4 | 3x0.5 | 6 | 1 | 2.5 | 2.5 | 7 | 8 | ||||||
6 | 2 3 4 5 6 7 8 10 | 10 | 2.5 | 4x0.7 | 8 | 1.2 | 1.2 | 3 | 1.5 | 3 | 8 | 10 | ||||
8 | 5 6 7 8 9 10 12 20 | 12 | 3 | 4.5 | 5x0.8 | 10 | 1.4 | 4 | 3.5 | 1 | 10 | 13 | ||||
10 | 5 6 7 8 9 10 12 15 20 | 16 | 4 | 5 | 6x1.0 | 12 | 1.5 | 1.4 | 5 | 1.8 | 4 | 13 | 17 | |||
12 | 6 7 8 9 10 12 13 15 20 | 18 | 5 | 8x1.25 | 1.5 | 2 | 14 | 19 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CBDBL8-9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Basic Shape | Shaft Dia. D (mm) | Shaft Tolerance | Thread Dia. | Material | Hardness | Surface Treatment | Precision | L Selection (mm) | Material Detail | Detailed Hardness | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.93 € | 1 | Available | 4 Days | 10 | Hex Head | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.4305 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 9 | EN 1.1191 Equiv. | No Hardened |
Loading...
This page is Screws with shoulder / drive selectable / stainless steel, steel / precision class, part number CBDBL8-9.
You can find the detail information about specifications and dimensions on part number CBDBL8-9.
Configure
Basic Attributes
Type
Basic Shape
Shaft Dia. D(mm)
Shaft Tolerance
Thread Dia.
Material
Hardness
Surface Treatment
Precision
L Selection(mm)
Material Detail
Detailed Hardness
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBBD12-13 |
CBBD12-6 |
CBBD12-7 |
CBDBR4-6 |
CBDBR4-7 |
CBDBR6-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Basic Shape | Shaft Dia. D (mm) | Shaft Tolerance | Thread Dia. | Material | Hardness | Surface Treatment | Precision | L Selection (mm) | Material Detail | Detailed Hardness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.12 € | 1 | Available | 4 Days | 10 | Straight Slot Groove | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 13 | EN 1.1191 Equiv. | No Hardened | |
5.12 € | 1 | Available | 4 Days | 10 | Straight Slot Groove | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | No Hardened | |
5.12 € | 1 | Available | 4 Days | 10 | Straight Slot Groove | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 7 | EN 1.1191 Equiv. | No Hardened | |
5.25 € | 1 | Available | 4 Days | 10 | Hex Socket | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | No Hardened | |
5.25 € | 1 | Available | 4 Days | 10 | Hex Socket | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 7 | EN 1.1191 Equiv. | No Hardened | |
6.53 € | 1 | Available | 4 Days | 10 | Hex Socket | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 10 | EN 1.1191 Equiv. | No Hardened |