Bearing housings / T-shape / through hole / double deep groove ball bearing / material selectable / coating selectable (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Back to the Category Bearings with Housing

Technical Drawing - Bearings with Housing

T-Shaped/Double Bearings/Unretained:Related Image

Available dimensions and tolerances can be found under the tab More information.
 

Basic Properties (e.g., material, hardness, coating, tolerance) - Bearings with Housing
 
TypeMaterialSurface Treatment
T, h SelectableT Selectable, h ConfigurableT, h ConfigurableT Selectable, h Configurable, C ChamferedBearingHousingHousing
BGHWBBGHWFBBGHWTBBGHWFB-CSteelEN 1.1191 Equiv.Black Oxide
BGHWBGHWFBGHWTBGHWF-CElectroless Nickel Plating
BGHWABGHWFABGHWTABGHWFA-C2000 Aluminum AlloyClear Anodize
BGHWSABGHWFSA-BGHWFSA-CStainless Steel
BGHWSBGHWFSBGHWTSBGHWFS-CEN 1.4301 Equiv.-
* Bearings with Rubber Seals (VV and DD) are all made of steel.

Further specifications can be found under the tab More information.
Information about tolerances can be found under ball bearing table / tolerances as PDF

 

Composition of a Product Code - Bearings with Housing
 
Part Number-T-h
 
Type Bearing Seal
BGHW
BGHWFB-C
BGHWFSA-
 6000
6901
6000
 ZZ
VV
ZZ
-
-
-
40
40
25
-
-
-
30
35
30
(For BGHWFSA, add a dash before the bearing number, as shown above.)

Note: the bearing number used is included in the bearing housing part number.
 

Alterations - Bearings with Housing


T-Shaped/Double Bearings/Unretained:Related Image
 

General Information - Bearings with Housing

 

Bearing housing assortment - flange bearing - pedestal bearing T-shape - pedestal bearing L-shape - flange bearing housing - bearing housing straight - bearing with housing

 

Bearings with Housing/Bearing Housings/Bearing Units Selection Details

- Housing material: aluminum, steel, stainless steel

- Coatings: uncoated, burnished, anodized, nickel-plated

- Ball bearing material: steel, stainless steel

- ISO tolerances: Ball bearing table/tolerances available as PDF

- bearing housing types: round flange, square flange, compact flange, guide flange, T-shape, L-shape, block shape

- Ball bearing types: deep groove ball bearings, angular ball bearings

- Inner diameter: from 3 mm to 50 mm

 

The variety of bearing housings can be found in the Overview of the Types of Pedestal Bearings available as a PDF.

The different designs of the flange bearings can be found in the Overview of the Types of Flange Bearing Housing available as PDF.

 

Description/Basics

Bearing housings are highly robust and allow for easy and quick assembly. They are used to accommodate rotating machine elements in mechanical engineering. The housing bearings are generally provided for receiving rotary shafts or torsional shafts. Bearing housing types include pedestal bearings, flange bearings, tension bearings, and pillow blocks. They can be fitted with simple ball bearings. However, there are bearing housings in which angular contact ball bearings are installed that can also absorb axial forces. Housing bearings are available with single-row, double-row and three-row deep-groove ball bearings or angular contact ball bearings. The different designs of the bearing housings can be used horizontally or vertically. For horizontal mounting, MISUMI offers bearing housings as a vertical pedestal bearing in L- and T-shape, as well as a square bearing block. Flange bearing housings, also called flange bearings, are often used for vertical mounting. A bearing unit from MISUMI, whether a pedestal bearing or a flange bearing, is available in double or triple bearings (with rolling bearings) to absorb any lever forces.
The ball bearings are secured in the bearing housings with retaining rings or bearing covers. The bearing can thus be replaced as needed.

 

Two-row and multi-row bearing housings

Multi-row bearing housings are well-suited for applications subjected to lever forces. They can contribute to increased rotational stability as a flange bearing housing or a pedestal bearing housing.
The flange bearing with angular ball bearing and screwed bearing cover can be used as a fixed bearing. In this case, a floating bearing is recommended in the assembly group.
The combination of fixed and floating bearings can ensure length compensation. This prevents an undesirable compression of a shaft or a threaded drive. A compression can create an imbalance and thus vibrations in an application and lead to inaccuracy


Example of double row flange bearing - three row flange bearing - flange bearing housing with grooved ball bearing - flange bearing housing with angular ball bearing - bearing with housing

Example – multi-row bearing housing – (1) deep groove ball bearing, (2) flange bearing housing, (3) bearing cover, (4) bearing cover screw, (5) angular ball bearing, (6) spacer sleeve, (7) spacer sleeve for inner ring

 

Ball bearing seals for bearing housings

ZZ (2Z): double encapsulated
VV (2RZ): contactless rubber seal
DD (2RS): contact rubber seal (slightly increased friction)

 

Areas of Application

MISUMI’s bearing housings, flange bearings and pedestal bearings can be used in almost all applications. Bearing housings are often used as flange bearings or pedestal bearings for the bearing of ball screws and rotary shafts. In addition, they are often found in conveyor belts, or in the bearings of shafts in timing belts, as well as chain transmission. As a fixed and floating bearing, the bearing units can withstand high loads and speeds of rotation. In addition, the encapsulated or sealed bearings are protected from external influences.

 

Materials

Bearing unit housings are available in steel, stainless steel, and aluminum. Due to the alterations of selecting the ball bearings, a pedestal bearing housing or flange bearing housing can consist of various types of materials. The bearing housings are optionally installed with steel or stainless steel ball bearings. In addition, a bearing housing that can be used as a fixed bearing can additionally be provided on the bearing housing with a rubber seal.

 

Coatings

MISUMI’s pedestal bearings and flange bearings made of steel can be optionally burnished, painted, chemically nickel-plated. The aluminum bearing housings can be anodized to provide the best possible protection against corrosion depending on the need or the environmental conditions.

 

Dimensions

Types of pedestal bearings

Shape

Mounting method

Features

T-shape (extruded)

Pedestal bearing extruded - pedestal bearing housing T-shape - bearing housing with retaining ring - bearing housing corners rounded - bearing with housing

- economically extruded housing
- up to 30% less expensive than milled housings
- higher security thanks to rounded corners

T-shape

Pedestal bearing T-shape - bearing housing with retaining ring - pedestal bearing housing corners chamfered - bearing with housing

- stable despite its narrow design
- available for high positioning accuracy with groove
- optionally with lubricant for low particle formation

L-shape

Bearing housing L-shape - pedestal bearing narrow - bearing housing with retaining ring - bearing with housing

- Low width

Block shape (internal thread)

Bearing housing block shape with female thread - pedestal bearing bottom mounting - bearing block with female thread - bearing with housing

- Fastened from underneath through the internal thread
- Compact design for limited installation space

Block shape

Bearing housing block shape with through hole - pedestal bearing with through hole - bearing block with hole - pedestal bearing housing block shape - bearing with housing

- Low assembly height

Straight

Bearing housing straight - bearing housing side mounting - bearing housing with cross hole - bearing housing end assembly - bearing with housing

- Fastening from the front
- Compact design for limited installation space
- Offset design with height accuracy +/- 0.02 mm

Table – Application of pedestal bearings


Flange bearing designs

Ball bearing

Design

utilisation

Easy

Small diameter flange bearing - flange bearing housing with counterbore - flange bearing flat - bearing housing round - flange bearing

- Can be used at several shaft positions
- Space-saving version available with small diameter

With centering collar
Flange bearing with centering collar - flange bearing housings with centering - flange bearing with collar - flange bearing

- Often used to secure multiple locations
- The centering collar can be used for positioning

Double

Heavy duty Flange bearing housing - double flange bearing - two-ball bearings - flange bearing

- Suitable for heavy loads
- Additional support of the shaft
- Length freely selectable

With centering collar
Flange bearing housing double with centering collar - flange bearing with centering - flange bearing with two ball bearings - flange bearing

- Suitable for heavy loads
- The centering collar can be used for positioning
- Length freely selectable

Table – Flange Bearing Application

 

Instructions for Use / Installation Information - Bearings with Housing

 

Installation Information

When assembling bearing housings, care must be taken to ensure that they are installed without tension to prevent vibration, noise and damage. The holes or threads on the mounting surface should therefore be positioned as accurately as possible to prevent stresses on the shaft or spindle. In addition, dowel pins in the base plate can be a helpful option. Also, when installing the bearing housings, make sure that the contact surfaces are clean.
In addition, MISUMI offers special types of bearing housings, which have a positioning groove on the underside to predetermine a precise alignment.


Bearing housing assembly with dowel pin - bearing housing assembly with keyway - pedestal bearing positioning - pedestal bearing housing assembly

Application example – pedestal bearing mounting with dowel pin, pedestal bearing mounting with keyway, (1) dowel pin

The alteration [NA] allows for the bearing housings and ball bearings not to be delivered pre-assembled. This can significantly simplify assembly depending on the assembly procedure.
In some variants with angular contact bearings, the bearings must be greased during assembly.
 

Flange bearing housing with female thread

MISUMI offers another special form with the flange bearing with female thread. This flange bearing has the advantage that it can be mounted from the front and the rear. This flange bearing housing provides high mounting flexibility and the ability to standardize and reduce the variety of bearing housings.


Female threaded bearing housing - flange-type female threaded bearing housing - flange-type and female threaded bearing

Application example – (1) Flange bearing housing assembly with female thread, (2) flange bearing housing mounting with counterbore


Bearing housing for axial load

If high axial forces occur, MISUMI offers a special form of flange bearings in the combination of needle bearings for radial forces and axial ball bearings for axial forces.


Flange bearing housing with axial ball bearings - flange bearings with needle bearings and axial bearing - flange bearing

Application example – (1) bearing housing with needle bearing and BGCT axial ball bearing, (F) load direction


Maintenance

For bearing housings, the installed bearing can be replaced after the service life has been reached. If the bearings are pressed into the bearing housing, it is recommended to replace the bearing together with the housing. The bearing number installed in the MISUMI bearing housing is discernible from the article number of the bearing unit.
Further information about the various application of bearings can be found under the tab More Information.
Note : After determining the bearing number, you can enter it in the search window to determine the load values and specifications of the bearing for the calculation.
 

Application examples

Application example - flange bearing housing with angular ball bearing - flange bearing with three ball bearings - fixed bearing - bearing with housing

Application example of a flange bearing housing
(1) Collar, (2) Bearing lock nut, (3) Deep groove ball bearing, (4) Housing, (5) Rotary shaft, (6) O-ring, (7) Angular ball bearing, (8) Collar
 


Application example - pedestal bearing housing with conveyor belt - pedestal bearing for conveyor belt - bearing with housing

Application example of a pedestal bearing with conveyor belt
(1) Pedestal bearing, (2) Rotary shaft, (3) Conveyor belt, (4) Idler for flat belts, (5) Collar
 



Application example - bearing housing front mount - bearing housing straight - bearing housing with cross hole - bearing with housing

Application example of a bearing housing
(1) Bearing housing, (2) Metal washer, (3) Screw, (4) Mounting plate, (5) Nut



Application example - Flange bearing housing with clamping ring - Flange bearing with adjusting ring - Flange bearing - Flange bearing with two ball bearings

Application example of a flange bearing housing with clamping ring
(1) Flange bearing, (2) Clamping ring

 

Supplementary Article

 

Rotary shafts

Rotary axes - rotary shafts - assortment

 

Drive shafts

Drive shafts - motor shafts - assortment

 

Bearing Lock Nuts

Shaft nuts - groove nuts - assortment

 

Washers / Collars (Metal)

Metal discs - sleeves - assortment

 

Screws

Screws - threaded screws - shoulder screws - collar screws - countersunk screws - hexagon screws - cylinder head screws - assortment

 

Industrial Applications

 

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BGHWB6900ZZ-25-30
BGHWB6900ZZ-40-30
BGHWB6900ZZ-[25,​40]-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing I.D. d
(mm)
Bearing Material Holder Material Thickness T
(mm)
Holder Surface Treatment Height h
(mm)
Bearing Part Number Seals Holder Width L
(mm)
C Chamfered Thickness, Height Indication

68.07 €

1 Available 10 Days 1010[Steel] SteelEN 1.1191 Equiv.-Black Oxide306900ZZ (Double Shield)53Not ProvidedT, h Selection

68.07 €

1 Available 5 Days 1010[Steel] SteelEN 1.1191 Equiv.-Black Oxide306900ZZ (Double Shield)53Not ProvidedT, h Selection

-

1 10 Days 1010[Steel] SteelEN 1.1191 Equiv.25 ~ 40Black Oxide306900ZZ (Double Shield)53Not ProvidedT, h Selection

Loading...

  1. 1

Back to the Category Bearings with Housing

Technical Drawing - Bearings with Housing

T-Shaped/Double Bearings/Unretained:Related Image
Specification Tables - Bearings with Housing

 

Part NumberWidth THeight hdDH7 dhBHLL1L2GSCd1
TypeBearing No.SealSelectable1mm IncrementSelectableConfigurable 1mm IncrementTolerance
RangeRange
Selectable T, h
BGHWB
BGHW
BGHWA
BGHWSA
BGHWS


T Selectable,
h Configurable
BGHWFB
BGHWF
BGHWFA
BGHWFSA
BGHWFS


T Selectable,
h Configurable,
C Chamfered
BGHWFB-C
BGHWF-C
BGHWFA-C

BGHWFSA-C
BGHWFS-C

T, h Configurable
BGHWTB
BGHWT
BGHWTA
 
BGHWTS
623ZZ
Double Shielded

*VV
Non-Contact Sealed
Rubber Seal

DD
Contact Sealed
Rubber Seal
20 30--15
20
25
-310+ 0.015
0
74h+93626165554.5
62420 30413+ 0.018
0
95h+11382818
60520 3051410403020
62525 3020
25
30
1612h+12463422610
60625 3522~3436~5015~30617136h+134735235.5
62625 3519+ 0.021
0
15h+14493725
60825 35822187h+15534129
62825 3524208h+16564432
690025 4022~3941~5020
30
40
15~401022196h+1553412910
600025 4020~4026228h+17584634
620030 4030249h+19625038
690125 401224216h+16564432
600125 4028248h+18604836
620130 4022~3941~6032+ 0.025
0
2610h+20645240
690225 5025~4951~6030
40
50
20~501528+ 0.021
0
257h+1860483615
600230 5025~5032+ 0.025
0
289h+2068544076.5
620235 50352911h+22725844
690325 501730+ 0.021
0
277h+19645238
600330 5035+ 0.025
0
3110h+22705643
620335 5025~4951~70403412h+24766249
690435 5040
50
60
30~602037349h+23735945
600440 5030~4951~80423612h+2582665089
620445 50474014h+28887256
600540 6034~5961~8040
50
80
40~8025474112967656101512
620545 6037~5961~9052+ 0.030
0
4515h+31102826210201211
600640 6030554813h+321048464
620650 6037~5961~100625516h+361129272
600750 6037~6566~10050
90
40~9035625514h+36112927210201211
620760 7045~7475~100726417h+441481188815251513
600850 7042~6971~10060
100
50~10040686015h+411221028210201211
620860 8050~7981~100807418h+5016013010015251513
Check for available sizes in the price list. * No. 623, 624, 605 and 606 are not available for VV (Non-contact Sealed). C chamfer cannot be specified for h Selectable Type.
 
Alterations - Bearings with Housing


T-Shaped/Double Bearings/Unretained:Related Image

Basic information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Number of Bearings Double
Retaining Ring Not Provided Type Bearings with Housings

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360