Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Back to the Category Bearings with Housing
Available dimensions and tolerances can be found under the tab More information.
Type | Material | Surface Treatment | ||||
T, h Selectable | T Selectable, h Configurable | T, h Configurable | T Selectable, h Configurable, C Chamfered | Bearing | Housing | Housing |
BGHWB | BGHWFB | BGHWTB | BGHWFB-C | Steel | EN 1.1191 Equiv. | Black Oxide |
BGHW | BGHWF | BGHWT | BGHWF-C | Electroless Nickel Plating | ||
BGHWA | BGHWFA | BGHWTA | BGHWFA-C | 2000 Aluminum Alloy | Clear Anodize | |
BGHWSA | BGHWFSA | - | BGHWFSA-C | Stainless Steel | ||
BGHWS | BGHWFS | BGHWTS | BGHWFS-C | EN 1.4301 Equiv. | - |
Further specifications can be found under the tab More information.
Information about tolerances can be found under ball bearing table / tolerances as PDF
Part Number | - | T | - | h | ||||
Type | Bearing | Seal | ||||||
BGHW BGHWFB-C BGHWFSA- | 6000 6901 6000 | ZZ VV ZZ | - - - | 40 40 25 | - - - | 30 35 30 |
Note: the bearing number used is included in the bearing housing part number.
- Housing material: aluminum, steel, stainless steel
- Coatings: uncoated, burnished, anodized, nickel-plated
- Ball bearing material: steel, stainless steel
- ISO tolerances: Ball bearing table/tolerances available as PDF
- bearing housing types: round flange, square flange, compact flange, guide flange, T-shape, L-shape, block shape
- Ball bearing types: deep groove ball bearings, angular ball bearings
- Inner diameter: from 3 mm to 50 mm
The variety of bearing housings can be found in the Overview of the Types of Pedestal Bearings available as a PDF.
The different designs of the flange bearings can be found in the Overview of the Types of Flange Bearing Housing available as PDF.
Bearing housings are highly robust and allow for easy and quick assembly. They are used to accommodate rotating machine elements in mechanical engineering. The housing bearings are generally provided for receiving rotary shafts or torsional shafts. Bearing housing types include pedestal bearings, flange bearings, tension bearings, and pillow blocks. They can be fitted with simple ball bearings. However, there are bearing housings in which angular contact ball bearings are installed that can also absorb axial forces. Housing bearings are available with single-row, double-row and three-row deep-groove ball bearings or angular contact ball bearings. The different designs of the bearing housings can be used horizontally or vertically. For horizontal mounting, MISUMI offers bearing housings as a vertical pedestal bearing in L- and T-shape, as well as a square bearing block. Flange bearing housings, also called flange bearings, are often used for vertical mounting. A bearing unit from MISUMI, whether a pedestal bearing or a flange bearing, is available in double or triple bearings (with rolling bearings) to absorb any lever forces.
The ball bearings are secured in the bearing housings with retaining rings or bearing covers. The bearing can thus be replaced as needed.
Two-row and multi-row bearing housings
Multi-row bearing housings are well-suited for applications subjected to lever forces. They can contribute to increased rotational stability as a flange bearing housing or a pedestal bearing housing.
The flange bearing with angular ball bearing and screwed bearing cover can be used as a fixed bearing. In this case, a floating bearing is recommended in the assembly group.
The combination of fixed and floating bearings can ensure length compensation. This prevents an undesirable compression of a shaft or a threaded drive. A compression can create an imbalance and thus vibrations in an application and lead to inaccuracy
Ball bearing seals for bearing housings
ZZ (2Z): double encapsulated
VV (2RZ): contactless rubber seal
DD (2RS): contact rubber seal (slightly increased friction)
MISUMI’s bearing housings, flange bearings and pedestal bearings can be used in almost all applications. Bearing housings are often used as flange bearings or pedestal bearings for the bearing of ball screws and rotary shafts. In addition, they are often found in conveyor belts, or in the bearings of shafts in timing belts, as well as chain transmission. As a fixed and floating bearing, the bearing units can withstand high loads and speeds of rotation. In addition, the encapsulated or sealed bearings are protected from external influences.
Bearing unit housings are available in steel, stainless steel, and aluminum. Due to the alterations of selecting the ball bearings, a pedestal bearing housing or flange bearing housing can consist of various types of materials. The bearing housings are optionally installed with steel or stainless steel ball bearings. In addition, a bearing housing that can be used as a fixed bearing can additionally be provided on the bearing housing with a rubber seal.
MISUMI’s pedestal bearings and flange bearings made of steel can be optionally burnished, painted, chemically nickel-plated. The aluminum bearing housings can be anodized to provide the best possible protection against corrosion depending on the need or the environmental conditions.
Types of pedestal bearings
Shape | Mounting method | Features |
T-shape (extruded) | - economically extruded housing | |
T-shape | - stable despite its narrow design | |
L-shape | - Low width | |
Block shape (internal thread) | - Fastened from underneath through the internal thread | |
Block shape | - Low assembly height | |
Straight | - Fastening from the front |
Flange bearing designs
Ball bearing | Design | utilisation |
Easy | - Can be used at several shaft positions | |
With centering collar | - Often used to secure multiple locations | |
Double | - Suitable for heavy loads | |
With centering collar | - Suitable for heavy loads |
When assembling bearing housings, care must be taken to ensure that they are installed without tension to prevent vibration, noise and damage. The holes or threads on the mounting surface should therefore be positioned as accurately as possible to prevent stresses on the shaft or spindle. In addition, dowel pins in the base plate can be a helpful option. Also, when installing the bearing housings, make sure that the contact surfaces are clean.
In addition, MISUMI offers special types of bearing housings, which have a positioning groove on the underside to predetermine a precise alignment.
The alteration [NA] allows for the bearing housings and ball bearings not to be delivered pre-assembled. This can significantly simplify assembly depending on the assembly procedure.
In some variants with angular contact bearings, the bearings must be greased during assembly.
Flange bearing housing with female thread
MISUMI offers another special form with the flange bearing with female thread. This flange bearing has the advantage that it can be mounted from the front and the rear. This flange bearing housing provides high mounting flexibility and the ability to standardize and reduce the variety of bearing housings.
Bearing housing for axial load
If high axial forces occur, MISUMI offers a special form of flange bearings in the combination of needle bearings for radial forces and axial ball bearings for axial forces.
Maintenance
For bearing housings, the installed bearing can be replaced after the service life has been reached. If the bearings are pressed into the bearing housing, it is recommended to replace the bearing together with the housing. The bearing number installed in the MISUMI bearing housing is discernible from the article number of the bearing unit.
Further information about the various application of bearings can be found under the tab More Information.
Note : After determining the bearing number, you can enter it in the search window to determine the load values and specifications of the bearing for the calculation.
Application example of a flange bearing housing
(1) Collar, (2) Bearing lock nut, (3) Deep groove ball bearing, (4) Housing, (5) Rotary shaft, (6) O-ring, (7) Angular ball bearing, (8) Collar
Application example of a pedestal bearing with conveyor belt
(1) Pedestal bearing, (2) Rotary shaft, (3) Conveyor belt, (4) Idler for flat belts, (5) Collar
Application example of a bearing housing
(1) Bearing housing, (2) Metal washer, (3) Screw, (4) Mounting plate, (5) Nut
Application example of a flange bearing housing with clamping ring
(1) Flange bearing, (2) Clamping ring
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BGHWB6002ZZ-30-50 |
BGHWB6002ZZ-50-50 |
BGHWB6002ZZ-[30,50]-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing I.D. d (mm) | Bearing Material | Holder Material | Thickness T (mm) | Holder Surface Treatment | Height h (mm) | Bearing Part Number | Seals | Holder Width L (mm) | C Chamfered | Thickness, Height Indication | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.66 € | 1 | Available | 8 Days | 10 | 15 | [Steel] Steel | EN 1.1191 Equiv. | - | Black Oxide | 50 | 6002 | ZZ (Double Shield) | 68 | Not Provided | T, h Selection | |
75.66 € | 1 | Available | 8 Days | 10 | 15 | [Steel] Steel | EN 1.1191 Equiv. | - | Black Oxide | 50 | 6002 | ZZ (Double Shield) | 68 | Not Provided | T, h Selection | |
- | 1 | 8 Days | 10 | 15 | [Steel] Steel | EN 1.1191 Equiv. | 30 ~ 50 | Black Oxide | 50 | 6002 | ZZ (Double Shield) | 68 | Not Provided | T, h Selection |
Loading...
Back to the Category Bearings with Housing
Part Number | Width T | Height h | d | DH7 | dh | B | H | L | L1 | L2 | G | S | C | d1 | ||||||
Type | Bearing No. | Seal | Selectable | 1mm Increment | Selectable | Configurable 1mm Increment | Tolerance | |||||||||||||
Range | Range | |||||||||||||||||||
Selectable T, h BGHWB BGHW BGHWA BGHWSA BGHWS T Selectable, h Configurable BGHWFB BGHWF BGHWFA BGHWFSA BGHWFS T Selectable, h Configurable, C Chamfered BGHWFB-C BGHWF-C BGHWFA-C BGHWFSA-C BGHWFS-C T, h Configurable BGHWTB BGHWT BGHWTA BGHWTS | 623 | ZZ Double Shielded *VV Non-Contact Sealed Rubber Seal DD Contact Sealed Rubber Seal | 20 30 | - | - | 15 20 25 | - | 3 | 10 | + 0.015 0 | 7 | 4 | h+9 | 36 | 26 | 16 | 5 | 5 | 5 | 4.5 |
624 | 20 30 | 4 | 13 | + 0.018 0 | 9 | 5 | h+11 | 38 | 28 | 18 | ||||||||||
605 | 20 30 | 5 | 14 | 10 | 40 | 30 | 20 | |||||||||||||
625 | 25 30 | 20 25 30 | 16 | 12 | h+12 | 46 | 34 | 22 | 6 | 10 | ||||||||||
606 | 25 35 | 22~34 | 36~50 | 15~30 | 6 | 17 | 13 | 6 | h+13 | 47 | 35 | 23 | 5.5 | |||||||
626 | 25 35 | 19 | + 0.021 0 | 15 | h+14 | 49 | 37 | 25 | ||||||||||||
608 | 25 35 | 8 | 22 | 18 | 7 | h+15 | 53 | 41 | 29 | |||||||||||
628 | 25 35 | 24 | 20 | 8 | h+16 | 56 | 44 | 32 | ||||||||||||
6900 | 25 40 | 22~39 | 41~50 | 20 30 40 | 15~40 | 10 | 22 | 19 | 6 | h+15 | 53 | 41 | 29 | 10 | ||||||
6000 | 25 40 | 20~40 | 26 | 22 | 8 | h+17 | 58 | 46 | 34 | |||||||||||
6200 | 30 40 | 30 | 24 | 9 | h+19 | 62 | 50 | 38 | ||||||||||||
6901 | 25 40 | 12 | 24 | 21 | 6 | h+16 | 56 | 44 | 32 | |||||||||||
6001 | 25 40 | 28 | 24 | 8 | h+18 | 60 | 48 | 36 | ||||||||||||
6201 | 30 40 | 22~39 | 41~60 | 32 | + 0.025 0 | 26 | 10 | h+20 | 64 | 52 | 40 | |||||||||
6902 | 25 50 | 25~49 | 51~60 | 30 40 50 | 20~50 | 15 | 28 | + 0.021 0 | 25 | 7 | h+18 | 60 | 48 | 36 | 15 | |||||
6002 | 30 50 | 25~50 | 32 | + 0.025 0 | 28 | 9 | h+20 | 68 | 54 | 40 | 7 | 6.5 | ||||||||
6202 | 35 50 | 35 | 29 | 11 | h+22 | 72 | 58 | 44 | ||||||||||||
6903 | 25 50 | 17 | 30 | + 0.021 0 | 27 | 7 | h+19 | 64 | 52 | 38 | ||||||||||
6003 | 30 50 | 35 | + 0.025 0 | 31 | 10 | h+22 | 70 | 56 | 43 | |||||||||||
6203 | 35 50 | 25~49 | 51~70 | 40 | 34 | 12 | h+24 | 76 | 62 | 49 | ||||||||||
6904 | 35 50 | 40 50 60 | 30~60 | 20 | 37 | 34 | 9 | h+23 | 73 | 59 | 45 | |||||||||
6004 | 40 50 | 30~49 | 51~80 | 42 | 36 | 12 | h+25 | 82 | 66 | 50 | 8 | 9 | ||||||||
6204 | 45 50 | 47 | 40 | 14 | h+28 | 88 | 72 | 56 | ||||||||||||
6005 | 40 60 | 34~59 | 61~80 | 40 50 80 | 40~80 | 25 | 47 | 41 | 12 | 96 | 76 | 56 | 10 | 15 | 12 | |||||
6205 | 45 60 | 37~59 | 61~90 | 52 | + 0.030 0 | 45 | 15 | h+31 | 102 | 82 | 62 | 10 | 20 | 12 | 11 | |||||
6006 | 40 60 | 30 | 55 | 48 | 13 | h+32 | 104 | 84 | 64 | |||||||||||
6206 | 50 60 | 37~59 | 61~100 | 62 | 55 | 16 | h+36 | 112 | 92 | 72 | ||||||||||
6007 | 50 60 | 37~65 | 66~100 | 50 90 | 40~90 | 35 | 62 | 55 | 14 | h+36 | 112 | 92 | 72 | 10 | 20 | 12 | 11 | |||
6207 | 60 70 | 45~74 | 75~100 | 72 | 64 | 17 | h+44 | 148 | 118 | 88 | 15 | 25 | 15 | 13 | ||||||
6008 | 50 70 | 42~69 | 71~100 | 60 100 | 50~100 | 40 | 68 | 60 | 15 | h+41 | 122 | 102 | 82 | 10 | 20 | 12 | 11 | |||
6208 | 60 80 | 50~79 | 81~100 | 80 | 74 | 18 | h+50 | 160 | 130 | 100 | 15 | 25 | 15 | 13 |
Shape | T-Shaped | Bearing Used | Deep Groove Ball Bearings | Number of Bearings | Double |
---|---|---|---|---|---|
Retaining Ring | Not Provided | Type | Bearings with Housings |
Configure
Basic Attributes
Bearing Material
Thickness T(mm)
Type
Bearing I.D. d(mm)
Holder Material
Holder Surface Treatment
Height h(mm)
Bearing Part Number
Seals
Holder Width L(mm)
C Chamfered
Thickness, Height Indication
Filter by CAD data type
Filter by standard shipping days
Optional Attributes