Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | ||
One End Threaded One End Tapped | Both Ends Threaded | Both Ends Threaded, Thread Length & Dia. Configurable | ||
NLSBH | NLSBL | NLSBP | EN 1.0038 Equiv. | - |
LSBH | LSBL | LSBP | Black Oxide | |
PLSBH | PLSBL | PLSBP | Electroless Nickel Plating | |
SLSBH | SLSBL | SLSBP | EN 1.4301 Equiv. | - |
Part Number | - | L | - | F | - | G | - | M | - | N |
LSBH10 PLSBP10 SLSBP30 | - - - | 200 200 750 | - - - | F40 F40 F35 | - - | G35 G40 | - - - | M5 M5 M20 | - - - | N4 N4 N24 |
Part Number | 0.5mm Increment | M / N Selection | (C) | A | ||||||||||||||||
Type | B | L | F | G | ||||||||||||||||
One End Threaded One End Tapped EN 1.0038 Equiv. NLSBH LSBH PLSBH EN 1.4301 Equiv. SLSBH | Both Ends Threaded EN 1.0038 Equiv. NLSBL LSBL PLSBL EN 1.4301 Equiv. SLSBL | Both Ends Threaded, Thread Length & Dia. Configurable EN 1.0038 Equiv. NLSBP LSBP PLSBP EN 1.4301 Equiv. SLSBP | 5 | 8~50 | 5~20 | 5~20 | 2 | 2.6 | 5.8 | 1.0 | ||||||||||
6 | 15~50 | 5~30 | 5~30 | 3 | 4 | 6.9 | 1.5 | |||||||||||||
7 | 20~150 | 5~30 | 5~30 | 3 | 4 | 8.1 | 1.5 | |||||||||||||
8 | 20~250 | 8~40 | 8~40 | 4 | 5 | 9.2 | 1.6 | |||||||||||||
10 | 25~350 | 8~42 | 8~42 | 4 | 5 | 6 | 11.5 | 2.0 | ||||||||||||
12 | 25~400 | 10~55 | 10~55 | 5 | 6 | 8 | 13.9 | 2.5 | ||||||||||||
13 | 30~400 | 10~55 | 10~55 | 5 | 6 | 8 | 15.0 | 2.5 | ||||||||||||
14 | 35~500 | 12~60 | 12~60 | 6 | 8 | 10 | 16.2 | 3.0 | ||||||||||||
17 | 35~500 | 12~60 | 12~60 | 6 | 8 | 10 | 19.6 | 3.0 | ||||||||||||
19 | 45~500 | 15~75 | 15~75 | 8 | 10 | 12 | 21.9 | 3.5 | ||||||||||||
24 | 55~600 | 20~80 | 20~80 | 10 | 12 | 16 | 27.7 | 4.0 | ||||||||||||
27 | 65~700 | 25~90 | 25~90 | 12 | 16 | 20 | 31.2 | 5.0 | ||||||||||||
30 | 80~800 | 30~100 | 30~100 | 16 | 20 | 24 | 34.6 | 6.0 | ||||||||||||
32 | 80~800 | 30~100 | 30~100 | 16 | 20 | 24 | 36.9 | 6.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LSBH5-[8-100/0.5]-F[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
LSBH6-[15-50/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
LSBH7-[20-150/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
LSBH8-[20-250/0.5]-F[8-40/0.5]-M[4,5]-N[4,5] |
LSBH10-[25-350/0.5]-F[8-42/0.5]-M[4,5,6]-N[4,5,6] |
LSBH12-[25-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBH13-[30-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBH14-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBH17-[35-500/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-N[6,8,10] |
LSBH19-[45-500/0.5]-F[15-75/0.5]-M[8,10,12]-N[8,10,12] |
LSBH24-[55-600/0.5]-F[20-80/0.5]-M[10,12,16]-N[10,12,16] |
LSBH27-[65-700/0.5]-F[25-90/0.5]-M[12,16,20]-N[12,16,20] |
LSBH30-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
LSBH32-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
LSBL5-[8-100/0.5]-F[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
LSBL6-[15-50/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
LSBL7-[20-150/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
LSBL8-[20-250/0.5]-F[8-40/0.5]-M[4,5]-N[4,5] |
LSBL10-[25-350/0.5]-F[8-42/0.5]-M[4,5,6]-N[4,5,6] |
LSBL12-[25-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBL13-[30-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBL14-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBL17-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBL19-[45-500/0.5]-F[15-75/0.5]-M[8,10,12]-N[8,10,12] |
LSBL24-[55-600/0.5]-F[20-80/0.5]-M[10,12,16]-N[10,12,16] |
LSBL27-[65-700/0.5]-F[25-90/0.5]-M[12,16,20]-N[12,16,20] |
LSBL30-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
LSBL32-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
LSBP5-[8-100/0.5]-F[5-20/0.5]-G[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
LSBP6-[15-50/0.5]-F[5-30/0.5]-G[5-30/0.5]-M[3,4]-N[3,4] |
LSBP7-[20-150/0.5]-F[5-30/0.5]-G[5-30/0.5]-M[3,4]-N[3,4] |
LSBP8-[20-250/0.5]-F[8-40/0.5]-G[8-40/0.5]-M[4,5]-N[4,5] |
LSBP10-[25-350/0.5]-F[8-42/0.5]-G[8-42/0.5]-M[4,5,6]-N[4,5,6] |
LSBP12-[25-400/0.5]-F[10-55/0.5]-G[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBP13-[30-400/0.5]-F[10-55/0.5]-G[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBP14-[35-500/0.5]-F[12-60/0.5]-G[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBP17-[35-500/0.5]-F[12-60/0.5]-G[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBP19-[45-500/0.5]-F[15-75/0.5]-G[15-75/0.5]-M[8,10,12]-N[8,10,12] |
LSBP24-[55-600/0.5]-F[20-80/0.5]-G[20-80/0.5]-M[10,12,16]-N[10,12,16] |
LSBP27-[65-700/0.5]-F[25-90/0.5]-G[25-90/0.5]-M[12,16,20]-N[12,16,20] |
LSBP30-[80-800/0.5]-F[30-100/0.5]-G[30-100/0.5]-M[16,20,24]-N[16,20,24] |
LSBP32-[80-800/0.5]-F[30-100/0.5]-G[30-100/0.5]-M[16,20,24]-N[16,20,24] |
NLSBH5-[8-100/0.5]-F[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
NLSBH6-[15-50/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
NLSBH7-[20-150/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
NLSBH8-[20-250/0.5]-F[8-40/0.5]-M[4,5]-N[4,5] |
NLSBH10-[25-350/0.5]-F[8-42/0.5]-M[4,5,6]-N[4,5,6] |
NLSBH12-[25-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
NLSBH13-[30-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
NLSBH14-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
NLSBH17-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
NLSBH19-[45-500/0.5]-F[15-75/0.5]-M[8,10,12]-N[8,10,12] |
NLSBH24-[55-600/0.5]-F[20-80/0.5]-M[10,12,16]-N[10,12,16] |
NLSBH27-[65-700/0.5]-F[25-90/0.5]-M[12,16,20]-N[12,16,20] |
NLSBH30-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
NLSBH32-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
NLSBL5-[8-100/0.5]-F[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
NLSBL6-[15-50/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
NLSBL7-[20-150/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
NLSBL8-[20-250/0.5]-F[8-40/0.5]-M[4,5]-N[4,5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft end shape (right) | Wrench Flats B (or D) (mm) | Length L (mm) | Material | Surface Treatment | Thread Dia. M (mm) | Screw Dia. N (mm) | Screw Length F (mm) | Screw Length G (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Tapped | 5 | 8 ~ 100 | [Steel] EN 1.0038 Equiv. | Black Oxide | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | - | ||
- | 1 | 6 Days | 10 | Tapped | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | - | ||
- | 1 | 6 Days | 10 | Tapped | 7 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | - | ||
- | 1 | 6 Days | 10 | Tapped | 8 | 20 ~ 250 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 5 | 4 ~ 5 | 8 ~ 40 | - | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 25 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 4 ~ 6 | 8 ~ 42 | - | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 5 ~ 8 | 10 ~ 55 | - | ||
- | 1 | 6 Days | 10 | Tapped | 13 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 5 ~ 8 | 10 ~ 55 | - | ||
- | 1 | 6 Days | 10 | Tapped | 14 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 6 ~ 10 | 12 ~ 60 | - | ||
- | 1 | 6 Days | 10 | Tapped | 17 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 12 | 6 ~ 10 | 12 ~ 60 | - | ||
- | 1 | 6 Days | 10 | Tapped | 19 | 45 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 8 ~ 12 | 8 ~ 12 | 15 ~ 75 | - | ||
- | 1 | 6 Days | 10 | Tapped | 24 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 10 ~ 16 | 10 ~ 16 | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | 27 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 12 ~ 20 | 12 ~ 20 | 25 ~ 90 | - | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Black Oxide | 16 ~ 24 | 16 ~ 24 | 30 ~ 100 | - | ||
- | 1 | 6 Days | 10 | Tapped | 32 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Black Oxide | 16 ~ 24 | 16 ~ 24 | 30 ~ 100 | - | ||
- | 1 | 6 Days | 10 | Threads | 5 | 8 ~ 100 | [Steel] EN 1.0038 Equiv. | Black Oxide | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | - | ||
- | 1 | 6 Days | 10 | Threads | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | - | ||
- | 1 | 6 Days | 10 | Threads | 7 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | - | ||
- | 1 | 6 Days | 10 | Threads | 8 | 20 ~ 250 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 5 | 4 ~ 5 | 8 ~ 40 | - | ||
- | 1 | 6 Days | 10 | Threads | 10 | 25 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 4 ~ 6 | 8 ~ 42 | - | ||
- | 1 | 6 Days | 10 | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 5 ~ 8 | 10 ~ 55 | - | ||
- | 1 | 6 Days | 10 | Threads | 13 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 5 ~ 8 | 10 ~ 55 | - | ||
- | 1 | 6 Days | 10 | Threads | 14 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 6 ~ 10 | 12 ~ 60 | - | ||
- | 1 | 6 Days | 10 | Threads | 17 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 6 ~ 10 | 12 ~ 60 | - | ||
- | 1 | 6 Days | 10 | Threads | 19 | 45 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 8 ~ 12 | 8 ~ 12 | 15 ~ 75 | - | ||
- | 1 | 6 Days | 10 | Threads | 24 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 10 ~ 16 | 10 ~ 16 | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | 27 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 12 ~ 20 | 12 ~ 20 | 25 ~ 90 | - | ||
- | 1 | 6 Days | 10 | Threads | 30 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Black Oxide | 16 ~ 24 | 16 ~ 24 | 30 ~ 100 | - | ||
- | 1 | 6 Days | 10 | Threads | 32 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Black Oxide | 16 ~ 24 | 16 ~ 24 | 30 ~ 100 | - | ||
- | 1 | 6 Days | 10 | Threads | 5 | 8 ~ 100 | [Steel] EN 1.0038 Equiv. | Black Oxide | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Threads | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Threads | 7 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Threads | 8 | 20 ~ 250 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 5 | 4 ~ 5 | 8 ~ 40 | 8 ~ 40 | ||
- | 1 | 6 Days | 10 | Threads | 10 | 25 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 4 ~ 6 | 8 ~ 42 | 8 ~ 42 | ||
- | 1 | 6 Days | 10 | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 5 ~ 8 | 10 ~ 55 | 10 ~ 55 | ||
- | 1 | 6 Days | 10 | Threads | 13 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 5 ~ 8 | 10 ~ 55 | 10 ~ 55 | ||
- | 1 | 6 Days | 10 | Threads | 14 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 6 ~ 10 | 12 ~ 60 | 12 ~ 60 | ||
- | 1 | 6 Days | 10 | Threads | 17 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 6 ~ 10 | 12 ~ 60 | 12 ~ 60 | ||
- | 1 | 6 Days | 10 | Threads | 19 | 45 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 8 ~ 12 | 8 ~ 12 | 15 ~ 75 | 15 ~ 75 | ||
- | 1 | 6 Days | 10 | Threads | 24 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 10 ~ 16 | 10 ~ 16 | 20 ~ 80 | 20 ~ 80 | ||
- | 1 | 6 Days | 10 | Threads | 27 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 12 ~ 20 | 12 ~ 20 | 25 ~ 90 | 25 ~ 90 | ||
- | 1 | 6 Days | 10 | Threads | 30 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Black Oxide | 16 ~ 24 | 16 ~ 24 | 30 ~ 100 | 30 ~ 100 | ||
- | 1 | 6 Days | 10 | Threads | 32 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Black Oxide | 16 ~ 24 | 16 ~ 24 | 30 ~ 100 | 30 ~ 100 | ||
- | 1 | 6 Days | 10 | Tapped | 5 | 8 ~ 100 | [Steel] EN 1.0038 Equiv. | Not Provided | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | - | ||
- | 1 | 6 Days | 10 | Tapped | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | - | ||
- | 1 | 6 Days | 10 | Tapped | 7 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | - | ||
- | 1 | 6 Days | 10 | Tapped | 8 | 20 ~ 250 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 5 | 4 ~ 5 | 8 ~ 40 | - | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 25 ~ 350 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 6 | 4 ~ 6 | 8 ~ 42 | - | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 8 | 5 ~ 8 | 10 ~ 55 | - | ||
- | 1 | 6 Days | 10 | Tapped | 13 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 8 | 5 ~ 8 | 10 ~ 55 | - | ||
- | 1 | 6 Days | 10 | Tapped | 14 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 10 | 6 ~ 10 | 12 ~ 60 | - | ||
- | 1 | 6 Days | 10 | Tapped | 17 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 10 | 6 ~ 10 | 12 ~ 60 | - | ||
- | 1 | 6 Days | 10 | Tapped | 19 | 45 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 8 ~ 12 | 8 ~ 12 | 15 ~ 75 | - | ||
- | 1 | 6 Days | 10 | Tapped | 24 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Not Provided | 10 ~ 16 | 10 ~ 16 | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | 27 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Not Provided | 12 ~ 20 | 12 ~ 20 | 25 ~ 90 | - | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Not Provided | 16 ~ 24 | 16 ~ 24 | 30 ~ 100 | - | ||
- | 1 | 6 Days | 10 | Tapped | 32 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Not Provided | 16 ~ 24 | 16 ~ 24 | 30 ~ 100 | - | ||
- | 1 | 6 Days | 10 | Threads | 5 | 8 ~ 100 | [Steel] EN 1.0038 Equiv. | Not Provided | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | - | ||
- | 1 | 6 Days | 10 | Threads | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | - | ||
- | 1 | 6 Days | 10 | Threads | 7 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | 5 ~ 30 | - | ||
- | 1 | 6 Days | 10 | Threads | 8 | 20 ~ 250 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 5 | 4 ~ 5 | 8 ~ 40 | - |
Loading...
Type | Hex | Shaft end shape (left) | Threads | Post Type | Solid |
---|---|---|---|---|---|
Memory | W/o Scale | Pilot (Concave-Convex at End) | Not Provided |
Configure
Basic Attributes
Shaft end shape (right)
Wrench Flats B (or D)(mm)
Length L(mm)
Material
Surface Treatment
Thread Dia. M(mm)
Screw Dia. N(mm)
Screw Length F(mm)
Screw Length G(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes