Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHSS18A
Type | Standard | L Short Type | Material | ||||||||||
Tapped Type | Threaded Type | Tapped Type | Threaded Type | Holder | Spherical Inner Ring | Bushing (Liner) | |||||||
Right-Hand Thread | Left-hand Thread | Right-Hand Thread | Left-hand Thread | Right-Hand Thread | Left-hand Thread | Right-Hand Thread | Left-hand Thread | ||||||
Steel | PHSC | PHSCL | PHSO | PHSOL | PHSCN | PHSCLN | PHSON | PHSOLN | EN 1.1181 Equiv. (Trivalent Chromate) | *EN 1.3505 Equiv.(58HRC~) | Special Copper Alloy | ||
Lubrication Free | PHSCM | PHSCLM | PHSOM | PHSOLM | PHSCMN | PHSCLMN | PHSOMN | - | d3, 4 | EN 1.1181 Equiv. (Trivalent Chromate) | *EN 1.3505 Equiv.(58HRC~) | Self-lubricating Synthetic Resin | |
Other Than Above | EN 1.1181 Equiv. (Trivalent Chromate) | EN 1.3505 Equiv.(58HRC~) | Polytetrafluoroethylene | ||||||||||
Stainless Steel Oil Free | PHSS | PHSSL | PHSOS | PHSOSL | PHSSN | PHSSLN | PHSOSN | - | EN 1.4305 Equiv. | EN 1.4125 Equiv.(58HRC~) | Polytetrafluoroethylene |
Part Number |
PHSC5 |
Part Number | D | D1 | D2 | L | L1 | MxP | ℓ | B | B1 | T | W | d1 | r | Static Load Capacity Radial Cs {kN} | Mass | ||||||||||
Type | d | Standard | Short | Standard | Short | Standard | Short | ||||||||||||||||||
Tapped Type | 3 | 12 | 6.5 | 8 | 27 | - | 21 | - | M3x0.5 | 10 | - | - | 4.5 | 6 | 3 | 7 | 7.4 | - | 0.3 | - | 1.57 | - | 6.5 | - | |
4 | 14 | 8 | 9.5 | 31 | 24 | M4x0.7 | 12 | 5.3 | 7 | 4 | 8 | 7.6 | - | - | 2.25 | - | 10 | ||||||||
Standard | L Short Type | 5 | 16 | 9 | 11 | 35 | 28 | 27 | 20 | M5x0.8 | 14 | 12.5 | 7 | 6 | 8 | 9 | 7.7 | 8.8 | 5.59 | 3.92 | 0.98 | 16.5 | 16 | ||
6 | 18 | 10 | 13 | 39 | 35 | 30 | 26 | M6x1.0 | 13.5 | 10 | 6.75 | 9 | 5 | 11 | 9 | 11.1 | 6.86 | 5 | 1.44 | 25 | 25 | ||||
Right-hand Thread | 8 | 22 | 12.5 | 16 | 47 | 42 | 36 | 31 | M8x1.25 | 17 | 16 | 12 | 9 | 12 | 14 | 10.4 | 12.7 | 0.5 | 9.8 | 7.45 | 2.69 | 43 | 43 | ||
PHSC PHSCM PHSS | PHSCN PHSCMN PHSSN | 10 | 26 | 15 | 19 | 56 | 49 | 43 | 36 | M10x1.5 | 21 | 19 | 14 | 10.5 | 14 | 6.5 | 17 | 12.9 | 15.2 | 13.2 | 9.41 | 4.16 | 72 | 72 | |
10A | M10x1.25 | - | - | - | - | - | |||||||||||||||||||
12 | 30 | 17.5 | 22 | 65 | 59 | 50 | 44 | M12x1.75 | 24 | 24 | 18 | 12 | 16 | 19 | 15.4 | 17.6 | 16.7 | 11 | 5.88 | 107 | 107 | ||||
14 | 34 | 20 | 25 | 74 | 66 | 57 | 49 | M14x2.0 | 27 | 27 | 19 | 13.5 | 19 | 8 | 22 | 16.9 | 19.2 | 0.7 | 20.6 | 15.2 | 6.61 | 160 | 160 | ||
Left-hand Thread | 14A | M14x1.5 | - | - | - | - | - | ||||||||||||||||||
PHSCL PHSCLM PHSSL | PHSCLN PHSCLMN PHSSLN | 16 | 38 | 22 | 27 | 83 | 70 | 64 | 51 | M16x2.0 | 33 | 33 | 20 | 15 | 21 | 19.4 | 19.4 | 25 | 20.2 | 8.33 | 210 | 210 | |||
18 | 42 | 25 | 31 | 92 | 81 | 71 | 60 | M18x2.5 | 36 | - | 25 | 16.5 | 23 | 10 | 27 | 21.9 | 21.9 | 29.4 | - | - | 295 | - | |||
18A | M18x1.5 | 36 | - | 25.2 | 11.52 | 11.52 | |||||||||||||||||||
L Short Type will be d5 - 22. | 20 | 46 | 27.5 | 34 | 100 | 87 | 77 | 64 | M20x1.5 | 40 | - | 27 | 18 | 25 | 30 | 24.4 | 34.3 | 27.8 | - | 380 | - | ||||
22 | 50 | 30 | 37 | 109 | 99 | 84 | 74 | M22x1.5 | 43 | 33 | 20 | 28 | 12 | 32 | 25.8 | 41.2 | 35.9 | - | 490 | ||||||
Steel, Lubrication Free,Stainless Steel Oil Free | kgf=Nx0.101972 |
Part Number | D | L | L1 | M×P | ℓ | B | B1 | d1 | r | Static Load Capacity Radial Cs {kN} | Mass | |||||||||
Type | d | Standard | Short | Standard | Short | Standard | Short | |||||||||||||
Threaded Type | 3 | 12 | 33 | - | 27 | - | M3×0.5 | 15 | - | 4.5 | 6 | 7.4 | - | 0.3 | - | 1.57 | - | 4.5 | - | |
4 | 14 | 37 | 30 | M4×0.7 | 17 | 5.3 | 7 | 7.6 | - | 2.25 | - | 7 | ||||||||
Standard | L Short Type | 5 | 16 | 41 | 28 | 33 | 20 | M5×0.8 | 20 | 7 | 6 | 8 | 7.7 | 8.8 | 3.43 | 3.43 | 0.98 | 12.5 | 12 | |
6 | 18 | 45 | 33 | 36 | 24 | M6×1.0 | 22 | 10 | 6.75 | 9 | 9 | 11.1 | 4.9 | 4.9 | 1.44 | 19 | 19 | |||
Right-hand Thread | 8 | 22 | 53 | 40 | 42 | 29 | M8×1.25 | 25 | 12 | 9 | 12 | 10.4 | 12.7 | 0.5 | 6.86 | 6.86 | 2.69 | 32 | 32 | |
PHSO PHSOM PHSOS | PHSON PHSOMN PHSOSN | 10 | 26 | 61 | 46 | 48 | 33 | M10×1.5 | 29 | 14 | 10.5 | 14 | 12.9 | 15.2 | 10.8 | 9.41 | 4.16 | 54 | 54 | |
10A | M10×1.25 | - | - | - | - | |||||||||||||||
12 | 30 | 69 | 54 | 54 | 39 | M12×1.75 | 33 | 18 | 12 | 16 | 15.4 | 17.6 | 16.7 | 11 | 5.88 | 85 | 85 | |||
14 | 34 | 77 | 60 | 60 | 43 | M14×2.0 | 36 | 19 | 13.5 | 19 | 16.9 | 19.2 | 0.7 | 20.6 | 15.2 | 6.61 | 126 | 126 | ||
Left-hand Thread | 14A | M14×1.5 | - | - | - | - | ||||||||||||||
PHSOL PHSOLM PHSOSL | PHSOLN | 16 | 38 | 85 | 65 | 66 | 46 | M16×2.0 | 40 | 20 | 15 | 21 | 19.4 | 19.4 | 25 | 20.2 | 8.33 | 185 | 185 | |
18 | 42 | 93 | 74 | 72 | 53 | M18×2.5 | 44 | 25 | 16.5 | 23 | 21.9 | - | 29.4 | - | - | 260 | - | |||
18A | M18×1.5 | 21.9 | 25.2 | 11.52 | 258 | |||||||||||||||
L Short Type will be d5 - 22. | 20 | 46 | 101 | 84 | 78 | 61 | M20×1.5 | 47 | 30 | 18 | 25 | 24.4 | - | 34.3 | 27.8 | - | 340 | - | ||
22 | 50 | 109 | 91 | 84 | 66 | M22×1.5 | 51 | 33 | 20 | 28 | 25.8 | 41.2 | 35.9 | - | 435 | |||||
Steel, Lubrication Free,Stainless Steel Oil Free No Grease Nipple for PHSO(L)5 ~ 6 and PHSO(L)N5 ~ 6. | kgf=Nx0.101972 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PHSS18A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Connecting Threads | I.D. D (mm) | Connection screw shape | Connection screw direction | The material of a ball | Bushing Material | Static load capacity radial (N) | Specifications | L Dimension Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.03 € | 1 | Available |
Same day
Stock | 10 | EN 1.4305 Equiv. | [M18] M18x1.5 | 18 | Tapped | Right-hand Thread | EN 1.4125 Equiv. | [Resin] Polytetrafluoroethylene | 11520 | Stainless Steel Oil Free | Standard Type |
Loading...
Type | Rod End Bearings | Tpyes of Rod End Bearing | Standard Type |
---|
This page is Rod End Bearings / Standard, part number PHSS18A.
You can find the detail information about specifications and dimensions on part number PHSS18A.
Configure
Stock
Basic Attributes
Connecting Threads
Bushing Material
Type
Main Body Material
I.D. D(mm)
Connection screw shape
Connection screw direction
The material of a ball
Specifications
L Dimension Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PHSC10 |
PHSC10A |
PHSC12 |
PHSC14 |
PHSC14A |
PHSC16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body Material | Connecting Threads | I.D. D (mm) | Connection screw shape | Connection screw direction | The material of a ball | Bushing Material | Static load capacity radial (N) | Specifications | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.83 € | 1 | Available |
Same day
Stock | 10 | EN 1.1181 Equiv. | [M10] M10x1.5 | 10 | Tapped | Right-hand Thread | EN 1.3505 Equiv. | Special Copper Alloy | 13200 | Steel | Standard Type | |
13.85 € | 1 | Available |
Same day
Stock | 10 | EN 1.1181 Equiv. | [M10] M10x1.25 | 10 | Tapped | Right-hand Thread | EN 1.3505 Equiv. | Special Copper Alloy | 13200 | Steel | Standard Type | |
13.35 € | 1 | Available |
Same day
Stock | 10 | EN 1.1181 Equiv. | [M12] M12x1.75 | 12 | Tapped | Right-hand Thread | EN 1.3505 Equiv. | Special Copper Alloy | 16700 | Steel | Standard Type | |
19.91 € | 1 | Available | 5 Days | 10 | EN 1.1181 Equiv. | [M14] M14 x 2.0 | 14 | Tapped | Right-hand Thread | EN 1.3505 Equiv. | Special Copper Alloy | 20600 | Steel | Standard Type | |
21.66 € | 1 | Available | 5 Days | 10 | EN 1.1181 Equiv. | [M14] M14x1.5 | 14 | Tapped | Right-hand Thread | EN 1.3505 Equiv. | Special Copper Alloy | 20600 | Steel | Standard Type | |
20.65 € | 1 | Available |
Same day
Stock | 10 | EN 1.1181 Equiv. | [M16] M16 x 2.0 | 16 | Tapped | Right-hand Thread | EN 1.3505 Equiv. | Special Copper Alloy | 25000 | Steel | Standard Type |