Rubber Base Adjustment Pads (Part Numbers - CAD Download)

Rubber Base Adjustment Pads

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] The attached rubber dampens vibrations with the floor. [Material] Available in stainless steel or steel.
  • Order quantities extended (D-JIT)
  • Stock

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FJSMS8-60-C

Rubber Base Adjustment Pads:Related Image

Main BodyTypeMain BodyRubber
MaterialSurface TreatmentMaterial (Color)Hardness
Steel TypeFJSNEN 1.0038 Equiv.Electrodeposited Paint (Black)Neoprene Rubber (Black)Shore A80
FJSMSilicon (White)Shore A70
Polyacetal (White)-
Non-Migration Chloroprene Rubber (Gray)Shore A70
Electrically Conductive Rubber (Black)Shore A70
Stainless SteelFJSNSEN 1.4301 Equiv.Electrolytic PolishingNeoprene Rubber (Black)Shore A80
FJSMSSilicon (White)Shore A70
Polyacetal (White)-
Non-Migration Chloroprene Rubber (Gray)Shore A70
Electrically Conductive Rubber (Black)Shore A70
For polyacetal hardness, refer to Resin Plate Characteristics Table on P.949.
Electrically Conductive Rubber Specific Volume Resistivity 102 ~ 104Ω∙cm.

Specifications

Part Number-Rubber Material
FJSN12-100
FJSM12-100

-

S
MDdd112EB
84035.510
(18)
5.56.513.513
107817
125045.515
(19)
81016
(15)
19
166055.520
(26)
10131724
20131630
The values in ( ) are for d1 and E dimensions of FJSN and FJSNS.

■Steel Type
Part NumberFJSMLAllowable Vertical Load (kN)Mass
(g)
Unit Price
FJSNFJSM
TypeM-ARubber MaterialS (Silicon)P (Polyacetal)C (Chloroprene)D (Electrically Conductive Rubber)
FJSN

FJSM
(Rubber Selectable)
8-60S (Silicon, White)
P (Polyacetal, White)
C (Non-migration Chloroprene Rubber, Gray)
D (Electrically Conductive Rubber, Black)
794.080
10-5070.5110
10-7595.5135
12-70944.2160
12-100124190
16-70974.4290
16-100127340
20-100130440
20-130160510
Rubber type is not selectable for FJSN (Neoprene rubber only).

■Stainless Steel
Part NumberFJSMSLAllowable Vertical Load (kN)Mass
(g)
Unit Price
FJSNSFJSMS
TypeM-ARubber MaterialS (Silicon)P (Polyacetal)C (Chloroprene)D (Electrically Conductive Rubber)
FJSNS

FJSMS

(Rubber Selectable)
8-60S (Silicon, White)
P (Polyacetal, White)
C (Non-migration Chloroprene Rubber, Gray)
D (Electrically Conductive Rubber, Black)
794.080
10-5070.5110
12-70944.2160
16-70974.4290
20-100130440
20-130160510
Rubber type is not selectable for FJSNS (Neoprene rubber only).

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FJSMS8-60-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)

11.71 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)4046013.58

Loading...

  1. 1

More Information

Rubber Base Adjustment Pads:Related Image

Basic information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Rubber Foot Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

This page is Rubber Base Adjustment Pads, part number FJSMS8-60-C.
You can find the detail information about specifications and dimensions on part number FJSMS8-60-C.

Variation of this product

Part Number
FJSM10-50-S
FJSM10-75-C
FJSM10-75-D
FJSMS8-60-D
FJSMS8-60-P
FJSMS8-60-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)

9.19 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.[Electroplating] Electrostatic Painting (Black)[Steel] EN 1.0038 Equiv.[Coating] Electrostatic Painting (Black)[Silicone] Silicon (White)4045013.510

7.56 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.[Electroplating] Electrostatic Painting (Black)[Steel] EN 1.0038 Equiv.[Coating] Electrostatic Painting (Black)[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)4047513.510

8.44 €

1 Available Same day

Stock

-[Steel] EN 1.0038 Equiv.[Electroplating] Electrostatic Painting (Black)[Steel] EN 1.0038 Equiv.[Coating] Electrostatic Painting (Black)[Synthetic Rubber] Electrically Conductive Rubber (Black)4047513.510

12.47 €

1 Available 5 Days -[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Synthetic Rubber] Electrically Conductive Rubber (Black)4046013.58

16.00 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Polyacetal] Polyacetal (White)4046013.58

15.48 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Silicone] Silicon (White)4046013.58

Complementary Products

MISUMI Unit еxample related to this product

Tech Support