Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FJSM20-100-P
Main Body | Type | Main Body | Rubber | ||
Material | Surface Treatment | Material (Color) | Hardness | ||
Steel Type | FJSN | EN 1.0038 Equiv. | Electrodeposited Paint (Black) | Neoprene Rubber (Black) | Shore A80 |
FJSM | Silicon (White) | Shore A70 | |||
Polyacetal (White) | - | ||||
Non-Migration Chloroprene Rubber (Gray) | Shore A70 | ||||
Electrically Conductive Rubber (Black) | Shore A70 | ||||
Stainless Steel | FJSNS | EN 1.4301 Equiv. | Electrolytic Polishing | Neoprene Rubber (Black) | Shore A80 |
FJSMS | Silicon (White) | Shore A70 | |||
Polyacetal (White) | - | ||||
Non-Migration Chloroprene Rubber (Gray) | Shore A70 | ||||
Electrically Conductive Rubber (Black) | Shore A70 |
Part Number | - | Rubber Material |
FJSN12-100 FJSM12-100 | - | S |
M | D | d | d1 | ℓ1 | ℓ2 | E | B |
8 | 40 | 35.5 | 10 (18) | 5.5 | 6.5 | 13.5 | 13 |
10 | 7 | 8 | 17 | ||||
12 | 50 | 45.5 | 15 (19) | 8 | 10 | 16 (15) | 19 |
16 | 60 | 55.5 | 20 (26) | 10 | 13 | 17 | 24 |
20 | 13 | 16 | 30 |
Part Number | FJSM | L | Allowable Vertical Load (kN) | Mass (g) | Unit Price | |||||
FJSN | FJSM | |||||||||
Type | M-A | Rubber Material | S (Silicon) | P (Polyacetal) | C (Chloroprene) | D (Electrically Conductive Rubber) | ||||
FJSN FJSM (Rubber Selectable) | 8-60 | S (Silicon, White) P (Polyacetal, White) C (Non-migration Chloroprene Rubber, Gray) D (Electrically Conductive Rubber, Black) | 79 | 4.0 | 80 | |||||
10-50 | 70.5 | 110 | ||||||||
10-75 | 95.5 | 135 | ||||||||
12-70 | 94 | 4.2 | 160 | |||||||
12-100 | 124 | 190 | ||||||||
16-70 | 97 | 4.4 | 290 | |||||||
16-100 | 127 | 340 | ||||||||
20-100 | 130 | 440 | ||||||||
20-130 | 160 | 510 |
Part Number | FJSMS | L | Allowable Vertical Load (kN) | Mass (g) | Unit Price | |||||
FJSNS | FJSMS | |||||||||
Type | M-A | Rubber Material | S (Silicon) | P (Polyacetal) | C (Chloroprene) | D (Electrically Conductive Rubber) | ||||
FJSNS FJSMS (Rubber Selectable) | 8-60 | S (Silicon, White) P (Polyacetal, White) C (Non-migration Chloroprene Rubber, Gray) D (Electrically Conductive Rubber, Black) | 79 | 4.0 | 80 | |||||
10-50 | 70.5 | 110 | ||||||||
12-70 | 94 | 4.2 | 160 | |||||||
16-70 | 97 | 4.4 | 290 | |||||||
20-100 | 130 | 440 | ||||||||
20-130 | 160 | 510 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FJSM20-100-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height (mm) | Thread Nominal M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.51 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | [Electroplating] Electrostatic Painting (Black) | [Steel] EN 1.0038 Equiv. | [Coating] Electrostatic Painting (Black) | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 100 | 17 | 20 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | With Rubber Foot | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
This page is Rubber Base Adjustment Pads, part number FJSM20-100-P.
You can find the detail information about specifications and dimensions on part number FJSM20-100-P.
Configure
Basic Attributes
Thread Material
Thread Surface Treatment
Body Material
Main Body Surface Treatment
Rubber Material
Type
Width D(mm)
Allowable Load (Details)(kN)
Screw Length A(mm)
Main Body Height(mm)
Thread Nominal M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FJSM10-50-S |
FJSM10-75-C |
FJSM10-75-D |
FJSM20-100-S |
FJSM20-130-C |
FJSM20-130-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height (mm) | Thread Nominal M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.19 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | [Electroplating] Electrostatic Painting (Black) | [Steel] EN 1.0038 Equiv. | [Coating] Electrostatic Painting (Black) | [Silicone] Silicon (White) | 40 | 4 | 50 | 13.5 | 10 | |
7.56 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | [Electroplating] Electrostatic Painting (Black) | [Steel] EN 1.0038 Equiv. | [Coating] Electrostatic Painting (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 40 | 4 | 75 | 13.5 | 10 | |
8.44 € | 1 | Available |
Same day
Stock | - | [Steel] EN 1.0038 Equiv. | [Electroplating] Electrostatic Painting (Black) | [Steel] EN 1.0038 Equiv. | [Coating] Electrostatic Painting (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 40 | 4 | 75 | 13.5 | 10 | |
15.11 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | [Electroplating] Electrostatic Painting (Black) | [Steel] EN 1.0038 Equiv. | [Coating] Electrostatic Painting (Black) | [Silicone] Silicon (White) | 60 | 4.4 | 100 | 17 | 20 | |
13.23 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | [Electroplating] Electrostatic Painting (Black) | [Steel] EN 1.0038 Equiv. | [Coating] Electrostatic Painting (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 130 | 17 | 20 | |
14.18 € | 1 | Available |
Same day
Stock | - | [Steel] EN 1.0038 Equiv. | [Electroplating] Electrostatic Painting (Black) | [Steel] EN 1.0038 Equiv. | [Coating] Electrostatic Painting (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 130 | 17 | 20 |