Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MT13L1
Part Number |
Part Number | Load Voltage | Load Current | Sensor Type | Line | Wire Exit | Unit Price | |||
Type | L Selection | L1 (1m) | L3 (3m) | ||||||
L1 (1m) | L3 (3m) | 12/24VDC 110VAC | 5~50mA(DC) 7~20mA(AC) | Contact | 2 | Rear | |||
MT12 | 10~30VDC | *5~20mA | No Contact | 2 | |||||
MT13 | 30VDC or Less | 100Am or Less | No Contact | 3 | |||||
12/24VDC 110VAC | 5~50mA(DC) 7~20mA(AC) | Contact | 2 | Top | |||||
MTV12 | 10~30VDC | *5~20mA | No Contact | 2 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MT13L1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Output Format | Wiring Method | Number of Wires | Power Supply Voltage | Output Method | Application | Lead Wire Length (L) (m) | Load Voltage | Load Current Range | Lead Wire Exit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.58 € | 1 | Available | 5 Days | NPN Format | Three-Wire Method | 3 | DC10 ~ 28V | NPN Output | For PLC, Relay | 1 | DC30V or Less | 100 mA or less | Rear |
Loading...
Sensor Type | Non-Contact | Type | Main Body | Connection Method | Flexible Cords |
---|---|---|---|---|---|
With Indicator Lamp | LED (Lights when ON) | Lead Wire Thickness(mm2) | 3.4 | Oil Resistant | Oil Resistance |
Contact Point Type | No Contact |
This page is Rotary Clamp Cylinder Sensors, part number MT13L1.
You can find the detail information about specifications and dimensions on part number MT13L1.
Configure
Basic Attributes
Type
Output Format
Wiring Method
Number of Wires
Power Supply Voltage
Output Method
Application
Lead Wire Length (L)(m)
Load Voltage
Load Current Range
Lead Wire Exit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MT12L1 |
MT12L3 |
MT13L3 |
MTV12L1 |
MTV12L3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Output Format | Wiring Method | Number of Wires | Power Supply Voltage | Output Method | Application | Lead Wire Length (L) (m) | Load Voltage | Load Current Range | Lead Wire Exit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.21 € | 1 | Available | 5 Days | N/A | 2-Wire | 2 | Not Provided | - | Dedicated for PLC | 1 | DC10 ~ 30V | 5~20mA | Rear | |
31.74 € | 1 | Available | 5 Days | N/A | 2-Wire | 2 | Not Provided | - | Dedicated for PLC | 3 | DC10 ~ 30V | 5~20mA | Rear | |
30.98 € | 1 | Available | 5 Days | NPN Format | Three-Wire Method | 3 | DC10 ~ 28V | NPN Output | For PLC, Relay | 3 | DC30V or Less | 100 mA or less | Rear | |
28.21 € | 1 | Available | 5 Days | N/A | 2-Wire | 2 | Not Provided | - | Dedicated for PLC | 1 | DC10 ~ 30V | 5~20mA | Upward | |
31.74 € | 1 | Available | 5 Days | N/A | 2-Wire | 2 | Not Provided | - | Dedicated for PLC | 3 | DC10 ~ 30V | 5~20mA | Upward |