Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WF4-65
Part Number |
WF13-60 |
Type | WY | WR | WF | WL | WT | WM | WH | WB | |||||||||||||||||
D | |||||||||||||||||||||||||
2 | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.1 {kgf/mm}{0.01} | N/mm 0.3 {kgf/mm}{0.03} | N/mm 0.5 {kgf/mm}{0.05} | N/mm 1.0 {kgf/mm}{0.1} | 1.5 {0.15} | 2.0 {0.2} | 3.9{0.4} | ||||||||||||||||||
4 | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||
5 | N/mm 2.0 {kgf/mm}{0.2} | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm}{0.6} | N/mm 9.8 {kgf/mm}{1.0} | |||||||||||||||||||||
6 | |||||||||||||||||||||||||
8 | |||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm}{0.02} | ||||||||||||||||||||||||
12 | |||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | |||||||||||||||||||||||
14 | |||||||||||||||||||||||||
16 | |||||||||||||||||||||||||
18 | N/mm 0.5 {kgf/mm}{0.05} | N/mm 1.0 {kgf/mm}{0.1} | N/mm 2.9 {kgf/mm}{0.3} | N/mm 3.9 {kgf/mm}{0.4} | N/mm 4.9 {kgf/mm} {0.5} | N/mm 14.7 {kgf/mm} {1.5} | 29.4{3.0} | ||||||||||||||||||
20 | |||||||||||||||||||||||||
22 | N/mm 29.4 {kgf/mm} {3.0} | ||||||||||||||||||||||||
27 | |||||||||||||||||||||||||
Fmax. | F=Lx75% | F=Lx60% | F=Lx45% | F=Lx40% | F=Lx40% | F=Lx35% | F=Lx30% | F=Lx25% |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
0.26 | 2 | 2.25 | 1.1{0.11} | WF3- | 5* | |
0.32 | 5 | 4.5 | 2.2{0.22} | 10* | ||
0.32 | 5 | 6.7 | 3.2{0.33} | 15* | ||
0.35 | 7 | 9 | 4.4{0.45} | 20* | ||
0.35 | 7 | 11.2 | 5.5{0.56} | 25* | ||
0.4 | 13.2 | 13.5 | 6.6{0.67} | 30 | ||
0.4 | 13.2 | 15.7 | 7.6{0.78} | 35 | ||
0.4 | 13.2 | 18 | 8.8{0.9} | 40 | ||
0.32 | 2.3 | 2.25 | 1.1{0.11} | WF4- | 5* | |
0.35 | 3.1 | 4.5 | 2.2{0.22} | 10* | ||
0.4 | 5.6 | 6.7 | 3.2{0.33} | 15* | ||
0.4 | 5.6 | 9 | 4.4{0.45} | 20* | ||
0.45 | 9.9 | 11.2 | 5.5{0.56} | 25* | ||
0.45 | 9.9 | 13.5 | 6.6{0.67} | 30* | ||
0.5 | 16.5 | 15.7 | 7.6{0.78} | 35 | ||
0.5 | 16.5 | 18 | 8.8{0.9} | 40 | ||
0.5 | 16.5 | 20 | 9.8{1.0} | 45 | ||
0.5 | 16.5 | 22.5 | 10.8{1.1} | 50 | ||
0.5 | 16.5 | 24.7 | 12.1{1.23} | 55 | ||
0.5 | 16.5 | 27 | 12.7{1.3} | 60 | ||
0.55 | 26.4 | 29.2 | 14.3{1.46} | 65* | ||
0.55 | 26.4 | 31.5 | 15.4{1.58} | 70* | ||
0.35 | 2 | 2.25 | 1.1{0.11} | WF5- | 5* | |
0.38 | 2.8 | 4.5 | 2.2{0.22} | 10* | ||
0.4 | 3.4 | 6.7 | 3.2{0.33} | 15* | ||
0.45 | 5.4 | 9 | 4.4{0.45} | 20* | ||
0.5 | 8.5 | 11.2 | 5.5{0.56} | 25* | ||
0.55 | 13.2 | 13.5 | 6.6{0.67} | 30 | ||
0.55 | 13.2 | 15.7 | 7.6{0.78} | 35 | ||
0.55 | 20.4 | 18 | 8.8{0.9} | 40 | ||
0.6 | 20.4 | 20 | 9.8{1.0} | 45 | ||
0.6 | 20.4 | 22.5 | 10.8{1.1} | 50 | ||
0.6 | 20.4 | 24.7 | 12.1{1.23} | 55 | ||
0.6 | 20.4 | 27 | 12.7{1.3} | 60 | ||
0.6 | 20.4 | 29.2 | 14.3{1.5} | 65 | ||
0.6 | 20.4 | 31.5 | 15.4{1.6} | 70 | ||
0.4 | 2.3 | 2.25 | 1.1{0.11} | WF6- | 5* | |
0.5 | 5 | 4.5 | 2.2{0.22} | 10 | ||
0.55 | 8 | 6.7 | 3.2{0.33} | 15 | ||
0.55 | 8 | 9 | 4.4{0.45} | 20 | ||
0.6 | 12 | 11.2 | 5.5{0.56} | 25 | ||
0.65 | 16 | 13.5 | 6.6{0.67} | 30 | ||
0.65 | 17 | 15.7 | 7.6{0.78} | 35 | ||
0.65 | 17 | 18 | 8.8{0.9} | 40 | ||
0.65 | 17 | 20 | 9.8{1.0} | 45 | ||
0.7 | 25.2 | 22.5 | 10.8{1.1} | 50 | ||
0.7 | 25.2 | 24.7 | 12.1{1.23} | 55 | ||
0.7 | 25.2 | 27 | 12.7{1.3} | 60 | ||
0.7 | 25.2 | 29.2 | 14.3{1.46} | 65 | ||
0.7 | 25.2 | 31.5 | 14.7{1.5} | 70 | ||
0.7 | 25.2 | 36 | 17.7{1.8} | 80 | ||
0.6 | 5 | 4.5 | 2.2{0.22} | WF8- | 10 | |
0.65 | 7.5 | 6.7 | 3.2{0.33} | 15 | ||
0.7 | 10.8 | 9 | 4.4{0.45} | 20 | ||
0.7 | 10.8 | 11.2 | 5.5{0.56} | 25 | ||
0.75 | 14.5 | 13.5 | 6.6{0.67} | 30 | ||
0.75 | 14.5 | 15.7 | 7.6{0.78} | 35 | ||
0.8 | 20 | 18 | 8.8{0.9} | 40 | ||
0.8 | 20 | 20 | 9.8{1.0} | 45 | ||
0.8 | 20 | 22.5 | 10.8{1.1} | 50 | ||
0.8 | 20 | 24.7 | 12.1{1.23} | 55 | ||
0.85 | 27.6 | 27 | 12.7{1.3} | 60 | ||
0.85 | 27.6 | 29.2 | 14.3{1.46} | 65 | ||
0.85 | 27.6 | 31.5 | 14.7{1.5} | 70 | ||
0.85 | 28.1 | 36 | 17.7{1.8} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
0.65 | 5 | 4.5 | 2.2{0.22} | WF10- | 10 | |
0.65 | 5 | 6.7 | 3.2{0.33} | 15 | ||
0.8 | 10.4 | 9 | 4.4{0.45} | 20 | ||
0.8 | 10.4 | 11.2 | 5.5{0.56} | 25 | ||
0.85 | 14 | 13.5 | 6.6{0.67} | 30 | ||
0.85 | 14 | 15.7 | 7.6{0.78} | 35 | ||
0.9 | 17.5 | 18 | 8.8{0.9} | 40 | ||
0.9 | 17.5 | 20 | 9.8{1.0} | 45 | ||
0.9 | 17.5 | 22.5 | 10.8{1.1} | 50 | ||
0.9 | 17.5 | 24.7 | 12.1{1.23} | 55 | ||
1.0 | 31 | 27 | 12.7{1.3} | 60 | ||
1.0 | 31 | 29.2 | 14.3{1.46} | 65 | ||
1.0 | 31 | 31.5 | 14.7{1.5} | 70 | ||
1.0 | 31 | 36 | 17.7{1.8} | 80 | ||
0.7 | 4.6 | 4.5 | 2.3{0.23} | WF12- | 10 | |
0.7 | 4.6 | 6.7 | 3.2{0.33} | 15 | ||
0.8 | 7.2 | 9 | 4.4{0.45} | 20 | ||
0.8 | 7.2 | 11.2 | 5.5{0.56} | 25 | ||
0.9 | 11.3 | 13.5 | 6.6{0.67} | 30 | ||
0.9 | 11.3 | 15.7 | 7.6{0.78} | 35 | ||
0.9 | 11.3 | 18 | 8.8{0.9} | 40 | ||
0.9 | 11.3 | 20 | 9.8{1.0} | 45 | ||
1.0 | 18 | 22.5 | 10.8{1.1} | 50 | ||
1.0 | 18 | 24.7 | 12.1{1.23} | 55 | ||
1.0 | 18 | 27 | 12.7{1.3} | 60 | ||
1.0 | 18 | 29.2 | 14.3{1.46} | 65 | ||
1.1 | 28.1 | 31.5 | 14.7{1.5} | 70 | ||
1.1 | 27.5 | 36 | 17.7{1.8} | 80 | ||
0.75 | 4.9 | 4.5 | 2.3{0.23} | WF13- | 10 | |
0.8 | 6 | 6.7 | 3.2{0.33} | 15 | ||
0.8 | 6 | 9 | 4.4{0.45} | 20 | ||
0.85 | 7.2 | 11.2 | 5.5{0.56} | 25 | ||
1.0 | 15 | 13.5 | 6.6{0.67} | 30 | ||
1.0 | 15 | 15.7 | 7.6{0.78} | 35 | ||
1.0 | 15 | 18 | 8.8{0.9} | 40 | ||
1.0 | 15 | 20 | 9.8{1.0} | 45 | ||
1.0 | 15 | 22.5 | 10.8{1.1} | 50 | ||
1.1 | 22 | 24.7 | 12.1{1.23} | 55 | ||
1.1 | 22 | 27 | 12.7{1.3} | 60 | ||
1.1 | 22 | 29.2 | 14.3{1.46} | 65 | ||
1.1 | 22 | 31.5 | 14.7{1.5} | 70 | ||
1.1 | 22 | 36 | 17.7{1.8} | 80 | ||
1.2 | 33.6 | 40.5 | 19.9{2.0} | 90 | ||
0.8 | 5.2 | 6.7 | 3.2{0.33} | WF14- | 15 | |
0.9 | 7.9 | 9 | 4.4{0.45} | 20 | ||
0.9 | 7.9 | 11.2 | 5.5{0.56} | 25 | ||
1.0 | 12 | 13.5 | 6.6{0.67} | 30 | ||
1.0 | 12 | 15.7 | 7.6{0.78} | 35 | ||
1.0 | 12 | 18 | 8.8{0.9} | 40 | ||
1.0 | 12 | 20 | 9.8{1.0} | 45 | ||
1.1 | 18.2 | 22.5 | 10.8{1.1} | 50 | ||
1.1 | 18.2 | 24.7 | 12.1{1.23} | 55 | ||
1.1 | 18.2 | 27 | 12.7{1.3} | 60 | ||
1.2 | 27.6 | 29.2 | 14.3{1.46} | 65 | ||
1.2 | 27.6 | 31.5 | 14.7{1.5} | 70 | ||
1.2 | 27.6 | 36 | 17.7{1.8} | 80 | ||
1.3 | 39.7 | 40.5 | 19.9{2.0} | 90 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
0.9 | 6.3 | 6.7 | 3.2{0.33} | WF16- | 15 | |
1.0 | 8.7 | 9 | 4.4{0.45} | 20 | ||
1.0 | 8.7 | 11.2 | 5.5{0.56} | 25 | ||
1.1 | 12.8 | 13.5 | 6.6{0.67} | 30 | ||
1.1 | 12.8 | 15.7 | 7.6{0.78} | 35 | ||
1.2 | 18.6 | 18 | 8.8{0.9} | 40 | ||
1.2 | 18.6 | 20 | 9.8{1.0} | 45 | ||
1.2 | 18.6 | 22.5 | 10.8{1.1} | 50 | ||
1.2 | 18.6 | 24.7 | 12.1{1.23} | 55 | ||
1.3 | 26.8 | 27 | 12.7{1.3} | 60 | ||
1.3 | 26.8 | 29.2 | 14.3{1.46} | 65 | ||
1.3 | 26.8 | 31.5 | 14.7{1.5} | 70 | ||
1.4 | 36 | 36 | 17.7{1.8} | 80 | ||
1.4 | 36.4 | 40.5 | 19.9{2.0} | 90 | ||
1.2 | 9 | 9 | 8.8{0.9} | WF18- | 20 | |
1.3 | 12.4 | 11.2 | 10.8{1.1} | 25 | ||
1.3 | 12.4 | 13.5 | 12.7{1.3} | 30 | ||
1.4 | 16.1 | 15.7 | 14.7{1.5} | 35 | ||
1.5 | 21 | 18 | 17.7{1.8} | 40 | ||
1.5 | 21 | 20 | 19.9{2.03} | 45 | ||
1.5 | 21 | 22.5 | 22.1{2.25} | 50 | ||
1.6 | 28.8 | 24.7 | 24.3{2.48} | 55 | ||
1.6 | 28.8 | 27 | 26.5{2.7} | 60 | ||
1.6 | 28.8 | 29.2 | 28.7{2.93} | 65 | ||
1.7 | 37.4 | 31.5 | 30.9{3.15} | 70 | ||
1.7 | 37.4 | 36 | 35.3{3.6} | 80 | ||
1.2 | 7.2 | 9 | 8.8{0.9} | WF20- | 20 | |
1.3 | 9.8 | 11.2 | 10.8{1.1} | 25 | ||
1.4 | 12.6 | 13.5 | 12.7{1.3} | 30 | ||
1.4 | 12.6 | 15.7 | 14.7{1.5} | 35 | ||
1.5 | 16.5 | 18 | 17.7{1.8} | 40 | ||
1.5 | 16.5 | 20 | 19.9{2.03} | 45 | ||
1.6 | 21.6 | 22.5 | 22.1{2.25} | 50 | ||
1.6 | 21.6 | 24.7 | 24.3{2.48} | 55 | ||
1.6 | 21.6 | 27 | 26.5{2.7} | 60 | ||
1.7 | 28.1 | 29.2 | 28.7{2.93} | 65 | ||
1.7 | 28.1 | 31.5 | 30.9{3.15} | 70 | ||
1.7 | 28.1 | 36 | 35.3{3.6} | 80 | ||
1.3 | 7.8 | 9 | 8.8{0.9} | WF22- | 20 | |
1.4 | 10.5 | 11.2 | 11.0{1.12} | 25 | ||
1.4 | 10.5 | 13.5 | 13.2{1.35} | 30 | ||
1.5 | 13.5 | 15.7 | 15.4{1.57} | 35 | ||
1.5 | 13.5 | 18 | 17.7{1.8} | 40 | ||
1.7 | 22.1 | 20.2 | 19.8{2.02} | 45 | ||
1.7 | 22.1 | 22.5 | 22.1{2.25} | 50 | ||
1.7 | 22.1 | 24.7 | 24.2{2.47} | 55 | ||
1.8 | 28.8 | 27 | 26.5{2.7} | 60 | ||
1.8 | 28.8 | 29.2 | 28.6{2.92} | 65 | ||
1.8 | 28.8 | 31.5 | 30.9{3.15} | 70 | ||
1.8 | 28.8 | 36 | 35.3{3.6} | 80 | ||
1.7 | 14.1 | 13.5 | 13.2{1.35} | WF27- | 30 | |
1.7 | 14.1 | 15.7 | 15.4{1.57} | 35 | ||
1.7 | 14.1 | 18 | 17.7{1.8} | 40 | ||
1.9 | 21.4 | 20.2 | 19.8{2.02} | 45 | ||
1.9 | 21.4 | 22.5 | 22.1{2.25} | 50 | ||
2.0 | 26 | 24.7 | 24.2{2.47} | 55 | ||
2.0 | 26 | 27 | 26.5{2.7} | 60 | ||
2.0 | 26 | 29.2 | 28.6{2.92} | 65 | ||
2.0 | 26 | 31.5 | 30.9{3.15} | 70 | ||
2.0 | 26 | 36 | 35.3{3.6} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
0.2 | 1.7 | 2 | 0.98{0.1} | WL2- | 5* | |
0.26 | 5.2 | 4 | 2.0 {0.2} | 10* | ||
0.26 | 5.2 | 6 | 2.9 {0.3} | 15* | ||
0.29 | 9 | 8 | 3.9 {0.4} | 20* | ||
0.29 | 9 | 10 | 4.9 {0.5} | 25* | ||
0.3 | 10.8 | 12 | 5.9 {0.6} | 30* | ||
0.3 | 2.1 | 2 | 2.0 {0.2} | WL3- | 5* | |
0.35 | 3.9 | 4 | 3.9 {0.4} | 10* | ||
0.4 | 6.5 | 6 | 5.9 {0.6} | 15* | ||
0.4 | 6.5 | 8 | 7.8 {0.8} | 20* | ||
0.45 | 13 | 10 | 9.8 {1.0} | 25* | ||
0.45 | 13 | 12 | 11.8 {1.2} | 30* | ||
0.45 | 13 | 14 | 13.7 {1.4} | 35* | ||
0.5 | 21 | 16 | 15.7 {1.6} | 40* | ||
0.35 | 2.1 | 2 | 2.0 {0.2} | WL4- | 5* | |
0.45 | 5 | 4 | 3.9 {0.4} | 10* | ||
0.45 | 5 | 6 | 5.9 {0.6} | 15* | ||
0.5 | 9 | 8 | 7.8 {0.8} | 20 | ||
0.5 | 9 | 10 | 9.8 {1.0} | 25 | ||
0.55 | 13.9 | 12 | 11.8 {1.2} | 30 | ||
0.55 | 13.9 | 14 | 13.7 {1.4} | 35 | ||
0.6 | 21.6 | 16 | 15.7 {1.6} | 40 | ||
0.6 | 21.6 | 18 | 17.7 {1.8} | 45 | ||
0.6 | 21.6 | 20 | 19.6 {2.0} | 50 | ||
0.6 | 21.6 | 22 | 21.6 {2.2} | 55 | ||
0.65 | 33 | 24 | 23.5 {2.4} | 60 | ||
0.4 | 2.3 | 2 | 2.0 {0.2} | WL5- | 5* | |
0.45 | 3.4 | 4 | 3.9 {0.4} | 10* | ||
0.5 | 5 | 6 | 5.9 {0.6} | 15* | ||
0.55 | 7.7 | 8 | 7.8 {0.8} | 20 | ||
0.6 | 10.8 | 10 | 9.8 {1.0} | 25 | ||
0.6 | 10.8 | 12 | 11.8 {1.2} | 30 | ||
0.65 | 15.6 | 14 | 13.7 {1.4} | 35 | ||
0.65 | 15.6 | 16 | 15.7 {1.6} | 40 | ||
0.7 | 20 | 18 | 17.7 {1.8} | 45 | ||
0.7 | 20 | 20 | 19.6 {2.0} | 50 | ||
0.7 | 23.1 | 22 | 21.6 {2.2} | 55 | ||
0.75 | 33 | 24 | 23.5 {2.4} | 60 | ||
0.75 | 32.3 | 26 | 25.5 {2.6} | 65 | ||
0.75 | 32.3 | 28 | 27.5 {2.8} | 70 | ||
0.45 | 2.5 | 2 | 2.0 {0.2} | WL6- | 5* | |
0.55 | 4.7 | 4 | 3.9 {0.4} | 10 | ||
0.55 | 4.7 | 6 | 5.9 {0.6} | 15 | ||
0.65 | 9 | 8 | 7.8 {0.8} | 20 | ||
0.65 | 9 | 10 | 9.8 {1.0} | 25 | ||
0.7 | 13.7 | 12 | 11.8 {1.2} | 30 | ||
0.7 | 13.7 | 14 | 13.7 {1.4} | 35 | ||
0.7 | 13.7 | 16 | 15.7 {1.6} | 40 | ||
0.75 | 18.9 | 18 | 17.7 {1.8} | 45 | ||
0.75 | 18.9 | 20 | 19.6 {2.0} | 50 | ||
0.75 | 18.9 | 22 | 21.6 {2.2} | 55 | ||
0.8 | 26.4 | 24 | 23.5 {2.4} | 60 | ||
0.8 | 26.4 | 26 | 25.5 {2.6} | 65 | ||
0.85 | 30.6 | 28 | 27.5 {2.8} | 70 | ||
0.85 | 34.9 | 32 | 31.4 {3.2} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
0.65 | 4.7 | 4 | 3.9{0.4} | WL8- | 10 | |
0.75 | 8.5 | 6 | 5.9{0.6} | 15 | ||
0.75 | 8.5 | 8 | 7.8{0.8} | 20 | ||
0.75 | 8.5 | 10 | 9.8{1.0} | 25 | ||
0.8 | 11.2 | 12 | 11.8{1.2} | 30 | ||
0.8 | 11.2 | 14 | 13.7{1.4} | 35 | ||
0.8 | 11.2 | 16 | 15.7{1.6} | 40 | ||
0.85 | 15.3 | 18 | 17.7{1.8} | 45 | ||
0.85 | 15.3 | 20 | 19.6{2.0} | 50 | ||
0.85 | 15.3 | 22 | 21.6{2.2} | 55 | ||
0.9 | 19.4 | 24 | 23.5{2.4} | 60 | ||
0.9 | 19.4 | 26 | 25.5{2.6} | 65 | ||
1.0 | 31 | 28 | 27.5{2.8} | 70 | ||
1.0 | 31 | 32 | 31.4{3.2} | 80 | ||
0.75 | 5.3 | 4 | 3.9{0.4} | WL10- | 10 | |
0.8 | 6.4 | 6 | 5.9{0.6} | 15 | ||
0.8 | 6.4 | 8 | 7.8{0.8} | 20 | ||
0.9 | 10.8 | 10 | 9.8{1.0} | 25 | ||
0.9 | 10.8 | 12 | 11.8{1.2} | 30 | ||
0.9 | 10.8 | 14 | 13.7{1.4} | 35 | ||
0.9 | 10.8 | 16 | 15.7{1.6} | 40 | ||
1.0 | 17 | 18 | 17.7{1.8} | 45 | ||
1.0 | 17 | 20 | 19.6{2.0} | 50 | ||
1.0 | 17 | 22 | 21.6{2.2} | 55 | ||
1.0 | 17 | 24 | 23.5{2.4} | 60 | ||
1.1 | 24 | 26 | 25.5{2.6} | 65 | ||
1.1 | 24 | 28 | 27.5{2.8} | 70 | ||
1.1 | 24.2 | 32 | 31.4{3.2} | 80 | ||
0.8 | 4.8 | 4 | 4.0{0.4} | WL12- | 10 | |
0.9 | 7.2 | 6 | 5.9{0.6} | 15 | ||
0.9 | 7.2 | 8 | 7.8{0.8} | 20 | ||
0.9 | 7.2 | 10 | 9.8{1.0} | 25 | ||
1.0 | 10.5 | 12 | 11.8{1.2} | 30 | ||
1.0 | 10.5 | 14 | 13.7{1.4} | 35 | ||
1.0 | 10.5 | 16 | 15.7{1.6} | 40 | ||
1.1 | 15.4 | 18 | 17.7{1.8} | 45 | ||
1.1 | 15.4 | 20 | 19.6{2.0} | 50 | ||
1.1 | 15.4 | 22 | 21.6{2.2} | 55 | ||
1.2 | 22.8 | 24 | 23.5{2.4} | 60 | ||
1.2 | 22.8 | 26 | 25.5{2.6} | 65 | ||
1.2 | 22.8 | 28 | 27.5{2.8} | 70 | ||
1.3 | 34.5 | 32 | 31.4{3.2} | 80 | ||
0.85 | 5.1 | 4 | 4.0{0.4} | WL13- | 10 | |
0.9 | 6.3 | 6 | 5.9{0.6} | 15 | ||
1.0 | 8.7 | 8 | 7.8{0.8} | 20 | ||
1.0 | 8.7 | 10 | 9.8{1.0} | 25 | ||
1.1 | 13.2 | 12 | 11.8{1.2} | 30 | ||
1.1 | 13.2 | 14 | 13.7{1.4} | 35 | ||
1.1 | 13.2 | 16 | 15.7{1.6} | 40 | ||
1.1 | 13.2 | 18 | 17.7{1.8} | 45 | ||
1.1 | 13.2 | 20 | 19.6{2.0} | 50 | ||
1.1 | 13.2 | 22 | 21.6{2.2} | 55 | ||
1.1 | 13.2 | 24 | 23.5{2.4} | 60 | ||
1.2 | 18.6 | 26 | 25.5{2.6} | 65 | ||
1.2 | 18.6 | 28 | 27.5{2.8} | 70 | ||
1.4 | 37.8 | 32 | 31.4{3.2} | 80 | ||
1.4 | 37.8 | 36 | 35.3{3.6} | 90 | ||
1.0 | 7.5 | 6 | 5.9{0.6} | WL14- | 15 | |
1.0 | 7.5 | 8 | 7.8{0.8} | 20 | ||
1.0 | 7.5 | 10 | 9.8{1.0} | 25 | ||
1.1 | 11 | 12 | 11.8{1.2} | 30 | ||
1.1 | 11 | 14 | 13.7{1.4} | 35 | ||
1.1 | 11 | 16 | 15.7{1.6} | 40 | ||
1.2 | 15.6 | 18 | 17.7{1.8} | 45 | ||
1.2 | 15.6 | 20 | 19.6{2.0} | 50 | ||
1.2 | 15.6 | 22 | 21.6{2.2} | 55 | ||
1.2 | 15.6 | 24 | 23.5{2.4} | 60 | ||
1.3 | 22.1 | 26 | 25.5{2.6} | 65 | ||
1.3 | 22.1 | 28 | 27.5{2.8} | 70 | ||
1.3 | 22.1 | 32 | 31.4{3.2} | 80 | ||
1.5 | 43.5 | 36 | 35.3{3.6} | 90 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
1.1 | 8.2 | 6 | 5.9{0.6} | WL16- | 15 | |
1.1 | 8.2 | 8 | 7.8{0.8} | 20 | ||
1.2 | 10 | 10 | 9.8{1.0} | 25 | ||
1.2 | 10 | 12 | 11.8{1.2} | 30 | ||
1.2 | 10 | 14 | 13.7{1.4} | 35 | ||
1.2 | 10 | 16 | 15.7{1.6} | 40 | ||
1.4 | 21 | 18 | 17.7{1.8} | 45 | ||
1.4 | 21 | 20 | 19.6{2.0} | 50 | ||
1.4 | 21 | 22 | 21.6{2.2} | 55 | ||
1.4 | 21 | 24 | 23.5{2.4} | 60 | ||
1.5 | 29.7 | 26 | 25.5{2.6} | 65 | ||
1.5 | 29.7 | 28 | 27.5{2.8} | 70 | ||
1.5 | 29.7 | 32 | 31.4{3.2} | 80 | ||
1.6 | 40 | 36 | 35.3{3.6} | 90 | ||
1.5 | 10 | 8 | 23.5{2.4} | WL18- | 20 | |
1.6 | 12 | 10 | 29.4{3.0} | 25 | ||
1.6 | 12 | 12 | 35.3{3.6} | 30 | ||
1.7 | 16.2 | 14 | 41.2{4.2} | 35 | ||
1.7 | 16.2 | 16 | 47.1{4.8} | 40 | ||
1.8 | 19.8 | 18 | 53.0{5.4} | 45 | ||
1.8 | 19.8 | 20 | 58.8{6.0} | 50 | ||
1.8 | 19.8 | 22 | 64.7{6.6} | 55 | ||
1.8 | 19.8 | 24 | 70.6{7.2} | 60 | ||
2.0 | 32 | 26 | 76.5{7.8} | 65 | ||
2.0 | 32 | 28 | 82.4{8.4} | 70 | ||
2.0 | 32 | 32 | 94.1{9.6} | 80 | ||
2.2 | 43 | 36 | 105.9{10.8} | 90 | ||
2.2 | 43 | 40 | 117.7{12.0} | 100 | ||
1.6 | 10.4 | 8 | 23.5{2.4} | WL20- | 20 | |
1.6 | 10.4 | 10 | 29.4{3.0} | 25 | ||
1.7 | 12.8 | 12 | 35.3{3.6} | 30 | ||
1.7 | 12.8 | 14 | 41.2{4.2} | 35 | ||
1.8 | 15.8 | 16 | 47.1{4.8} | 40 | ||
1.8 | 15.8 | 18 | 53.0{5.4} | 45 | ||
1.8 | 15.8 | 20 | 58.8{6.0} | 50 | ||
1.8 | 15.8 | 22 | 64.7{6.6} | 55 | ||
2.0 | 24 | 24 | 70.6{7.2} | 60 | ||
2.0 | 24 | 26 | 76.5{7.8} | 65 | ||
2.0 | 24 | 28 | 82.4{8.4} | 70 | ||
2.2 | 37.4 | 32 | 94.1{9.6} | 80 | ||
2.2 | 37.4 | 36 | 105.9{10.8} | 90 | ||
2.2 | 37.4 | 40 | 117.7{12.0} | 100 | ||
1.7 | 10.8 | 8 | 23.5{2.4} | WL22- | 20 | |
1.8 | 13.3 | 10 | 29.4{3.0} | 25 | ||
1.8 | 13.3 | 12 | 35.3{3.6} | 30 | ||
1.8 | 13.3 | 14 | 41.2{4.2} | 35 | ||
2.0 | 20 | 16 | 47.1{4.8} | 40 | ||
2.0 | 20 | 18 | 53.0{5.4} | 45 | ||
2.0 | 20 | 20 | 58.8{6.0} | 50 | ||
2.0 | 20 | 22 | 64.7{6.6} | 55 | ||
2.2 | 28.6 | 24 | 70.6{7.2} | 60 | ||
2.2 | 28.6 | 26 | 76.5{7.8} | 65 | ||
2.2 | 28.6 | 28 | 82.4{8.4} | 70 | ||
2.2 | 28.6 | 32 | 94.1{9.6} | 80 | ||
2.3 | 34.5 | 36 | 105.9{10.8} | 90 | ||
2.3 | 34.5 | 40 | 117.7{12.0} | 100 | ||
2.1 | 14 | 12 | 35.3{3.6} | WL27- | 30 | |
2.1 | 14 | 14 | 41.2{4.2} | 35 | ||
2.3 | 19 | 16 | 47.1{4.8} | 40 | ||
2.3 | 19 | 18 | 53.0{5.4} | 45 | ||
2.3 | 19 | 20 | 58.8{6.0} | 50 | ||
2.3 | 19 | 22 | 64.7{6.6} | 55 | ||
2.5 | 28 | 24 | 70.6{7.2} | 60 | ||
2.5 | 28 | 26 | 76.5{7.8} | 65 | ||
2.6 | 34.5 | 28 | 82.4{8.4} | 70 | ||
2.6 | 34.5 | 32 | 94.1{9.6} | 80 | ||
2.8 | 46.7 | 36 | 105.9{10.8} | 90 | ||
2.8 | 46.7 | 40 | 117.7{12.0} | 100 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WF4-65 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 1 | Available | 5 Days | 10 | 8.51 to 16.00 | Without Grinding | 14.3 | 35.8 | 65 | 4 | 2.9 | 0.5 | 0.55 | 26.4 |
Loading...
Material | JIS-SWP-A |
---|
This page is Round Wire Coil Springs / Deflection 40%-45% / O.D. Referenced, part number WF4-65.
You can find the detail information about specifications and dimensions on part number WF4-65.
Configure
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
End Surface Status
Max. Load(N)
Height upon Max. Load applied L-F(mm)
Free Length L(mm)
Outer Dia. D (or D1)(mm)
Inner Dia. D-2d (or D)(mm)
Spring Constant(N/mm)
Wire Dia.(mm)
Solid Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WF10-25 |
WF10-30 |
WF10-35 |
WF4-70 |
WF5-10 |
WF5-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.03 € | 1 | Available |
Same day
Stock | 10 | 4.51 to 8.50 | With Grinding | 5.5 | 13.8 | 25 | 10 | 8.4 | 0.5 | 0.8 | 10.4 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 4.51 to 8.50 | With Grinding | 6.6 | 16.5 | 30 | 10 | 8.3 | 0.5 | 0.85 | 14 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 4.51 to 8.50 | With Grinding | 7.6 | 19.3 | 35 | 10 | 8.3 | 0.5 | 0.85 | 14 | |
1.09 € | 1 | 5 Days | 10 | 8.51 to 16.00 | Without Grinding | 15.4 | 38.5 | 70 | 4 | 2.9 | 0.5 | 0.55 | 26.4 | ||
0.78 € | 1 | Available |
Same day
Stock | 10 | 1.51 to 4.50 | Without Grinding | 2.2 | 5.5 | 10 | 5 | 4.24 | 0.5 | 0.38 | 2.8 | |
0.78 € | 1 | Available |
Same day
Stock | 10 | 1.51 to 4.50 | Without Grinding | 3.2 | 8.3 | 15 | 5 | 4.2 | 0.5 | 0.4 | 3.4 |