Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WB10-15
Part Number |
WH13-60 |
Type | WY | WR | WF | WL | WT | WM | WH | WB | |||||||||||||||||
D | |||||||||||||||||||||||||
2 | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.1 {kgf/mm}{0.01} | N/mm 0.3 {kgf/mm}{0.03} | N/mm 0.5 {kgf/mm}{0.05} | N/mm 1.0 {kgf/mm}{0.1} | 1.5 {0.15} | 2.0 {0.2} | 3.9{0.4} | ||||||||||||||||||
4 | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||
5 | N/mm 2.0 {kgf/mm}{0.2} | N/mm 2.9 {kgf/mm}{0.3} | N/mm 5.9 {kgf/mm}{0.6} | N/mm 9.8 {kgf/mm}{1.0} | |||||||||||||||||||||
6 | |||||||||||||||||||||||||
8 | |||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm}{0.02} | ||||||||||||||||||||||||
12 | |||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm}{1.0} | N/mm 19.6 {kgf/mm} {2.0} | |||||||||||||||||||||||
14 | |||||||||||||||||||||||||
16 | |||||||||||||||||||||||||
18 | N/mm 0.5 {kgf/mm}{0.05} | N/mm 1.0 {kgf/mm}{0.1} | N/mm 2.9 {kgf/mm}{0.3} | N/mm 3.9 {kgf/mm}{0.4} | N/mm 4.9 {kgf/mm}{0.5} | N/mm 14.7 {kgf/mm} {1.5} | 29.4{3.0} | ||||||||||||||||||
20 | |||||||||||||||||||||||||
22 | N/mm 29.4{kgf/mm}{3.0} | ||||||||||||||||||||||||
27 | |||||||||||||||||||||||||
Fmax. | F=Lx75% | F=Lx60% | F=Lx45% | F=Lx40% | F=Lx40% | F=Lx35% | F=Lx30% | F=Lx25% |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
TypeD-L | 10 ~ 19 pcs. | |||||
0.45 | 2.7 | 1.5 | 4.9{0.5} | WH4- | 5* | |
0.45 | 2.7 | 3 | 8.8{0.9} | 10* | ||
0.55 | 5.8 | 4.5 | 13.7{1.4} | 15 | ||
0.6 | 8.4 | 6 | 17.7{1.8} | 20 | ||
0.65 | 12.4 | 7.5 | 22.6{2.3} | 25 | ||
0.65 | 12.4 | 9 | 26.5{2.7} | 30 | ||
0.6 | 3.3 | 1.5 | 8.8{0.9} | WH5- | 5* | |
0.7 | 5.5 | 3 | 17.7{1.8} | 10 | ||
0.75 | 7.5 | 4.5 | 26.5{2.7} | 15 | ||
0.75 | 7.5 | 6 | 35.3{3.6} | 20 | ||
0.85 | 13.6 | 7.5 | 44.1{4.5} | 25 | ||
0.85 | 13.6 | 7.5 | 44.3{4.5} | (30) | ||
0.9 | 17.1 | 8.8 | 51.6{5.3} | (35) | ||
0.9 | 17.1 | 8.8 | 51.9{5.3} | (40) | ||
0.65 | 3.3 | 1.5 | 8.8{0.9} | WH6- | 5* | |
0.75 | 5.2 | 3 | 17.7{1.8} | 10 | ||
0.8 | 6.4 | 4.5 | 26.5{2.7} | 15 | ||
0.9 | 9.9 | 6 | 35.3{3.6} | 20 | ||
0.9 | 9.9 | 7.5 | 44.1{4.5} | 25 | ||
1.0 | 16 | 9 | 53.0{5.4} | 30 | ||
1.0 | 16 | 10.5 | 61.8{6.3} | 35 | ||
1.1 | 25 | 12 | 70.6{7.2} | 40 | ||
1.1 | 25 | 11.3 | 66.7{6.8} | (45) | ||
1.2 | 39.6 | 10 | 58.8{6.0} | (50) | ||
1.2 | 39.6 | 14.5 | 85.3{8.7} | (55) | ||
1.2 | 39.6 | 14 | 82.4{8.4} | (60) | ||
1.2 | 39.6 | 14 | 82.4{8.4} | (65) | ||
1.2 | 39.6 | 15 | 88.3{9.0} | (70) | ||
0.9 | 5.4 | 3 | 17.7{1.8} | WH8- | 10 | |
1.0 | 8 | 4.5 | 26.5{2.7} | 15 | ||
1.1 | 11.5 | 6 | 35.3{3.6} | 20 | ||
1.1 | 11.5 | 7.5 | 44.1{4.5} | 25 | ||
1.2 | 16.8 | 9 | 53.0{5.4} | 30 | ||
1.2 | 16.8 | 10.5 | 61.8{6.3} | 35 | ||
1.2 | 16.8 | 12 | 70.6{7.2} | 40 | ||
1.3 | 24.7 | 13.5 | 79.4{8.1} | 45 | ||
1.3 | 24.7 | 15 | 88.3{9.0} | 50 | ||
1.4 | 35 | 16.5 | 97.1{9.9} | 55 | ||
1.4 | 35 | 18 | 105.9{10.8} | 60 | ||
1.4 | 35 | 17 | 100.0{10.2} | (65) | ||
1.4 | 35 | 19 | 111.8{11.4} | (70) | ||
1.0 | 5.4 | 3 | 17.7{1.8} | WH10- | 10 | |
1.1 | 7 | 4.5 | 26.5{2.7} | 15 | ||
1.2 | 9.6 | 6 | 35.3{3.6} | 20 | ||
1.2 | 9.6 | 7.5 | 44.1{4.5} | 25 | ||
1.3 | 13.9 | 9 | 53.0{5.4} | 30 | ||
1.4 | 18 | 10.5 | 61.8{6.3} | 35 | ||
1.4 | 18 | 12 | 70.6{7.2} | 40 | ||
1.5 | 25 | 13.5 | 79.4{8.1} | 45 | ||
1.5 | 25 | 15 | 88.3{9.0} | 50 | ||
1.5 | 25 | 16.5 | 97.1{9.9} | 55 | ||
1.5 | 25 | 18 | 105.9{10.8} | 60 | ||
1.6 | 35 | 19.5 | 114.7{11.7} | 65 | ||
1.6 | 35 | 21 | 123.6{12.6} | 70 | ||
1.7 | 45.9 | 24 | 141.0{14.4} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
TypeD-L | 10 ~ 19 pcs. | |||||
1.2 | 6.9 | 3 | 17.7{1.8} | WH12- | 10 | |
1.3 | 9.1 | 4.5 | 26.5{2.7} | 15 | ||
1.3 | 9.1 | 6 | 35.3{3.6} | 20 | ||
1.3 | 9.1 | 7.5 | 44.1{4.5} | 25 | ||
1.4 | 11.9 | 9 | 53.0{5.4} | 30 | ||
1.4 | 11.9 | 10.5 | 61.8{6.3} | 35 | ||
1.5 | 15.4 | 12 | 70.6{7.2} | 40 | ||
1.5 | 15.4 | 13.5 | 79.4{8.1} | 45 | ||
1.6 | 20.4 | 15 | 88.3{9.0} | 50 | ||
1.6 | 20.4 | 16.5 | 97.1{9.9} | 55 | ||
1.7 | 26.8 | 18 | 105.9{10.8} | 60 | ||
1.7 | 26.8 | 19.5 | 114.7{11.7} | 65 | ||
1.8 | 35.1 | 21 | 123.6{12.6} | 70 | ||
1.9 | 45.6 | 24 | 141.0{14.4} | 80 | ||
1.3 | 6.2 | 3 | 29.4{3.0} | WH13- | 10 | |
1.5 | 9.3 | 4.5 | 44.1{4.5} | 15 | ||
1.6 | 12.3 | 6 | 58.8{6.0} | 20 | ||
1.6 | 12.3 | 7.5 | 73.5{7.5} | 25 | ||
1.7 | 15 | 9 | 88.3{9.0} | 30 | ||
1.7 | 15 | 10.5 | 103.0{10.5} | 35 | ||
1.8 | 19 | 12 | 117.7{12.0} | 40 | ||
1.9 | 25 | 13.5 | 132.4{13.5} | 45 | ||
1.9 | 25 | 15 | 147.1{15.0} | 50 | ||
2.0 | 30 | 16.5 | 161.8{16.5} | 55 | ||
2.0 | 30 | 18 | 176.5{18.0} | 60 | ||
2.1 | 39 | 19.5 | 191.2{19.5} | 65 | ||
2.1 | 39 | 21 | 205.9{21.0} | 70 | ||
2.1 | 39 | 24 | 235.4{24.0} | 80 | ||
1.6 | 10.4 | 4.5 | 44.1{4.5} | WH14- | 15 | |
1.6 | 10.4 | 6 | 58.8{6.0} | 20 | ||
1.6 | 10.4 | 7.5 | 73.5{7.5} | 25 | ||
1.7 | 12.8 | 9 | 88.3{9.0} | 30 | ||
1.7 | 12.8 | 10.5 | 103.0{10.5} | 35 | ||
1.9 | 20 | 12 | 117.7{12.0} | 40 | ||
1.9 | 20 | 13.5 | 132.4{13.5} | 45 | ||
2.1 | 30.5 | 15 | 147.1{15.0} | 50 | ||
2.1 | 30.5 | 16.5 | 161.8{16.5} | 55 | ||
2.1 | 30.5 | 18 | 176.5{18.0} | 60 | ||
2.2 | 37.4 | 19.5 | 191.2{19.5} | 65 | ||
2.2 | 37.4 | 21 | 205.9{21.0} | 70 | ||
2.3 | 47.2 | 24 | 235.4{24.0} | 80 | ||
1.7 | 10.2 | 4.5 | 44.1{4.5} | WH16- | 15 | |
1.8 | 12.6 | 6 | 58.8{6.0} | 20 | ||
1.9 | 14.5 | 7.5 | 73.5{7.5} | 25 | ||
1.9 | 14.5 | 9 | 88.3{9.0} | 30 | ||
2.0 | 18 | 10.5 | 103.0{10.5} | 35 | ||
2.1 | 21 | 12 | 117.7{12.0} | 40 | ||
2.2 | 26 | 13.5 | 132.4{13.5} | 45 | ||
2.2 | 26 | 15 | 147.1{15.0} | 50 | ||
2.2 | 26 | 16.5 | 161.8{16.5} | 55 | ||
2.3 | 32 | 18 | 176.5{18.0} | 60 | ||
2.3 | 32 | 19.5 | 191.2{19.5} | 65 | ||
2.4 | 38 | 21 | 205.9{21.0} | 70 | ||
2.5 | 47.5 | 24 | 235.4{24.0} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
TypeD-L | 10 ~ 19 pcs. | |||||
2.1 | 12.6 | 6 | 88.3{9.0} | WH18- | 20 | |
2.2 | 15.4 | 7.5 | 109.8{11.2} | 25 | ||
2.2 | 15.4 | 9 | 132.4{13.5} | 30 | ||
2.3 | 18.4 | 10.5 | 154.0{15.7} | 35 | ||
2.4 | 21.6 | 12 | 176.5{18.0} | 40 | ||
2.5 | 25 | 13.5 | 199.1{20.3} | 45 | ||
2.5 | 25 | 15 | 220.6{22.5} | 50 | ||
2.6 | 30 | 16.5 | 242.2{24.7} | 55 | ||
2.6 | 30 | 18 | 264.8{27.0} | 60 | ||
2.8 | 42 | 19.5 | 286.4{29.2} | 65 | ||
2.8 | 42 | 21 | 308.9{31.5} | 70 | ||
2.9 | 49.3 | 24 | 353.0{36.0} | 80 | ||
3.0 | 57 | 26.1 | 397.2{40.5} | (90) | ||
3.0 | 57 | 24 | 441.3{45.0} | (100) | ||
2.2 | 12.7 | 6 | 88.3{9.0} | WH20- | 20 | |
2.3 | 15 | 7.5 | 109.8{11.2} | 25 | ||
2.3 | 15 | 9 | 132.4{13.5} | 30 | ||
2.5 | 20 | 10.5 | 154.0{15.7} | 35 | ||
2.5 | 20 | 12 | 176.5{18.0} | 40 | ||
2.5 | 20 | 13.5 | 199.1{20.3} | 45 | ||
2.6 | 22.8 | 15 | 220.6{22.5} | 50 | ||
2.6 | 22.8 | 16.5 | 242.2{24.7} | 55 | ||
2.8 | 30.8 | 18 | 264.8{27.0} | 60 | ||
2.8 | 30.8 | 19.5 | 286.4{29.2} | 65 | ||
3.0 | 42 | 21 | 308.9{31.5} | 70 | ||
3.0 | 42 | 24 | 353.0{36.0} | 80 | ||
3.2 | 56.8 | 27 | 397.2{40.5} | 90 | ||
3.2 | 56.8 | 30 | 441.3{45.0} | 100 | ||
2.3 | 12.7 | 6 | 88.3{9.0} | WH22- | 20 | |
2.5 | 16.7 | 7.5 | 109.8{11.2} | 25 | ||
2.5 | 16.7 | 9 | 132.4{13.5} | 30 | ||
2.6 | 18.2 | 10.5 | 154.0{15.7} | 35 | ||
2.8 | 25 | 12 | 176.5{18.0} | 40 | ||
2.8 | 25 | 13.5 | 199.1{20.3} | 45 | ||
2.8 | 25 | 15 | 220.6{22.5} | 50 | ||
3.0 | 33 | 16.5 | 242.2{24.7} | 55 | ||
3.0 | 33 | 18 | 264.8{27.0} | 60 | ||
3.0 | 33 | 19.5 | 286.4{29.2} | 65 | ||
3.2 | 43 | 21 | 308.9{31.5} | 70 | ||
3.2 | 43 | 24 | 353.0{36.0} | 80 | ||
3.2 | 43 | 26.1 | 397.2{40.5} | (90) | ||
3.5 | 64.4 | 26 | 441.3{45.0} | (100) | ||
2.8 | 16.8 | 9 | 132.4{13.5} | WH27- | 30 | |
2.8 | 16.8 | 10.5 | 154.0{15.7} | 35 | ||
2.9 | 18.8 | 12 | 176.5{18.0} | 40 | ||
2.9 | 19.4 | 13.5 | 199.1{20.3} | 45 | ||
3.2 | 25.5 | 15 | 220.6{22.5} | 50 | ||
3.2 | 25.5 | 16.5 | 242.2{24.7} | 55 | ||
3.5 | 35.5 | 18 | 264.8{27.0} | 60 | ||
3.5 | 35.5 | 19.5 | 286.4{29.2} | 65 | ||
3.5 | 35.5 | 21 | 308.9{31.5} | 70 | ||
3.5 | 35.5 | 24 | 353.0{36.0} | 80 | ||
3.5 | 35.5 | 27 | 397.2{40.5} | 90 | ||
4.0 | 68 | 30 | 441.3{45.0} | 100 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
TypeD-L | 10 ~ 19 pcs. | |||||
0.4 | 3.2 | 1.3 | 4.9{0.5} | WB3- | 5* | |
0.5 | 6.5 | 2.5 | 9.8{1.0} | 10* | ||
0.55 | 10.5 | 3.8 | 14.7{1.5} | 15* | ||
0.55 | 12.7 | 5 | 19.6{2.0} | 20* | ||
0.6 | 17.4 | 6.3 | 24.5{2.5} | 25* | ||
0.6 | 21.0 | 7.5 | 29.4{3.0} | 30* | ||
0.65 | 24.0 | 8.8 | 34.3{3.5} | 35* | ||
0.65 | 27.0 | 10.0 | 39.2{4.0} | 40* | ||
0.5 | 3 | 1.3 | 5.9{0.6} | WB4- | 5* | |
0.6 | 6 | 2.5 | 12.3{1.3} | 10 | ||
0.65 | 9.8 | 3.8 | 18.1{1.9} | 15 | ||
0.7 | 12.6 | 5 | 24.5{2.5} | 20 | ||
0.75 | 16.5 | 6.3 | 30.4{3.1} | 25 | ||
0.75 | 20.3 | 7.5 | 36.8{3.8} | 30 | ||
0.8 | 24 | 8.8 | 43.1{4.4} | 35 | ||
0.8 | 28 | 10 | 49.0{5.0} | 40 | ||
0.8 | 29 | 11.3 | 55.4{5.7} | 45 | ||
0.85 | 34 | 12.5 | 61.3{6.3} | 50 | ||
0.65 | 3.3 | 1.3 | 12.7{1.3} | WB5- | 5 | |
0.8 | 7 | 2.5 | 24.5{2.5} | 10 | ||
0.8 | 7 | 3.8 | 37.3{3.8} | 15 | ||
0.9 | 13 | 5 | 49.0{5.0} | 20 | ||
0.9 | 13 | 6.3 | 61.8{6.3} | 25 | ||
1.0 | 21 | 7.5 | 73.5{7.5} | 30 | ||
1.0 | 25 | 8.8 | 86.3{8.8} | 35 | ||
1.0 | 25 | 10 | 98.1{10.0} | 40 | ||
1.1 | 31 | 11.3 | 110.8{11.3} | 45 | ||
1.1 | 34 | 12.5 | 122.6{12.5} | 50 | ||
1.1 | 39 | 13.8 | 135.3{13.8} | 55 | ||
1.1 | 43 | 15 | 147.1{15.0} | 60 | ||
1.1 | 46 | 16.3 | 159.8{16.3} | 65 | ||
1.2 | 50 | 17.5 | 171.6{17.5} | 70 | ||
0.7 | 3.5 | 1.3 | 12.7{1.3} | WB6- | 5 | |
0.9 | 7 | 2.5 | 24.5{2.5} | 10 | ||
0.9 | 7.5 | 3.8 | 37.3{3.8} | 15 | ||
1.0 | 11.5 | 5 | 49.0{5.0} | 20 | ||
1.1 | 17.5 | 6.3 | 61.8{6.3} | 25 | ||
1.1 | 19.5 | 7.5 | 73.5{7.5} | 30 | ||
1.1 | 20 | 8.8 | 86.3{8.8} | 35 | ||
1.2 | 28 | 10 | 98.1{10.0} | 40 | ||
1.2 | 30 | 11.3 | 110.8{11.3} | 45 | ||
1.2 | 32 | 12.5 | 122.6{12.5} | 50 | ||
1.2 | 32 | 13.8 | 135.3{13.8} | 55 | ||
1.3 | 43 | 15 | 147.1{15.0} | 60 | ||
1.3 | 46 | 16.3 | 159.8{16.3} | 65 | ||
1.3 | 50 | 17.5 | 171.6{17.5} | 70 | ||
1.4 | 57 | 20 | 196.1{20.0} | 80 | ||
1.0 | 6 | 2.5 | 24.5{2.5} | WB8- | 10 | |
1.2 | 10.8 | 3.8 | 37.3{3.8} | 15 | ||
1.2 | 11.5 | 5 | 49.0{5.0} | 20 | ||
1.3 | 17 | 6.3 | 61.8{6.3} | 25 | ||
1.3 | 17 | 7.5 | 73.5{7.5} | 30 | ||
1.4 | 24.5 | 8.8 | 86.3{8.8} | 35 | ||
1.4 | 25.2 | 10 | 98.1{10.0} | 40 | ||
1.5 | 32 | 11.3 | 110.8{11.3} | 45 | ||
1.5 | 33 | 12.5 | 122.6{12.5} | 50 | ||
1.5 | 36.5 | 13.8 | 135.3{13.8} | 55 | ||
1.5 | 36.5 | 15 | 147.1{15.0} | 60 | ||
1.6 | 48 | 16.3 | 159.8{16.3} | 65 | ||
1.6 | 48 | 17.5 | 171.6{17.5} | 70 | ||
1.6 | 55 | 20 | 196.1{20.0} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
TypeD-L | 10 ~ 19 pcs. | |||||
1.2 | 6 | 2.5 | 24.5{2.5} | WB10- | 10 | |
1.3 | 8.5 | 3.8 | 37.3{3.8} | 15 | ||
1.4 | 12 | 5 | 49.0{5.0} | 20 | ||
1.5 | 16.5 | 6.3 | 61.8{6.3} | 25 | ||
1.5 | 17 | 7.5 | 73.5{7.5} | 30 | ||
1.6 | 23 | 8.8 | 86.3{8.8} | 35 | ||
1.6 | 24 | 10 | 98.1{10.0} | 40 | ||
1.7 | 30 | 11.3 | 110.8{11.3} | 45 | ||
1.7 | 31.5 | 12.5 | 122.6{12.5} | 50 | ||
1.8 | 40 | 13.8 | 135.3{13.8} | 55 | ||
1.8 | 40 | 15 | 147.1{15.0} | 60 | ||
1.8 | 43 | 16.3 | 159.8{16.3} | 65 | ||
1.8 | 43 | 17.5 | 171.6{17.5} | 70 | ||
1.8 | 54 | 20 | 196.1{20.0} | 80 | ||
1.4 | 6.5 | 2.5 | 24.5{2.5} | WB12- | 10 | |
1.4 | 7.7 | 3.8 | 36.3{3.7} | 15 | ||
1.6 | 12.5 | 5 | 49.0{5.0} | 20 | ||
1.6 | 13.6 | 6.3 | 60.8{6.2} | 25 | ||
1.7 | 18 | 7.5 | 73.5{7.5} | 30 | ||
1.8 | 22.5 | 8.8 | 85.3{8.7} | 35 | ||
1.8 | 24 | 10 | 98.1{10.0} | 40 | ||
1.8 | 24 | 11.3 | 109.8{11.2} | 45 | ||
1.9 | 34 | 12.5 | 122.6{12.5} | 50 | ||
2.0 | 38 | 13.8 | 134.4{13.7} | 55 | ||
2.0 | 40 | 15 | 147.1{15.0} | 60 | ||
2.0 | 42 | 16.3 | 158.9{16.2} | 65 | ||
2.1 | 48.5 | 17.5 | 171.6{17.5} | 70 | ||
2.1 | 52.5 | 20 | 196.1{20.0} | 80 | ||
1.6 | 6.4 | 2.5 | 49.0{5.0} | WB13- | 10 | |
1.8 | 11 | 3.8 | 74.5{7.6} | 15 | ||
1.8 | 11 | 5 | 98.1{10.0} | 20 | ||
2.0 | 17 | 6.3 | 123.6{12.6} | 25 | ||
2.0 | 18 | 7.5 | 147.1{15.0} | 30 | ||
2.1 | 22 | 8.8 | 172.6{17.6} | 35 | ||
2.1 | 22 | 10 | 196.1{20.0} | 40 | ||
2.3 | 32 | 11.3 | 221.6{22.6} | 45 | ||
2.3 | 32 | 12.5 | 245.2{25.0} | 50 | ||
2.4 | 40 | 13.8 | 270.7{27.6} | 55 | ||
2.4 | 42 | 15 | 294.2{30.0} | 60 | ||
2.4 | 42 | 16.3 | 319.7{32.6} | 65 | ||
2.5 | 50 | 17.5 | 343.2{35.0} | 70 | ||
2.5 | 50 | 20 | 392.3{40.0} | 80 | ||
1.8 | 9 | 3.8 | 72.6{7.4} | WB14- | 15 | |
2.0 | 13 | 5 | 98.1{10.0} | 20 | ||
2.0 | 14 | 6.3 | 121.6{12.4} | 25 | ||
2.1 | 18 | 7.5 | 147.1{15.0} | 30 | ||
2.1 | 23 | 8.8 | 170.6{17.4} | 35 | ||
2.3 | 26.3 | 10 | 196.1{20.0} | 40 | ||
2.3 | 27.6 | 11.3 | 219.7{22.4} | 45 | ||
2.4 | 31 | 12.5 | 245.2{25.0} | 50 | ||
2.5 | 37.5 | 13.8 | 268.7{27.4} | 55 | ||
2.5 | 41 | 15 | 294.2{30.0} | 60 | ||
2.5 | 43.5 | 16.3 | 317.7{32.4} | 65 | ||
2.6 | 48 | 17.5 | 343.2{35.0} | 70 | ||
2.6 | 52 | 20 | 392.3{40.0} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
TypeD-L | 10 ~ 19 pcs. | |||||
2.0 | 10 | 3.8 | 74.5{7.6} | WB16- | 15 | |
2.1 | 12.5 | 5 | 98.1{10.0} | 20 | ||
2.3 | 17 | 6.3 | 123.6{12.6} | 25 | ||
2.3 | 18.5 | 7.5 | 147.1{15.0} | 30 | ||
2.4 | 21.5 | 8.8 | 172.6{17.6} | 35 | ||
2.4 | 21.5 | 10 | 196.1{20.0} | 40 | ||
2.5 | 27.5 | 11.3 | 221.6{22.6} | 45 | ||
2.5 | 27.5 | 12.5 | 245.2{25.0} | 50 | ||
2.6 | 32 | 13.8 | 270.7{27.6} | 55 | ||
2.6 | 32 | 15 | 294.2{30.0} | 60 | ||
2.8 | 46 | 16.3 | 319.7{32.6} | 65 | ||
2.8 | 46 | 17.5 | 343.2{35.0} | 70 | ||
2.9 | 55 | 20 | 392.3{40.0} | 80 | ||
2.5 | 13.5 | 5 | 147.1{15.0} | WB18- | 20 | |
2.6 | 17 | 6.3 | 185.3{18.9} | 25 | ||
2.6 | 17 | 7.5 | 220.6{22.5} | 30 | ||
2.8 | 23.5 | 8.8 | 258.9{26.4} | 35 | ||
2.9 | 27.5 | 10 | 294.2{30.0} | 40 | ||
2.9 | 27.5 | 11.3 | 332.4{33.9} | 45 | ||
3.0 | 33 | 12.5 | 367.7{37.5} | 50 | ||
3.0 | 33 | 13.8 | 406.0{41.4} | 55 | ||
3.2 | 43 | 15 | 441.3{45.0} | 60 | ||
3.2 | 44.5 | 16.3 | 479.5{48.9} | 65 | ||
3.2 | 44.5 | 17.5 | 514.8{52.5} | 70 | ||
3.4 | 58 | 20 | 588.4{60.0} | 80 | ||
3.4 | 61 | 22.5 | 661.9{67.5} | 90 | ||
3.5 | 71 | 25 | 735.5{75.0} | 100 | ||
2.8 | 13.5 | 5 | 147.1{15.0} | WB22- | 20 | |
2.9 | 16 | 6.3 | 185.3{18.9} | 25 | ||
3.0 | 18 | 7.5 | 220.6{22.5} | 30 | ||
3.0 | 18 | 8.8 | 258.9{26.4} | 35 | ||
3.2 | 24 | 10 | 294.2{30.0} | 40 | ||
3.2 | 24 | 11.3 | 332.4{33.9} | 45 | ||
3.5 | 36 | 12.5 | 367.7{37.5} | 50 | ||
3.5 | 36 | 13.8 | 406.0{41.4} | 55 | ||
3.5 | 36 | 15 | 441.3{45.0} | 60 | ||
3.6 | 45 | 16.3 | 479.5{48.9} | 65 | ||
3.6 | 45 | 17.5 | 514.8{52.5} | 70 | ||
3.8 | 57 | 20 | 588.4{60.0} | 80 | ||
3.8 | 57 | 22.5 | 661.9{67.5} | 90 | ||
4.0 | 72 | 25 | 735.5{75.0} | 100 | ||
3.5 | 19 | 7.5 | 220.6{22.5} | WB27- | 30 | |
3.6 | 21 | 8.8 | 258.9{26.4} | 35 | ||
3.6 | 21 | 10 | 294.2{30.0} | 40 | ||
3.8 | 30 | 11.3 | 332.4{33.9} | 45 | ||
3.8 | 30 | 12.5 | 367.7{37.5} | 50 | ||
4.0 | 38 | 13.8 | 406.0{41.4} | 55 | ||
4.0 | 38 | 15 | 441.3{45.0} | 60 | ||
4.0 | 38 | 16.3 | 479.5{48.9} | 65 | ||
4.0 | 38 | 17.5 | 514.8{52.5} | 70 | ||
4.3 | 57 | 20 | 588.4{60.0} | 80 | ||
4.5 | 63 | 22.5 | 661.9{67.5} | 90 | ||
4.5 | 67 | 25 | 735.5{75.0} | 100 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WB10-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) | Allowable Deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.12 € | 1 | Available |
Same day
Stock | 10 | 30.01 to 50.00 | With Grinding | 37.3 | 11.2 | 15 | 10 | 7.4 | 9.8 | 1.3 | 8.5 | 3.8 |
Loading...
Material | JIS-SWP-A |
---|
This page is Round Wire Coil Springs / Deflection 25%-30% / O.D. Referenced, part number WB10-15.
You can find the detail information about specifications and dimensions on part number WB10-15.
Configure
Stock
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
End Surface Status
Max. Load(N)
Height upon Max. Load applied L-F(mm)
Free Length L(mm)
Outer Dia. D (or D1)(mm)
Inner Dia. D-2d (or D)(mm)
Spring Constant(N/mm)
Wire Dia.(mm)
Solid Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WB10-10 |
WB10-20 |
WB10-25 |
WB10-30 |
WB10-35 |
WB10-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.13 € | 1 |
Same day
Stock | 10 | 16.01 to 30.00 | With Grinding | 24.5 | 7.5 | 10 | 10 | 7.6 | 9.8 | 1.2 | 6 | 2.5 | ||
1.12 € | 1 | Available |
Same day
Stock | 10 | 30.01 to 50.00 | With Grinding | 49 | 15 | 20 | 10 | 7.2 | 9.8 | 1.4 | 12 | 5 | |
1.13 € | 1 | Available |
Same day
Stock | 10 | 50.01 to 73.00 | With Grinding | 61.8 | 18.7 | 25 | 10 | 7 | 9.8 | 1.5 | 16.5 | 6.3 | |
1.13 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | With Grinding | 73.5 | 22.5 | 30 | 10 | 7 | 9.8 | 1.5 | 17 | 7.5 | ||
1.13 € | 1 | Available | 5 Days | 10 | 73.01 to 107.00 | With Grinding | 86.3 | 26.2 | 35 | 10 | 6.8 | 9.8 | 1.6 | 23 | 8.8 | |
1.13 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | With Grinding | 98.1 | 30 | 40 | 10 | 6.8 | 9.8 | 1.6 | 24 | 10 |