• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Round Wire Coil Springs / Deflection 25%-30% / O.D. Referenced (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WB6-70

Round Wire Coil Springs/Deflection 25%-30%/O.D. Referenced:Related Image

Material JIS-SWP-A

Specifications

Part Number
WH13-60
■Spring Constant D12 and 14 for WY Type and D12,14 and 20 for WT Type are not available.
TypeWYWRWFWLWTWMWHWB
D
20.5{0.05}
3N/mm
0.1
{kgf/mm}{0.01}
N/mm
0.3
{kgf/mm}{0.03}
N/mm
0.5
{kgf/mm}{0.05}
N/mm
1.0
{kgf/mm}{0.1}
1.5
{0.15}
2.0
{0.2}
3.9{0.4}
42.9{0.3}4.9{0.5}
5N/mm
2.0
{kgf/mm}{0.2}
N/mm
2.9
{kgf/mm}{0.3}
N/mm
5.9
{kgf/mm}{0.6}
N/mm
9.8
{kgf/mm}{1.0}
6
8
10N/mm
0.2
{kgf/mm}{0.02}
12
13N/mm
9.8
{kgf/mm}{1.0}
N/mm
19.6
{kgf/mm}
{2.0}
14
16
18N/mm
0.5
{kgf/mm}{0.05}
N/mm
1.0
{kgf/mm}{0.1}
N/mm
2.9
{kgf/mm}{0.3}
N/mm
3.9
{kgf/mm}{0.4}
N/mm
4.9
{kgf/mm}{0.5}
N/mm
14.7
{kgf/mm}
{1.5}
29.4{3.0}
20
22N/mm
29.4{kgf/mm}{3.0}
27
Fmax.F=Lx75%F=Lx60%F=Lx45%F=Lx40%F=Lx40%F=Lx35%F=Lx30%F=Lx25%
■WH:Fmax. (allowable deflection)=Lx30%
dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
TypeD-L10 ~ 19 pcs.
0.452.71.54.9{0.5}WH4-5*
0.452.738.8{0.9}10*
0.555.84.513.7{1.4}15
0.68.4617.7{1.8}20
0.6512.47.522.6{2.3}25
0.6512.4926.5{2.7}30
0.63.31.58.8{0.9}WH5-5*
0.75.5317.7{1.8}10
0.757.54.526.5{2.7}15
0.757.5635.3{3.6}20
0.8513.67.544.1{4.5}25
0.8513.67.544.3{4.5}(30)
0.917.18.851.6{5.3}(35)
0.917.18.851.9{5.3}(40)
0.653.31.58.8{0.9}WH6-5*
0.755.2317.7{1.8}10
0.86.44.526.5{2.7}15
0.99.9635.3{3.6}20
0.99.97.544.1{4.5}25
1.016953.0{5.4}30
1.01610.561.8{6.3}35
1.1251270.6{7.2}40
1.12511.366.7{6.8}(45)
1.239.61058.8{6.0}(50)
1.239.614.585.3{8.7}(55)
1.239.61482.4{8.4}(60)
1.239.61482.4{8.4}(65)
1.239.61588.3{9.0}(70)
0.95.4317.7{1.8}WH8-10
1.084.526.5{2.7}15
1.111.5635.3{3.6}20
1.111.57.544.1{4.5}25
1.216.8953.0{5.4}30
1.216.810.561.8{6.3}35
1.216.81270.6{7.2}40
1.324.713.579.4{8.1}45
1.324.71588.3{9.0}50
1.43516.597.1{9.9}55
1.43518105.9{10.8}60
1.43517100.0{10.2}(65)
1.43519111.8{11.4}(70)
1.05.4317.7{1.8}WH10-10
1.174.526.5{2.7}15
1.29.6635.3{3.6}20
1.29.67.544.1{4.5}25
1.313.9953.0{5.4}30
1.41810.561.8{6.3}35
1.4181270.6{7.2}40
1.52513.579.4{8.1}45
1.5251588.3{9.0}50
1.52516.597.1{9.9}55
1.52518105.9{10.8}60
1.63519.5114.7{11.7}65
1.63521123.6{12.6}70
1.745.924141.0{14.4}80

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
TypeD-L10 ~ 19 pcs.
1.26.9317.7{1.8}WH12-10
1.39.14.526.5{2.7}15
1.39.1635.3{3.6}20
1.39.17.544.1{4.5}25
1.411.9953.0{5.4}30
1.411.910.561.8{6.3}35
1.515.41270.6{7.2}40
1.515.413.579.4{8.1}45
1.620.41588.3{9.0}50
1.620.416.597.1{9.9}55
1.726.818105.9{10.8}60
1.726.819.5114.7{11.7}65
1.835.121123.6{12.6}70
1.945.624141.0{14.4}80
1.36.2329.4{3.0}WH13-10
1.59.34.544.1{4.5}15
1.612.3658.8{6.0}20
1.612.37.573.5{7.5}25
1.715988.3{9.0}30
1.71510.5103.0{10.5}35
1.81912117.7{12.0}40
1.92513.5132.4{13.5}45
1.92515147.1{15.0}50
2.03016.5161.8{16.5}55
2.03018176.5{18.0}60
2.13919.5191.2{19.5}65
2.13921205.9{21.0}70
2.13924235.4{24.0}80
1.610.44.544.1{4.5}WH14-15
1.610.4658.8{6.0}20
1.610.47.573.5{7.5}25
1.712.8988.3{9.0}30
1.712.810.5103.0{10.5}35
1.92012117.7{12.0}40
1.92013.5132.4{13.5}45
2.130.515147.1{15.0}50
2.130.516.5161.8{16.5}55
2.130.518176.5{18.0}60
2.237.419.5191.2{19.5}65
2.237.421205.9{21.0}70
2.347.224235.4{24.0}80
1.710.24.544.1{4.5}WH16-15
1.812.6658.8{6.0}20
1.914.57.573.5{7.5}25
1.914.5988.3{9.0}30
2.01810.5103.0{10.5}35
2.12112117.7{12.0}40
2.22613.5132.4{13.5}45
2.22615147.1{15.0}50
2.22616.5161.8{16.5}55
2.33218176.5{18.0}60
2.33219.5191.2{19.5}65
2.43821205.9{21.0}70
2.547.524235.4{24.0}80

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
TypeD-L10 ~ 19 pcs.
2.112.6688.3{9.0}WH18-20
2.215.47.5109.8{11.2}25
2.215.49132.4{13.5}30
2.318.410.5154.0{15.7}35
2.421.612176.5{18.0}40
2.52513.5199.1{20.3}45
2.52515220.6{22.5}50
2.63016.5242.2{24.7}55
2.63018264.8{27.0}60
2.84219.5286.4{29.2}65
2.84221308.9{31.5}70
2.949.324353.0{36.0}80
3.05726.1397.2{40.5}(90)
3.05724441.3{45.0}(100)
2.212.7688.3{9.0}WH20-20
2.3157.5109.8{11.2}25
2.3159132.4{13.5}30
2.52010.5154.0{15.7}35
2.52012176.5{18.0}40
2.52013.5199.1{20.3}45
2.622.815220.6{22.5}50
2.622.816.5242.2{24.7}55
2.830.818264.8{27.0}60
2.830.819.5286.4{29.2}65
3.04221308.9{31.5}70
3.04224353.0{36.0}80
3.256.827397.2{40.5}90
3.256.830441.3{45.0}100
2.312.7688.3{9.0}WH22-20
2.516.77.5109.8{11.2}25
2.516.79132.4{13.5}30
2.618.210.5154.0{15.7}35
2.82512176.5{18.0}40
2.82513.5199.1{20.3}45
2.82515220.6{22.5}50
3.03316.5242.2{24.7}55
3.03318264.8{27.0}60
3.03319.5286.4{29.2}65
3.24321308.9{31.5}70
3.24324353.0{36.0}80
3.24326.1397.2{40.5}(90)
3.564.426441.3{45.0}(100)
2.816.89132.4{13.5}WH27-30
2.816.810.5154.0{15.7}35
2.918.812176.5{18.0}40
2.919.413.5199.1{20.3}45
3.225.515220.6{22.5}50
3.225.516.5242.2{24.7}55
3.535.518264.8{27.0}60
3.535.519.5286.4{29.2}65
3.535.521308.9{31.5}70
3.535.524353.0{36.0}80
3.535.527397.2{40.5}90
4.06830441.3{45.0}100
• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)
The values of solid length are for reference only.
There may be some variations depending on the lot.
Usage Count: 1 Million Times
Product Outline >>P.327
How to use coil springs, and precautions >>P.328

Allowable Deflection of (L) Size

WH5-30Fmax.=Lx25%
WH5-35Fmax.=Lx25%
WH5-40Fmax.=Lx22%
WH6-45Fmax.=Lx25%
WH6-50Fmax.=Lx20%
WH6-55Fmax.=Lx26%
WH6-60Fmax.=Lx23%
WH6-65Fmax.=Lx21%
WH6-70Fmax.=Lx21%
WH8-65Fmax.=Lx26%
WH8 -70Fmax. =Lx27%
WH18-90Fmax. =Lx29%
WH18-100Fmax. =Lx24%
WH22-90Fmax. =Lx29%
WH22-100Fmax. =Lx26%

Both ends of * marked WH Type springs are not ground.
■WB:Fmax. (allowable deflection)=Lx25%
dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
TypeD-L10 ~ 19 pcs.
0.43.21.34.9{0.5}WB3-5*
0.56.52.59.8{1.0}10*
0.5510.53.814.7{1.5}15*
0.5512.7519.6{2.0}20*
0.617.46.324.5{2.5}25*
0.621.07.529.4{3.0}30*
0.6524.08.834.3{3.5}35*
0.6527.010.039.2{4.0}40*
0.531.35.9{0.6}WB4-5*
0.662.512.3{1.3}10
0.659.83.818.1{1.9}15
0.712.6524.5{2.5}20
0.7516.56.330.4{3.1}25
0.7520.37.536.8{3.8}30
0.8248.843.1{4.4}35
0.8281049.0{5.0}40
0.82911.355.4{5.7}45
0.853412.561.3{6.3}50
0.653.31.312.7{1.3}WB5-5
0.872.524.5{2.5}10
0.873.837.3{3.8}15
0.913549.0{5.0}20
0.9136.361.8{6.3}25
1.0217.573.5{7.5}30
1.0258.886.3{8.8}35
1.0251098.1{10.0}40
1.13111.3110.8{11.3}45
1.13412.5122.6{12.5}50
1.13913.8135.3{13.8}55
1.14315147.1{15.0}60
1.14616.3159.8{16.3}65
1.25017.5171.6{17.5}70
0.73.51.312.7{1.3}WB6-5
0.972.524.5{2.5}10
0.97.53.837.3{3.8}15
1.011.5549.0{5.0}20
1.117.56.361.8{6.3}25
1.119.57.573.5{7.5}30
1.1208.886.3{8.8}35
1.2281098.1{10.0}40
1.23011.3110.8{11.3}45
1.23212.5122.6{12.5}50
1.23213.8135.3{13.8}55
1.34315147.1{15.0}60
1.34616.3159.8{16.3}65
1.35017.5171.6{17.5}70
1.45720196.1{20.0}80
1.062.524.5{2.5}WB8-10
1.210.83.837.3{3.8}15
1.211.5549.0{5.0}20
1.3176.361.8{6.3}25
1.3177.573.5{7.5}30
1.424.58.886.3{8.8}35
1.425.21098.1{10.0}40
1.53211.3110.8{11.3}45
1.53312.5122.6{12.5}50
1.536.513.8135.3{13.8}55
1.536.515147.1{15.0}60
1.64816.3159.8{16.3}65
1.64817.5171.6{17.5}70
1.65520196.1{20.0}80

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
TypeD-L10 ~ 19 pcs.
1.262.524.5{2.5}WB10-10
1.38.53.837.3{3.8}15
1.412549.0{5.0}20
1.516.56.361.8{6.3}25
1.5177.573.5{7.5}30
1.6238.886.3{8.8}35
1.6241098.1{10.0}40
1.73011.3110.8{11.3}45
1.731.512.5122.6{12.5}50
1.84013.8135.3{13.8}55
1.84015147.1{15.0}60
1.84316.3159.8{16.3}65
1.84317.5171.6{17.5}70
1.85420196.1{20.0}80
1.46.52.524.5{2.5}WB12-10
1.47.73.836.3{3.7}15
1.612.5549.0{5.0}20
1.613.66.360.8{6.2}25
1.7187.573.5{7.5}30
1.822.58.885.3{8.7}35
1.8241098.1{10.0}40
1.82411.3109.8{11.2}45
1.93412.5122.6{12.5}50
2.03813.8134.4{13.7}55
2.04015147.1{15.0}60
2.04216.3158.9{16.2}65
2.148.517.5171.6{17.5}70
2.152.520196.1{20.0}80
1.66.42.549.0{5.0}WB13-10
1.8113.874.5{7.6}15
1.811598.1{10.0}20
2.0176.3123.6{12.6}25
2.0187.5147.1{15.0}30
2.1228.8172.6{17.6}35
2.12210196.1{20.0}40
2.33211.3221.6{22.6}45
2.33212.5245.2{25.0}50
2.44013.8270.7{27.6}55
2.44215294.2{30.0}60
2.44216.3319.7{32.6}65
2.55017.5343.2{35.0}70
2.55020392.3{40.0}80
1.893.872.6{7.4}WB14-15
2.013598.1{10.0}20
2.0146.3121.6{12.4}25
2.1187.5147.1{15.0}30
2.1238.8170.6{17.4}35
2.326.310196.1{20.0}40
2.327.611.3219.7{22.4}45
2.43112.5245.2{25.0}50
2.537.513.8268.7{27.4}55
2.54115294.2{30.0}60
2.543.516.3317.7{32.4}65
2.64817.5343.2{35.0}70
2.65220392.3{40.0}80

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
TypeD-L10 ~ 19 pcs.
2.0103.874.5{7.6}WB16-15
2.112.5598.1{10.0}20
2.3176.3123.6{12.6}25
2.318.57.5147.1{15.0}30
2.421.58.8172.6{17.6}35
2.421.510196.1{20.0}40
2.527.511.3221.6{22.6}45
2.527.512.5245.2{25.0}50
2.63213.8270.7{27.6}55
2.63215294.2{30.0}60
2.84616.3319.7{32.6}65
2.84617.5343.2{35.0}70
2.95520392.3{40.0}80
2.513.55147.1{15.0}WB18-20
2.6176.3185.3{18.9}25
2.6177.5220.6{22.5}30
2.823.58.8258.9{26.4}35
2.927.510294.2{30.0}40
2.927.511.3332.4{33.9}45
3.03312.5367.7{37.5}50
3.03313.8406.0{41.4}55
3.24315441.3{45.0}60
3.244.516.3479.5{48.9}65
3.244.517.5514.8{52.5}70
3.45820588.4{60.0}80
3.46122.5661.9{67.5}90
3.57125735.5{75.0}100
2.813.55147.1{15.0}WB22-20
2.9166.3185.3{18.9}25
3.0187.5220.6{22.5}30
3.0188.8258.9{26.4}35
3.22410294.2{30.0}40
3.22411.3332.4{33.9}45
3.53612.5367.7{37.5}50
3.53613.8406.0{41.4}55
3.53615441.3{45.0}60
3.64516.3479.5{48.9}65
3.64517.5514.8{52.5}70
3.85720588.4{60.0}80
3.85722.5661.9{67.5}90
4.07225735.5{75.0}100
3.5197.5220.6{22.5}WB27-30
3.6218.8258.9{26.4}35
3.62110294.2{30.0}40
3.83011.3332.4{33.9}45
3.83012.5367.7{37.5}50
4.03813.8406.0{41.4}55
4.03815441.3{45.0}60
4.03816.3479.5{48.9}65
4.03817.5514.8{52.5}70
4.35720588.4{60.0}80
4.56322.5661.9{67.5}90
4.56725735.5{75.0}100
• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)
Both ends of * marked WB Type springs are not ground.
The values of solid length are for reference only.
There may be some variations depending on the lot.
Usage Count: 1 Million Times
Product Outline >>P.327
How to use coil springs, and precautions >>P.328

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
WB6-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
End Surface Status Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Wire Dia.
(mm)
Solid Length
(mm)
Allowable Deflection
(mm)

1.01 €

1 Available 5 Days 10150.01 to 230.00With Grinding171.652.57063.49.81.35017.5

Loading...

  1. 1

Basic information

Material JIS-SWP-A

This page is Round Wire Coil Springs / Deflection 25%-30% / O.D. Referenced, part number WB6-70.
You can find the detail information about specifications and dimensions on part number WB6-70.

Variation of this product

Part Number
WB10-25
WB10-30
WB10-35
WB6-80
WB8-10
WB8-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
End Surface Status Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Wire Dia.
(mm)
Solid Length
(mm)
Allowable Deflection
(mm)

1.13 €

1 Available Same day

Stock

1050.01 to 73.00With Grinding61.818.7251079.81.516.56.3

1.13 €

1 Same day

Stock

1073.01 to 107.00With Grinding73.522.5301079.81.5177.5

1.13 €

1 Available 5 Days 1073.01 to 107.00With Grinding86.326.235106.89.81.6238.8

1.01 €

1 5 Days 10150.01 to 230.00With Grinding196.1608063.29.81.45720

1.01 €

1 Available Same day

Stock

1016.01 to 30.00With Grinding24.57.510869.8162.5

1.01 €

1 Available Same day

Stock

1030.01 to 50.00With Grinding37.311.21585.69.81.210.83.8

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360