Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VUR10-30
Part Number | - | L |
VUR10 | - | 40 |
Part Number | O.D. | Wire Dia. | F | N{kgf} | Reference | Unit Price | Volume Discount Rate | ||||||||
Type | D | - | L | D1 | d | max. | max. | Pitch | Solid Length | Total Coils | 1 ~ 3 pc(s). | 4~9 | 10~19 | 20~100 | |
VUR | 5 | - | 15 | 6.25 | 0.45 | 9 | 2.65 | {0.27} | 1.7 | 5.0 | 10 | ||||
20 | 12 | 3.53 | {0.36} | 2.2 | |||||||||||
25 | 6.35 | 0.50 | 15 | 4.41 | {0.45} | 1.9 | 7.5 | 14 | |||||||
30 | 18 | 5.29 | {0.54} | 2.3 | |||||||||||
35 | 6.45 | 0.55 | 21 | 6.17 | {0.63} | 2.3 | 9.6 | 16.5 | |||||||
40 | 24 | 7.06 | {0.72} | 2.6 | |||||||||||
45 | 6.55 | 0.60 | 27 | 7.94 | {0.81} | 2.1 | 13.8 | 22 | |||||||
50 | 30 | 8.82 | {0.90} | 2.4 | |||||||||||
VUR | 6 | - | 15 | 7.35 | 0.50 | 9 | 2.65 | {0.27} | 1.9 | 5.0 | 9 | ||||
20 | 7.45 | 0.55 | 12 | 3.53 | {0.36} | 2.0 | 6.6 | 11 | |||||||
25 | 15 | 4.41 | {0.45} | 2.5 | |||||||||||
30 | 18 | 5.29 | {0.54} | 3.0 | |||||||||||
35 | 7.55 | 0.60 | 21 | 6.17 | {0.63} | 2.7 | 9.0 | 14 | |||||||
40 | 24 | 7.06 | {0.72} | 3.0 | |||||||||||
45 | 7.65 | 0.65 | 27 | 7.94 | {0.81} | 2.4 | 13.3 | 19.5 | |||||||
50 | 30 | 8.82 | {0.90} | 2.7 | |||||||||||
55 | 7.75 | 0.70 | 33 | 9.70 | {0.99} | 2.3 | 18.2 | 25 | |||||||
60 | 36 | 10.59 | {1.08} | 2.5 | |||||||||||
VUR | 8 | - | 20 | 9.65 | 0.65 | 12 | 3.53 | {0.36} | 2.4 | 6.8 | 9.5 | ||||
25 | 15 | 4.41 | {0.45} | 2.9 | |||||||||||
30 | 9.75 | 0.70 | 18 | 5.29 | {0.54} | 2.7 | 9.1 | 12 | |||||||
35 | 21 | 6.17 | {0.63} | 3.2 | |||||||||||
40 | 24 | 7.06 | {0.72} | 3.6 | |||||||||||
45 | 9.95 | 0.80 | 27 | 7.94 | {0.81} | 2.4 | 16.8 | 20 | |||||||
50 | 30 | 8.82 | {0.90} | 2.6 | |||||||||||
55 | 33 | 9.70 | {0.99} | 2.9 | |||||||||||
60 | 36 | 10.58 | {1.08} | 3.2 | |||||||||||
65 | 10.15 | 0.90 | 39 | 11.47 | {1.17} | 2.2 | 28.8 | 31 | |||||||
70 | 42 | 12.36 | {1.26} | 2.3 | |||||||||||
80 | 48 | 14.12 | {1.44} | 2.7 | |||||||||||
VUR | 10 | - | 20 | 11.85 | 0.70 | 12 | 3.53 | {0.36} | 3.3 | 5.6 | 7 | ||||
25 | 11.95 | 0.75 | 15 | 4.41 | {0.45} | 3.1 | 7.5 | 9 | |||||||
30 | 12.05 | 0.80 | 18 | 5.29 | {0.54} | 2.7 | 10.4 | 12 | |||||||
35 | 21 | 6.17 | {0.63} | 3.2 | |||||||||||
40 | 24 | 7.06 | {0.72} | 3.6 | |||||||||||
45 | 12.25 | 0.90 | 27 | 7.94 | {0.81} | 2.8 | 16.2 | 17 | |||||||
50 | 30 | 8.82 | {0.90} | 3.1 | |||||||||||
55 | 33 | 9.70 | {0.99} | 3.4 | |||||||||||
60 | 36 | 10.58 | {1.08} | 3.8 | |||||||||||
65 | 39 | 11.47 | {1.17} | 4.1 | |||||||||||
70 | 12.45 | 1.00 | 42 | 12.60 | {1.26} | 2.9 | 26.0 | 25 | |||||||
80 | 48 | 14.12 | {1.44} | 3.3 | |||||||||||
VUR | 12 | - | 25 | 14.05 | 0.80 | 15 | 4.41 | {0.45} | 3.6 | 7.2 | 8 | ||||
30 | 18 | 5.29 | {0.54} | 4.3 | |||||||||||
35 | 14.25 | 0.90 | 21 | 6.17 | {0.63} | 3.3 | 11.3 | 11.5 | |||||||
40 | 24 | 7.06 | {0.72} | 3.8 | |||||||||||
45 | 27 | 7.94 | {0.81} | 4.3 | |||||||||||
50 | 14.45 | 1.00 | 30 | 8.82 | {0.90} | 3.3 | 17.0 | 16 | |||||||
55 | 33 | 9.70 | {0.99} | 3.7 | |||||||||||
60 | 36 | 10.58 | {1.08} | 4.0 | |||||||||||
65 | 39 | 11.47 | {1.17} | 4.3 | |||||||||||
70 | 14.65 | 1.10 | 42 | 12.35 | {1.26} | 3.3 | 25.3 | 22 | |||||||
80 | 48 | 14.11 | {1.44} | 3.8 | |||||||||||
90 | 54 | 15.88 | {1.62} | 4.3 | |||||||||||
VUR | 16 | - | 35 | 18.45 | 1.00 | 21 | 6.17 | {0.63} | 4.7 | 9.5 | 8.5 | ||||
40 | 24 | 7.06 | {0.72} | 5.3 | |||||||||||
45 | 18.65 | 1.10 | 27 | 7.94 | {0.81} | 4.5 | 13.2 | 11 | |||||||
50 | 30 | 8.82 | {0.90} | 5.0 | |||||||||||
55 | 33 | 9.70 | {0.99} | 5.5 | |||||||||||
60 | 36 | 10.58 | {1.08} | 6.0 | |||||||||||
65 | 18.85 | 1.20 | 39 | 11.47 | {1.17} | 5.0 | 18.0 | 14 | |||||||
70 | 42 | 12.35 | {1.26} | 5.4 | |||||||||||
80 | 48 | 14.11 | {1.44} | 6.2 | |||||||||||
90 | 54 | 15.88 | {1.62} | 6.9 | |||||||||||
100 | 60 | 17.64 | {1.80} | 7.7 |
Part Number | O.D. | Wire Dia. | F | N{kgf} | Reference | Unit Price | Volume Discount Rate | ||||||||
Type | D | - | L | D1 | d | max. | max. | Pitch | Solid Length | Total Coils | 1 ~ 3 pc(s). | 4~9 | 10~19 | 20~100 | |
VUF | 5 | - | 15* | 6.35 | 0.50 | 6.75 | 3.33 | {0.34} | 2.3 | 4.3 | 7.5 | ||||
20* | 9.0 | 4.41 | {0.45} | 3.1 | |||||||||||
25 | 6.55 | 0.60 | 11.25 | 5.49 | {0.56} | 2.1 | 8.4 | 13 | |||||||
30 | 13.5 | 6.57 | {0.67} | 2.5 | |||||||||||
35 | 15.75 | 7.64 | {0.78} | 2.9 | |||||||||||
40 | 6.75 | 0.70 | 18.0 | 8.82 | {0.90} | 1.9 | 16.1 | 22 | |||||||
45 | 20.25 | 9.90 | {1.01} | 2.1 | |||||||||||
50 | 22.5 | 10.98 | {1.12} | 2.4 | |||||||||||
VUF | 6 | - | 15 | 7.55 | 0.60 | 6.75 | 3.33 | {0.34} | 1.9 | 6.0 | 9 | ||||
20 | 9.0 | 4.41 | {0.45} | 2.5 | |||||||||||
25 | 11.25 | 5.49 | {0.56} | 3.1 | |||||||||||
30 | 13.5 | 6.57 | {0.67} | 3.8 | |||||||||||
35 | 7.75 | 0.70 | 15.75 | 7.64 | {0.78} | 2.7 | 10.5 | 14 | |||||||
40 | 18.0 | 8.82 | {0.90} | 3.1 | |||||||||||
45 | 20.25 | 9.90 | {1.01} | 3.5 | |||||||||||
50 | 7.95 | 0.80 | 22.5 | 10.98 | {1.12} | 2.4 | 18.4 | 22 | |||||||
55 | 24.75 | 12.05 | {1.23} | 2.6 | |||||||||||
60 | 27.0 | 13.23 | {1.35} | 2.9 | |||||||||||
VUF | 8 | - | 20 | 9.75 | 0.70 | 9.0 | 4.41 | {0.45} | 3.1 | 6.0 | 7.5 | ||||
25 | 11.25 | 5.49 | {0.56} | 3.8 | |||||||||||
30 | 13.5 | 6.57 | {0.67} | 4.6 | |||||||||||
35 | 9.95 | 0.80 | 15.75 | 7.64 | {0.78} | 3.3 | 10.0 | 11.5 | |||||||
40 | 18.0 | 8.82 | {0.90} | 3.8 | |||||||||||
45 | 20.25 | 9.90 | {1.01} | 4.3 | |||||||||||
50 | 22.5 | 10.98 | {1.12} | 4.8 | |||||||||||
55 | 10.35 | 1.00 | 24.75 | 12.05 | {1.23} | 2.5 | 24.0 | 23 | |||||||
60 | 27.0 | 13.23 | {1.35} | 2.7 | |||||||||||
65 | 29.25 | 14.31 | {1.46} | 3.0 | |||||||||||
70 | 31.5 | 15.39 | {1.57} | 3.2 | |||||||||||
80 | 36.0 | 17.64 | {1.80} | 3.6 | |||||||||||
VUF | 10 | - | 20 | 12.05 | 0.80 | 9.0 | 4.41 | {0.45} | 3.3 | 6.4 | 7 | ||||
25 | 11.25 | 5.49 | {0.56} | 4.2 | |||||||||||
30 | 13.5 | 6.57 | {0.67} | 5.0 | |||||||||||
35 | 12.25 | 0.90 | 15.75 | 7.64 | {0.78} | 3.9 | 9.9 | 10 | |||||||
40 | 18.0 | 8.82 | {0.90} | 4.4 | |||||||||||
45 | 20.25 | 9.90 | {1.01} | 5.0 | |||||||||||
50 | 22.5 | 10.98 | {1.12} | 5.6 | |||||||||||
55 | 12.65 | 1.10 | 24.75 | 12.05 | {1.23} | 3.1 | 21.5 | 18.5 | |||||||
60 | 27.0 | 13.23 | {1.35} | 3.4 | |||||||||||
65 | 29.25 | 14.31 | {1.46} | 3.7 | |||||||||||
70 | 31.5 | 15.39 | {1.57} | 4.0 | |||||||||||
80 | 36.0 | 17.64 | {1.80} | 4.6 | |||||||||||
VUF | 12 | - | 25 | 14.45 | 1.00 | 11.25 | 5.49 | {0.56} | 3.1 | 10.0 | 9 | ||||
30 | 13.5 | 6.57 | {0.67} | 3.8 | |||||||||||
35 | 15.75 | 7.64 | {0.78} | 4.4 | |||||||||||
40 | 18.0 | 8.82 | {0.90} | 5.0 | |||||||||||
45 | 20.25 | 9.90 | {1.01} | 5.6 | |||||||||||
50 | 14.65 | 1.10 | 22.5 | 10.98 | {1.12} | 4.3 | 14.9 | 12.5 | |||||||
55 | 24.75 | 12.05 | {1.23} | 4.8 | |||||||||||
60 | 27.0 | 13.23 | {1.35} | 5.2 | |||||||||||
65 | 29.25 | 14.31 | {1.46} | 5.7 | |||||||||||
70 | 14.85 | 1.20 | 31.5 | 15.39 | {1.57} | 4.4 | 21.6 | 17 | |||||||
80 | 36.0 | 17.64 | {1.80} | 5.0 | |||||||||||
90 | 40.5 | 19.80 | {2.02} | 5.6 | |||||||||||
VUF | 16 | - | 35 | 18.85 | 1.20 | 15.75 | 7.64 | {0.78} | 4.7 | 11.4 | 8.5 | ||||
40 | 18.0 | 8.82 | {0.90} | 5.3 | |||||||||||
45 | 20.25 | 9.90 | {1.01} | 6.0 | |||||||||||
50 | 22.5 | 10.98 | {1.12} | 6.7 | |||||||||||
55 | 19.05 | 1.30 | 24.75 | 12.05 | {1.23} | 5.2 | 16.3 | 11.5 | |||||||
60 | 27.0 | 13.23 | {1.35} | 5.7 | |||||||||||
65 | 29.25 | 14.31 | {1.46} | 6.2 | |||||||||||
70 | 19.25 | 1.40 | 31.5 | 15.39 | {1.57} | 5.4 | 21.0 | 14 | |||||||
80 | 36.0 | 17.64 | {1.80} | 6.2 | |||||||||||
90 | 40.5 | 19.80 | {2.02} | 6.9 | |||||||||||
100 | 45.0 | 22.05 | {2.25} | 7.7 |
Part Number | O.D. | Wire Dia. | F | N{kgf} | Reference | Unit Price | Volume Discount Rate | ||||||||
Type | D | - | L | D1 | d | max. | max. | Pitch | Solid Length | Total Coils | 1 ~ 3 pc(s). | 4~9 | 10~19 | 20~100 | |
VUL | 5 | - | 15 | 6.55 | 0.60 | 6 | 5.88 | {0.60} | 2.5 | 4.8 | 7 | ||||
20 | 8 | 7.84 | {0.80} | 3.3 | |||||||||||
25 | 6.75 | 0.70 | 10 | 9.80 | {1.00} | 2.3 | 9.1 | 12 | |||||||
30 | 12 | 11.76 | {1.20} | 2.7 | |||||||||||
35 | 14 | 13.72 | {1.40} | 3.2 | |||||||||||
40 | 6.95 | 0.80 | 16 | 15.68 | {1.60} | 2.2 | 16.0 | 19 | |||||||
45 | 18 | 17.64 | {1.80} | 2.5 | |||||||||||
50 | 20 | 19.60 | {2.00} | 2.8 | |||||||||||
VUL | 6 | - | 15 | 7.75 | 0.70 | 6 | 5.88 | {0.60} | 2.1 | 6.3 | 8 | ||||
20 | 8 | 7.84 | {0.80} | 2.9 | |||||||||||
25 | 7.95 | 0.80 | 10 | 9.80 | {1.00} | 2.3 | 10.4 | 12 | |||||||
30 | 12 | 11.76 | {1.20} | 2.7 | |||||||||||
35 | 14 | 13.72 | {1.40} | 3.2 | |||||||||||
40 | 8.15 | 0.90 | 16 | 15.68 | {1.60} | 2.5 | 16.2 | 17 | |||||||
45 | 18 | 17.64 | {1.80} | 2.8 | |||||||||||
50 | 20 | 19.60 | {2.00} | 3.1 | |||||||||||
55 | 22 | 21.56 | {2.20} | 3.4 | |||||||||||
60 | 24 | 23.52 | {2.40} | 3.8 | |||||||||||
VUL | 8 | - | 20 | 10.15 | 0.90 | 8 | 7.84 | {0.80} | 2.4 | 9.5 | 9.5 | ||||
25 | 10 | 9.80 | {1.00} | 2.9 | |||||||||||
30 | 10.35 | 1.00 | 12 | 11.76 | {1.20} | 2.5 | 14.0 | 13 | |||||||
35 | 14 | 13.72 | {1.40} | 2.9 | |||||||||||
40 | 16 | 15.68 | {1.60} | 3.3 | |||||||||||
45 | 18 | 17.64 | {1.80} | 3.8 | |||||||||||
50 | 20 | 19.60 | {2.00} | 4.2 | |||||||||||
55 | 22 | 21.56 | {2.20} | 4.6 | |||||||||||
60 | 10.75 | 1.20 | 24 | 23.52 | {2.40} | 2.7 | 28.8 | 23 | |||||||
65 | 26 | 25.48 | {2.60} | 3.0 | |||||||||||
70 | 28 | 27.44 | {2.80} | 3.2 | |||||||||||
80 | 32 | 31.36 | {3.20} | 3.6 | |||||||||||
VUL | 10 | - | 20 | 12.45 | 1.00 | 8 | 7.84 | {0.80} | 3.1 | 8.5 | 7.5 | ||||
25 | 10 | 9.80 | {1.00} | 3.8 | |||||||||||
30 | 12.65 | 1.10 | 12 | 11.76 | {1.20} | 3.2 | 12.7 | 10.5 | |||||||
35 | 14 | 13.72 | {1.40} | 3.7 | |||||||||||
40 | 16 | 15.68 | {1.60} | 4.2 | |||||||||||
45 | 18 | 17.64 | {1.80} | 4.7 | |||||||||||
50 | 20 | 19.60 | {2.00} | 5.3 | |||||||||||
55 | 13.05 | 1.30 | 22 | 21.56 | {2.20} | 3.1 | 25.4 | 18.5 | |||||||
60 | 24 | 23.52 | {2.40} | 3.4 | |||||||||||
65 | 26 | 25.48 | {2.60} | 3.7 | |||||||||||
70 | 28 | 27.44 | {2.80} | 4.0 | |||||||||||
80 | 32 | 31.36 | {3.20} | 4.6 | |||||||||||
VUL | 12 | - | 25 | 14.85 | 1.20 | 10 | 9.80 | {1.00} | 2.9 | 12.6 | 9.5 | ||||
30 | 12 | 11.76 | {1.20} | 3.5 | |||||||||||
35 | 14 | 13.72 | {1.40} | 4.1 | |||||||||||
40 | 16 | 15.68 | {1.60} | 4.7 | |||||||||||
45 | 18 | 17.64 | {1.80} | 5.3 | |||||||||||
50 | 20 | 19.60 | {2.00} | 5.9 | |||||||||||
55 | 15.25 | 1.40 | 22 | 21.56 | {2.20} | 4.1 | 21.7 | 14.5 | |||||||
60 | 24 | 23.52 | {2.40} | 4.4 | |||||||||||
65 | 26 | 25.48 | {2.60} | 4.8 | |||||||||||
70 | 28 | 27.44 | {2.80} | 5.2 | |||||||||||
80 | 32 | 31.36 | {3.20} | 5.9 | |||||||||||
90 | 36 | 35.28 | {3.60} | 6.7 | |||||||||||
VUL | 16 | - | 35 | 19.45 | 1.50 | 14 | 13.72 | {1.40} | 4.1 | 15.8 | 9.5 | ||||
40 | 16 | 15.68 | {1.60} | 4.7 | |||||||||||
45 | 18 | 17.64 | {1.80} | 5.3 | |||||||||||
50 | 20 | 19.60 | {2.00} | 5.9 | |||||||||||
55 | 19.85 | 1.70 | 22 | 21.56 | {2.20} | 4.4 | 24.7 | 13.5 | |||||||
60 | 24 | 23.52 | {2.40} | 4.8 | |||||||||||
65 | 26 | 25.48 | {2.60} | 5.2 | |||||||||||
70 | 28 | 27.44 | {2.80} | 5.6 | |||||||||||
80 | 32 | 31.36 | {3.20} | 6.4 | |||||||||||
90 | 36 | 35.28 | {3.60} | 7.2 | |||||||||||
100 | 40 | 39.20 | {4.00} | 8.0 |
Part Number | O.D. | Wire Dia. | F | N{kgf} | Reference | Unit Price | Volume Discount Rate | ||||||||
Type | D | - | L | D1 | d | max. | max. | Pitch | Solid Length | Total Coils | 1 ~ 3 pc(s). | 4~9 | 10~19 | 20~100 | |
VUM | 5 | - | 15 | 6.95 | 0.80 | 5.25 | 15.39 | {1.57} | 2.3 | 6.8 | 7.5 | ||||
20 | 7.15 | 0.90 | 7.0 | 20.58 | {2.10} | 1.8 | 11.7 | 12 | |||||||
25 | 8.75 | 25.68 | {2.62} | 2.3 | |||||||||||
30 | 7.35 | 1.00 | 10.5 | 30.87 | {3.15} | 2.4 | 14.5 | 13.5 | |||||||
35 | 12.25 | 35.97 | {3.67} | 2.8 | |||||||||||
40 | 14.0 | 41.16 | {4.20} | 3.2 | |||||||||||
45 | 7.55 | 1.10 | 15.75 | 46.26 | {4.72} | 2.5 | 22.0 | 19 | |||||||
50 | 17.5 | 51.45 | {5.25} | 2.8 | |||||||||||
VUM | 6 | - | 15 | 8.15 | 0.90 | 5.25 | 15.39 | {1.57} | 2.3 | 7.7 | 7.5 | ||||
20 | 7.0 | 20.58 | {2.10} | 3.0 | |||||||||||
25 | 8.35 | 1.00 | 8.75 | 25.68 | {2.62} | 2.8 | 11.0 | 10 | |||||||
30 | 10.5 | 30.87 | {3.15} | 3.3 | |||||||||||
35 | 12.25 | 35.97 | {3.67} | 3.9 | |||||||||||
40 | 8.75 | 1.20 | 14.0 | 41.16 | {4.20} | 2.6 | 21.0 | 16.5 | |||||||
45 | 15.75 | 46.26 | {4.72} | 2.9 | |||||||||||
50 | 17.5 | 51.45 | {5.25} | 3.2 | |||||||||||
55 | 8.95 | 1.30 | 19.25 | 56.55 | {5.77} | 2.6 | 29.9 | 22 | |||||||
60 | 21.0 | 61.74 | {6.30} | 2.9 | |||||||||||
VUM | 8 | - | 20 | 10.55 | 1.10 | 7.0 | 20.58 | {2.10} | 3.3 | 8.8 | 7 | ||||
25 | 8.75 | 25.68 | {2.62} | 4.2 | |||||||||||
30 | 10.5 | 30.87 | {3.15} | 5.0 | |||||||||||
35 | 10.95 | 1.30 | 12.25 | 35.97 | {3.67} | 3.5 | 15.6 | 11 | |||||||
40 | 14.0 | 41.16 | {4.20} | 4.0 | |||||||||||
45 | 15.75 | 46.26 | {4.72} | 4.5 | |||||||||||
50 | 17.5 | 51.45 | {5.25} | 5.0 | |||||||||||
55 | 11.35 | 1.50 | 19.25 | 56.55 | {5.77} | 3.3 | 27.8 | 17.5 | |||||||
60 | 21.0 | 61.74 | {6.30} | 3.6 | |||||||||||
65 | 22.75 | 66.84 | {6.82} | 3.9 | |||||||||||
70 | 24.5 | 72.03 | {7.35} | 4.2 | |||||||||||
80 | 28.0 | 82.32 | {8.40} | 4.8 | |||||||||||
VUM | 10 | - | 20 | 12.85 | 1.20 | 7.0 | 20.58 | {2.10} | 4.0 | 8.4 | 6 | ||||
25 | 13.05 | 1.30 | 8.75 | 25.68 | {2.62} | 4.2 | 10.4 | 7 | |||||||
30 | 10.5 | 30.87 | {3.15} | 5.0 | |||||||||||
35 | 12.25 | 35.97 | {3.67} | 5.8 | |||||||||||
40 | 13.45 | 1.50 | 14.0 | 41.16 | {4.20} | 3.8 | 18.8 | 11.5 | |||||||
45 | 15.75 | 46.26 | {4.72} | 4.3 | |||||||||||
50 | 17.5 | 51.45 | {5.25} | 4.8 | |||||||||||
55 | 19.25 | 56.55 | {5.77} | 5.2 | |||||||||||
60 | 21.0 | 61.74 | {6.30} | 5.7 | |||||||||||
65 | 13.85 | 1.70 | 22.75 | 66.84 | {6.82} | 4.3 | 28.9 | 16 | |||||||
70 | 24.5 | 72.03 | {7.35} | 4.7 | |||||||||||
80 | 28.0 | 82.32 | {8.40} | 5.3 | |||||||||||
VUM | 12 | - | 25 | 15.25 | 1.40 | 8.75 | 25.68 | {2.62} | 5.0 | 9.8 | 6 | ||||
30 | 10.5 | 30.87 | {3.15} | 6.0 | |||||||||||
35 | 12.25 | 35.97 | {3.67} | 7.0 | |||||||||||
40 | 15.65 | 1.60 | 14.0 | 41.16 | {4.20} | 5.0 | 16.0 | 9 | |||||||
45 | 15.75 | 46.26 | {4.72} | 5.6 | |||||||||||
50 | 17.5 | 51.45 | {5.25} | 6.3 | |||||||||||
55 | 19.25 | 56.55 | {5.77} | 6.9 | |||||||||||
60 | 16.05 | 1.80 | 21.0 | 61.74 | {6.30} | 5.5 | 23.4 | 12 | |||||||
65 | 22.75 | 66.84 | {6.82} | 5.9 | |||||||||||
70 | 24.5 | 72.03 | {7.35} | 6.4 | |||||||||||
80 | 28.0 | 82.32 | {8.40} | 7.3 | |||||||||||
90 | 31.5 | 92.61 | {9.45} | 8.2 | |||||||||||
VUM | 16 | - | 35 | 20.05 | 1.80 | 12.25 | 35.97 | {3.67} | 5.8 | 14.4 | 7 | ||||
40 | 14.0 | 41.16 | {4.20} | 6.7 | |||||||||||
45 | 15.75 | 46.26 | {4.72} | 7.5 | |||||||||||
50 | 17.5 | 51.45 | {5.25} | 8.3 | |||||||||||
55 | 19.25 | 56.55 | {5.77} | 9.2 | |||||||||||
60 | 20.85 | 2.20 | 21.0 | 61.74 | {6.30} | 5.5 | 28.6 | 12 | |||||||
65 | 22.75 | 66.84 | {6.82} | 5.9 | |||||||||||
70 | 24.5 | 72.03 | {7.35} | 6.4 | |||||||||||
80 | 28.0 | 82.32 | {8.40} | 7.3 | |||||||||||
90 | 31.5 | 92.61 | {9.45} | 8.2 | |||||||||||
100 | 35.0 | 102.90 | {10.50} | 9.1 |
Type | VUR | VUF | VUL | VUM | |||||||||
D | |||||||||||||
5 | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.10} | N/mm 2.94 {kgf/mm} {0.30} | |||||||||
6 | |||||||||||||
8 | |||||||||||||
10 | |||||||||||||
12 | |||||||||||||
16 | |||||||||||||
Fmax. | F=Lx60% | F=Lx45% | F=Lx40% | F=Lx35% |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
VUR10-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) | Total Coils | Allowable Deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.41 € | 1 | Available |
Same day
Stock | 10 | 4.51 to 8.50 | Without Grinding | 5.29 | 12 | 30 | 12.05 | 10 | 0.29 | 0.8 | 10.4 | 12 | 18 |
Loading...
Material | EN 1.4301 (WPB) Equiv. |
---|
This page is Round Wire Coil Springs / Deflection 45% / I.D. Referenced, part number VUR10-30.
You can find the detail information about specifications and dimensions on part number VUR10-30.
Configure
Stock
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
End Surface Status
Max. Load(N)
Height upon Max. Load applied L-F(mm)
Free Length L(mm)
Outer Dia. D (or D1)(mm)
Inner Dia. D-2d (or D)(mm)
Spring Constant(N/mm)
Wire Dia.(mm)
Solid Length(mm)
Total Coils
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VUF10-35 |
VUF10-40 |
VUF10-45 |
VUR10-35 |
VUR10-40 |
VUR10-45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) | Total Coils | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.41 € | 1 | Available | 5 Days | 10 | 4.51 to 8.50 | With Grinding | 7.64 | 19.25 | 35 | 12.25 | 10 | 0.49 | 0.9 | 9.9 | 10 | 15.75 | |
4.41 € | 1 | Available | 5 Days | 10 | 8.51 to 16.00 | With Grinding | 8.82 | 22 | 40 | 12.25 | 10 | 0.49 | 0.9 | 9.9 | 10 | 18 | |
4.41 € | 1 | Available | 5 Days | 10 | 8.51 to 16.00 | With Grinding | 9.9 | 24.75 | 45 | 12.25 | 10 | 0.49 | 0.9 | 9.9 | 10 | 20.25 | |
4.41 € | 1 | Available | 5 Days | 10 | 4.51 to 8.50 | Without Grinding | 6.17 | 14 | 35 | 12.05 | 10 | 0.29 | 0.8 | 10.4 | 12 | 21 | |
4.41 € | 1 | Available | 5 Days | 10 | 4.51 to 8.50 | Without Grinding | 7.06 | 16 | 40 | 12.05 | 10 | 0.29 | 0.8 | 10.4 | 12 | 24 | |
4.41 € | 1 | Available | 5 Days | 10 | 4.51 to 8.50 | Without Grinding | 7.94 | 18 | 45 | 12.25 | 10 | 0.29 | 0.9 | 16.2 | 17 | 27 |