Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UL5-60-LKC
Part Number |
UL16-80 UTT16-80 |
Part Number | d | Solid Length | F max. | N{kgf}max. | Unit Price | ||
Type D-L | |||||||
UL 2- | 5* | 0.2 | 1.65 | 2 | 0.98 | {0.1} | |
10* | 0.26 | 5.07 | 4 | 1.96 | {0.2} | ||
15* | 0.26 | 5.07 | 6 | 2.94 | {0.3} | ||
20* | 0.3 | 9.9 | 8 | 3.92 | {0.4} | ||
25* | 0.32 | 14.1 | 10 | 4.90 | {0.5} | ||
30* | 0.32 | 14.1 | 12 | 5.88 | {0.6} | ||
UL 3- | 5* | 0.30 | 2 | 2 | 2.0 | {0.2} | |
10* | 0.35 | 3.7 | 4 | 3.9 | {0.4} | ||
15* | 0.4 | 6.6 | 6 | 5.9 | {0.6} | ||
20* | 0.4 | 6.6 | 8 | 7.8 | {0.8} | ||
25* | 0.45 | 11.7 | 10 | 9.8 | {1 } | ||
30* | 0.45 | 11.7 | 12 | 11.8 | {1.2} | ||
35* | 0.45 | 11.7 | 14 | 13.7 | {1.4} | ||
40* | 0.5 | 20 | 16 | 15.7 | {1.6} | ||
UL 4- | 5* | 0.35 | 2.1 | 2 | 2.0 | {0.2} | |
10* | 0.45 | 5.3 | 4 | 3.9 | {0.4} | ||
15* | 0.45 | 5.3 | 6 | 5.9 | {0.6} | ||
20* | 0.5 | 8 | 8 | 7.8 | {0.8} | ||
25* | 0.5 | 8 | 10 | 9.8 | {1 } | ||
30* | 0.55 | 12.7 | 12 | 11.8 | {1.2} | ||
35* | 0.55 | 12.7 | 14 | 13.7 | {1.4} | ||
40 | 0.6 | 19.8 | 16 | 15.7 | {1.6} | ||
45 | 0.6 | 19.8 | 18 | 17.7 | {1.8} | ||
50 | 0.6 | 19.8 | 20 | 19.6 | {2 } | ||
60 | 0.65 | 29.9 | 24 | 23.5 | {2.4} | ||
UL 5- | 5* | 0.4 | 2.2 | 2 | 2.0 | {0.2} | |
10* | 0.5 | 4.75 | 4 | 3.9 | {0.4} | ||
15* | 0.5 | 4.75 | 6 | 5.9 | {0.6} | ||
20* | 0.55 | 6.88 | 8 | 7.8 | {0.8} | ||
25* | 0.55 | 6.88 | 10 | 9.8 | {1 } | ||
30 | 0.65 | 14.95 | 12 | 11.8 | {1.2} | ||
35 | 0.65 | 14.95 | 14 | 13.7 | {1.4} | ||
40 | 0.65 | 14.95 | 16 | 15.7 | {1.6} | ||
45 | 0.7 | 21.7 | 18 | 17.7 | {1.8} | ||
50 | 0.7 | 21.7 | 20 | 19.6 | {2 } | ||
60 | 0.75 | 30.75 | 24 | 23.5 | {2.4} | ||
UL 6- | 5* | 0.45 | 2.3 | 2 | 2.0 | {0.2} | |
10* | 0.55 | 4.4 | 4 | 3.9 | {0.4} | ||
15* | 0.55 | 4.4 | 6 | 5.9 | {0.6} | ||
20 | 0.65 | 8.5 | 8 | 7.8 | {0.8} | ||
25 | 0.65 | 8.5 | 10 | 9.8 | {1 } | ||
30 | 0.7 | 12.6 | 12 | 11.8 | {1.2} | ||
35 | 0.7 | 12.6 | 14 | 13.7 | {1.4} | ||
40 | 0.7 | 12.6 | 16 | 15.7 | {1.6} | ||
45 | 0.75 | 17.3 | 18 | 17.7 | {1.8} | ||
50 | 0.75 | 17.3 | 20 | 19.6 | {2 } | ||
60 | 0.8 | 24.8 | 24 | 23.5 | {2.4} | ||
70 | 0.8 | 24.8 | 28 | 27.5 | {2.8} | ||
UL 8- | 10 | 0.65 | 4.6 | 4 | 3.9 | {0.4} | |
15 | 0.75 | 8.3 | 6 | 5.9 | {0.6} | ||
20 | 0.75 | 8.3 | 8 | 7.8 | {0.8} | ||
25 | 0.75 | 8.3 | 10 | 9.8 | {1 } | ||
30 | 0.8 | 10.4 | 12 | 11.8 | {1.2} | ||
35 | 0.8 | 10.4 | 14 | 13.7 | {1.4} | ||
40 | 0.8 | 10.4 | 16 | 15.7 | {1.6} | ||
45 | 0.85 | 14.5 | 18 | 17.7 | {1.8} | ||
50 | 0.85 | 14.5 | 20 | 19.6 | {2 } | ||
60 | 0.9 | 18 | 24 | 23.5 | {2.4} | ||
70 | 1.0 | 30 | 28 | 27.5 | {2.8} | ||
80 | 1.0 | 30 | 32 | 31.4 | {3.2} | ||
UL 10- | 10 | 0.75 | 4.7 | 4 | 3.9 | {0.4} | |
15 | 0.8 | 6.2 | 6 | 5.9 | {0.6} | ||
20 | 0.8 | 6.2 | 8 | 7.8 | {0.8} | ||
25 | 0.9 | 9.5 | 10 | 9.8 | {1 } | ||
30 | 0.9 | 9.5 | 12 | 11.8 | {1.2} | ||
35 | 0.9 | 9.5 | 14 | 13.7 | {1.4} | ||
40 | 1.0 | 15.5 | 16 | 15.7 | {1.6} | ||
45 | 1.0 | 15.5 | 18 | 17.7 | {1.8} | ||
50 | 1.0 | 15.5 | 20 | 19.6 | {2 } | ||
60 | 1.1 | 23.7 | 24 | 23.5 | {2.4} | ||
70 | 1.1 | 23.7 | 28 | 27.5 | {2.8} | ||
80 | 1.1 | 23.7 | 32 | 31.4 | {3.2} | ||
UL 12- | 15 | 0.9 | 6.75 | 6 | 5.9 | {0.6} | |
20 | 1 | 10 | 8 | 7.8 | {0.8} | ||
25 | 1 | 10 | 10 | 9.8 | {1.0} | ||
30 | 1.1 | 14.85 | 12 | 11.8 | {1.2} | ||
35 | 1.1 | 14.85 | 14 | 13.7 | {1.4} | ||
40 | 1.2 | 21.6 | 16 | 15.7 | {1.6} | ||
45 | 1.2 | 21.6 | 18 | 17.7 | {1.8} | ||
50 | 1.2 | 21.6 | 20 | 19.6 | {2.0} | ||
60 | 1.3 | 32.5 | 24 | 23.5 | {2.4} | ||
70 | 1.3 | 32.5 | 28 | 27.5 | {2.8} | ||
80 | 1.4 | 46.2 | 32 | 31.4 | {3.2} | ||
UL 13- | 15 | 0.9 | 5.4 | 6 | 5.9 | {0.6} | |
20 | 1.0 | 8.25 | 8 | 7.8 | {0.8} | ||
25 | 1.0 | 8.25 | 10 | 9.8 | {1 } | ||
30 | 1.1 | 12.1 | 12 | 11.8 | {1.2} | ||
35 | 1.1 | 12.1 | 14 | 13.7 | {1.4} | ||
40 | 1.1 | 12.1 | 16 | 15.7 | {1.6} | ||
45 | 1.2 | 16.8 | 18 | 17.7 | {1.8} | ||
50 | 1.2 | 16.8 | 20 | 19.6 | {2 } | ||
60 | 1.2 | 16.8 | 24 | 23.5 | {2.4} | ||
70 | 1.4 | 35 | 28 | 27.5 | {2.8} | ||
80 | 1.4 | 35 | 32 | 31.4 | {3.2} | ||
UL 16- | 15 | 1.1 | 7.7 | 6 | 5.9 | {0.6} | |
20 | 1.1 | 7.7 | 8 | 7.8 | {0.8} | ||
25 | 1.2 | 10.8 | 10 | 9.8 | {1 } | ||
30 | 1.2 | 10.8 | 12 | 11.8 | {1.2} | ||
35 | 1.3 | 14.3 | 14 | 13.7 | {1.4} | ||
40 | 1.3 | 14.3 | 16 | 15.7 | {1.6} | ||
45 | 1.4 | 19.6 | 18 | 17.7 | {1.8} | ||
50 | 1.4 | 19.6 | 20 | 19.6 | {2 } | ||
60 | 1.4 | 19.6 | 24 | 23.5 | {2.4} | ||
70 | 1.5 | 27 | 28 | 27.5 | {2.8} | ||
80 | 1.5 | 27 | 32 | 31.4 | {3.2} | ||
UL 20- | 20 | 1.6 | 10.4 | 8 | 23.5 | {2.4} | |
25 | 1.6 | 10.4 | 10 | 29.4 | {3 } | ||
30 | 1.7 | 12.8 | 12 | 35.3 | {3.6} | ||
35 | 1.7 | 12.8 | 14 | 41.2 | {4.2} | ||
40 | 1.8 | 15.3 | 16 | 47.1 | {4.8} | ||
45 | 1.8 | 15.3 | 18 | 53.0 | {5.4} | ||
50 | 2 | 23 | 20 | 58.8 | {6 } | ||
60 | 2 | 23 | 24 | 70.6 | {7.2} | ||
70 | 2.2 | 35.2 | 28 | 82.4 | {8.4} | ||
80 | 2.2 | 35.2 | 32 | 94.1 | {9.6} |
Part Number | d | Solid Length | F max. | N{kgf} | Fa% | Unit Price | ||
TypeD-L | Max. | |||||||
UTT 3- | 5* | 0.35 | 2.8 | 2 | 2.9 | {0.3} | 40 | |
10* | 0.4 | 4.8 | 4 | 5.9 | {0.6} | |||
15* | 0.45 | 8.3 | 6 | 8.8 | {0.9} | |||
20* | 0.45 | 8.3 | 6 | 8.8 | {0.9} | 30 | ||
25* | 0.5 | 14 | 8 | 11.8 | {1.2} | 32 | ||
30* | 0.5 | 14 | 8 | 11.8 | {1.2} | 27 | ||
UTT 4- | 5* | 0.4 | 2.6 | 2 | 2.9 | {0.3} | 40 | |
10* | 0.45 | 3.9 | 4 | 5.9 | {0.6} | |||
15* | 0.5 | 6 | 6 | 8.8 | {0.9} | |||
20* | 0.55 | 9.4 | 8 | 11.8 | {1.2} | |||
25 | 0.6 | 14.4 | 10 | 14.7 | {1.5} | |||
30 | 0.6 | 14.4 | 9.9 | 14.7 | {1.5} | 33 | ||
UTT 5- | 5* | 0.45 | 2.6 | 2 | 2.9 | {0.3} | 40 | |
10* | 0.5 | 3.6 | 4 | 5.9 | {0.6} | |||
15 | 0.6 | 7.5 | 6 | 8.8 | {0.9} | |||
20 | 0.6 | 7.5 | 8 | 11.8 | {1.2} | |||
25 | 0.65 | 10.7 | 10 | 14.7 | {1.5} | |||
30 | 0.7 | 15.4 | 12 | 17.7 | {1.8} | |||
35 | 0.7 | 15.4 | 14 | 20.6 | {2.1} | |||
UTT 6- | 5* | 0.5 | 2.4 | 2 | 3.9 | {0.4} | 40 | |
10 | 0.6 | 4.2 | 4 | 7.8 | {0.8} | |||
15 | 0.7 | 7.4 | 6 | 11.8 | {1.2} | |||
20 | 0.7 | 7.4 | 8 | 15.7 | {1.6} | |||
25 | 0.8 | 13.6 | 10 | 19.6 | {2.0} | |||
30 | 0.8 | 13.6 | 12 | 23.5 | {2.4} | |||
35 | 0.85 | 17.5 | 14 | 27.5 | {2.8} | |||
40 | 0.9 | 23.4 | 16 | 31.4 | {3.2} | |||
45 | 0.9 | 23.4 | 18 | 35.3 | {3.6} | |||
50 | 0.9 | 23.4 | 18 | 35.3 | {3.6} | 36 | ||
60 | 1.0 | 41 | 18 | 35.3 | {3.6} | 30 | ||
70 | 1.0 | 41 | 24 | 47.1 | {4.8} | 34 | ||
UTT 8- | 10 | 0.75 | 5.3 | 4 | 7.8 | {0.8} | 40 | |
15 | 0.75 | 5.3 | 6 | 11.8 | {1.2} | |||
20 | 0.9 | 10.4 | 8 | 15.7 | {1.6} | |||
25 | 0.9 | 10.4 | 10 | 19.6 | {2.0} | |||
30 | 1.0 | 17 | 12 | 23.5 | {2.4} | |||
35 | 1.0 | 17 | 14 | 27.5 | {2.8} | |||
40 | 1.0 | 17 | 16 | 31.4 | {3.2} | |||
45 | 1.1 | 25.3 | 18 | 35.3 | {3.6} | |||
50 | 1.1 | 25.3 | 20 | 39.2 | {4.0} | |||
60 | 1.1 | 25.3 | 24 | 47.1 | {4.8} | |||
70 | 1.2 | 39.6 | 23.8 | 54.9 | {5.6} | |||
UTT 10- | 10 | 0.85 | 5.1 | 4 | 7.8 | {0.8} | 40 | |
15 | 0.85 | 5.1 | 6 | 11.8 | {1.2} | |||
20 | 1.0 | 9.5 | 8 | 15.7 | {1.6} | |||
25 | 1.0 | 9.5 | 10 | 19.6 | {2.0} | |||
30 | 1.1 | 14.3 | 12 | 23.5 | {2.4} | |||
35 | 1.1 | 14.3 | 14 | 27.5 | {2.8} | |||
40 | 1.2 | 20.4 | 16 | 31.4 | {3.2} | |||
45 | 1.2 | 20.4 | 18 | 35.3 | {3.6} | |||
50 | 1.2 | 20.4 | 20 | 39.2 | {4.0} | |||
60 | 1.3 | 29.9 | 24 | 47.1 | {4.8} | |||
70 | 1.4 | 43.4 | 23.8 | 47.1 | {4.8} | 34 | ||
UTT 13- | 15 | 1.0 | 5.75 | 6 | 11.8 | {1.2} | 40 | |
20 | 1.2 | 10.5 | 8 | 15.7 | {1.6} | |||
25 | 1.2 | 10.5 | 10 | 19.6 | {2.0} | |||
30 | 1.3 | 15 | 12 | 23.5 | {2.4} | |||
35 | 1.3 | 15 | 14 | 27.5 | {2.8} | |||
40 | 1.4 | 20.3 | 16 | 31.4 | {3.2} | |||
45 | 1.4 | 20.3 | 18 | 35.3 | {3.6} | |||
50 | 1.5 | 27.8 | 20 | 39.2 | {4.0} | |||
60 | 1.5 | 27.8 | 24 | 47.1 | {4.8} | |||
70 | 1.6 | 38.4 | 28 | 54.9 | {5.6} | |||
80 | 1.6 | 38.4 | 32 | 62.8 | {6.4} | |||
UTT 16- | 15 | 1.2 | 7.2 | 6 | 11.8 | {1.2} | 40 | |
20 | 1.3 | 9.1 | 8 | 15.7 | {1.6} | |||
25 | 1.3 | 9.1 | 10 | 19.6 | {2.0} | |||
30 | 1.4 | 12.3 | 12 | 23.5 | {2.4} | |||
35 | 1.5 | 16.5 | 14 | 27.5 | {2.8} | |||
40 | 1.6 | 21.6 | 16 | 31.4 | {3.2} | |||
45 | 1.6 | 21.6 | 18 | 35.3 | {3.6} | |||
50 | 1.7 | 28 | 20 | 39.2 | {4.0} | |||
60 | 1.7 | 28 | 24 | 47.1 | {4.8} | |||
70 | 1.8 | 36 | 28 | 54.9 | {5.6} | |||
80 | 1.8 | 36 | 32 | 62.8 | {6.4} | |||
UTT 20- | 20 | 1.7 | 10.6 | 8 | 31.4 | {3.2} | 40 | |
25 | 1.8 | 12.6 | 10 | 39.2 | {4.0} | |||
30 | 1.8 | 12.6 | 12 | 47.1 | {4.8} | |||
35 | 2.0 | 19 | 14 | 54.9 | {5.6} | |||
40 | 2.0 | 19 | 16 | 62.8 | {6.4} | |||
45 | 2.0 | 19 | 18 | 70.6 | {7.2} | |||
50 | 2.2 | 27.5 | 20 | 78.5 | {8.0} | |||
60 | 2.2 | 27.5 | 24 | 94.1 | {9.6} | |||
70 | 2.3 | 34.5 | 28 | 109.8 | {11.2} | |||
80 | 2.4 | 40.8 | 32 | 125.5 | {12.8} |
Type | UV | UY | UR | UF | UL | UTT | UM | UH | UBB | |||||||||||||||||||
D | ||||||||||||||||||||||||||||
2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.05 {kgf/mm} {0.005} | N/mm 0.098 {kgf/mm} {0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | N/mm 1.5 {kgf/mm} {0.15} | ||||||||||||||||||||||
4 | 2.0{0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
5 | ||||||||||||||||||||||||||||
6 | N/mm 2.0 {kgf/mm} {0.2} | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | ||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
14 | ||||||||||||||||||||||||||||
16 | ||||||||||||||||||||||||||||
20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
Fmax. | F=L×70% | F=LxFa% | F=LxFa% | F=Lx45% | F=Lx40% | F=LxFa% | F=LxFa% | F=LxFa% | F=LxFa% |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UL5-60-LKC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) | Tolerance Change | Allowable Deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.18 € | 1 | Available | 9 Days | 10 | 16.01 to 30.00 | With Grinding | 23.5 | 36 | 60 | 5 | 0.98 | 0.75 | 30.75 | LKC (with Tolerance Change) | 24 |
Loading...
Material | EN 1.4301 (WPB) Equiv. |
---|
This page is Round Wire Coil Springs / Deflection 40% / O.D. Referenced, part number UL5-60-LKC.
You can find the detail information about specifications and dimensions on part number UL5-60-LKC.
Configure
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
End Surface Status
Max. Load(N)
Height upon Max. Load applied L-F(mm)
Free Length L(mm)
Outer Dia. D (or D1)(mm)
Spring Constant(N/mm)
Wire Dia.(mm)
Solid Length(mm)
Tolerance Change
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UL10-15-LKC |
UL10-20 |
UL10-20-LKC |
UL6-10 |
UL6-15 |
UL6-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) | Tolerance Change | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.05 € | 1 | Available | 9 Days | 10 | 4.51 to 8.50 | With Grinding | 5.9 | 9 | 15 | 10 | 0.98 | 0.8 | 6.2 | LKC (with Tolerance Change) | 6 | |
2.39 € | 1 | Available |
Same day
Stock | 10 | 4.51 to 8.50 | With Grinding | 7.8 | 12 | 20 | 10 | 0.98 | 0.8 | 6.2 | - | 8 | |
6.05 € | 1 | Available | 9 Days | 10 | 4.51 to 8.50 | With Grinding | 7.8 | 12 | 20 | 10 | 0.98 | 0.8 | 6.2 | LKC (with Tolerance Change) | 8 | |
1.82 € | 1 | Available |
Same day
Stock | 10 | 1.51 to 4.50 | Without Grinding | 3.9 | 6 | 10 | 6 | 0.98 | 0.55 | 4.4 | - | 4 | |
1.82 € | 1 | Available |
Same day
Stock | 10 | 4.51 to 8.50 | Without Grinding | 5.9 | 9 | 15 | 6 | 0.98 | 0.55 | 4.4 | - | 6 | |
1.82 € | 1 | Available |
Same day
Stock | 10 | 4.51 to 8.50 | With Grinding | 7.8 | 12 | 20 | 6 | 0.98 | 0.65 | 8.5 | - | 8 |