Brackets for Reinforcement - 6 Series (Slot Width 8 mm), Perpendicularity 30° and 60° Shape Type (Part Numbers - CAD Download)

Brackets for Reinforcement - 6 Series (Slot Width 8 mm), Perpendicularity 30° and 60° Shape Type

Click on this image to zoom in.

Click on this image to zoom in.

Reinforcement Brackets machined from extrusions. Use when additional strength is required after connecting with std. brackets.
In addition to the conventional 45° shape brackets for reinforcement, 30° and 60° shape brackets have been added.
When alterations are specified, a flat washer is added for tightening, making it more difficult for screws to loosen than conventional products.
Click here for the 45° shape product of the same series

(i)Remark

  • If alterations for this product are selected, screws, nuts, and flat washers are included
  • The hole positions and accessories are different from the conventional product of HFBL6
  • Use flat washers when tightening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(No surface treatment on 30 deg. and 60 deg. cut ends and counterbores)

(Silver)
HFBL30A6-3030
HFBL30A6-3060
HFBL30A6-3090
GFBL30A6-3030
GFBL30A6-3060

(Yellow)
HFBLY30A6-3060
HFBLY30A6-3030

[Front View]
HFBL30A6-3030
GFBL30A6-3030
HFBLY30A6-3030


HFBL30A6-3060
GFBL30A6-3060
HFBLY30A6-3060


HFBL30A6-3090

Detail of B

Detail of A

Brackets for Reinforcement - 6 Series (Slot Width 8 mm), Perpendicularity 30° and 60° Shape Type: Related image
[!] This product is for reinforcement, not for single use. Use it as reinforcement for the corner where the bracket is fastened.
Type
[ M ] Material
[ S ] Surface treatment
HFBL30A6
EN AW-6061-T5 Equiv.
Clear Anodize
GFBL30A6
EN AW-6061-T6 Equiv.
HFBLY30A6
EN AW-6061-T5 Equiv.
Baked-on Finish (Yellow) *1
[ ! ] *1 The color of HFSY is D22-80V (Japan Paint Manufacturers Association, Munsell Value Reference 2.5Y8/12).

Specification Table

Part NumberL
HFBL30A6−3030300
HFBLY30A6−3030300

■30° and 60° type
Part Number
L
1 mm increments
D
d
F1
G1
t1
Extrusion Type
Screws, nuts, washers
Type
No.
Min
Max
For holes 1 and 2
Screws
Quantity
Nut
Quantity
Washer
Quantity
HFBL30A6
3030
100
500
13.5
6.5
18
33
4
HFS6-3030
CBE6-12
2
HNTT6-6
2
PWF6
2
3060
100
500
HFS6-3060
4
4
4
3090
100
500
HFS6-3090
6
6
6
GFBL30A6
(High Rigidity)
3030
100
500
GFS6-3030
2
2
2
3060
100
500
GFS6-3060
4
4
4
HFBLY30A6
Baked-on Finish (Yellow)
3030
100
500
HFSY6-3030
2
2
2
3060
100
500
HFSY6-3060
4
4
4

Alterations

Part Number
L
(SET·SST·SEU·SSU·SEP·SSP)
HFBL30A6−3030
300
SET
Alterations
Code
Spec.
Applicable Bracket
Applicable Screws and Nuts Set
Nuts Set
SET
SST

(Stainless Steel)
SEU
(Pre-Assembly Insertion Spring Nuts)
SSU
(Pre-assembly insertion spring nuts stainless steel)
 
SEP
(Post-Assembly Insertion Spring Nuts)
SSP
(Post-assembly insertion spring nuts stainless steel)
 
Detailed screw and nut specifications
are as shown in the table below
HFBL30A6-3030
HFBLY30A6-3030
HFBL30A6-3060
HFBLY30A6-3060
HFBL30A6-3090
HFBL30A6-6030
HFBLY30A6-6030
HFBL30A6-6090
HFBL30A6-9060
GFBL30A6-3030
GFBL30A6-3060
GFBL30A6-6030

Alteration Details

■Applicable screw, nut, washer set details
Alteration part number
Screws for hole 1 and 2
Nut
Washer
Part Number
Material
Type
Part Number
Material
Stopper
Part Number
Material
SET
CBE6-12
EN 1.7220 Equiv.
Pre-Assembly
HNTT6-6
EN 1.0301 Equiv.
None
PWF6
EN 1.0330 Equiv.
SST
(Stainless Steel)
SCB6-12
EN 1.4301 Equiv.
Pre-Assembly
HNTTSN6-6
EN 1.4401 Equiv.
None
SPWF6
EN 1.4301 Equiv.
SEU
CBE6-12
EN 1.7220 Equiv.
Pre-Assembly
HNTU6-6
EN 1.0301 Equiv.
Provided
PWF6
EN 1.0330 Equiv.
SSU
(Stainless Steel)
SCB6-12
EN 1.4301 Equiv.
Pre-Assembly
SHNTU6-6
EN 1.4301 Equiv.
Provided
SPWF6
EN 1.4301 Equiv.
SEP
CBE6-12
EN 1.7220 Equiv.
Post-Assembly
HNTP6-6
EN 1.0301 Equiv.
Provided
PWF6
EN 1.0330 Equiv.
SSP
(Stainless Steel)
SCB6-12
EN 1.4301 Equiv.
Post-Assembly
SHNTP6-6
EN 1.4401 Equiv.
Provided
SPWF6
EN 1.4301 Equiv.
[ ! ] If alterations for a screw, nut and washer set are selected, screws, nuts, and washers are included for mounting hole qty.
[ ! ] If alterations are not selected, no screws, nuts, and washers are included.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GFBL30A6-3030-[100-500/1]
GFBL30A6-3060-[100-500/1]
HFBL30A6-3030-[100-500/1]
HFBL30A6-3060-[100-500/1]
HFBL30A6-3090-[100-500/1]
HFBLY30A6-3030-[100-500/1]
HFBLY30A6-3060-[100-500/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface Treatment Extrusion Series Extrusion Size Number of Extrusion Connection Holes Overall Length L
(mm)
1 7 Days EN AW-6061-T6 Equiv.Clear AnodizeGFSFor 30302100 ~ 500
1 7 Days EN AW-6061-T6 Equiv.Clear AnodizeGFSFor 30604100 ~ 500
1 7 Days EN AW-6061-T5 Equiv.Clear AnodizeHFSFor 30302100 ~ 500
1 7 Days EN AW-6061-T5 Equiv.Clear AnodizeHFSFor 30604100 ~ 500
1 7 Days EN AW-6061-T5 Equiv.Clear AnodizeHFSFor 30906100 ~ 500
1 7 Days EN AW-6061-T5 Equiv.Baked-on Finish (Yellow)HFSYFor 30304100 ~ 500
1 7 Days EN AW-6061-T5 Equiv.Baked-on Finish (Yellow)HFSYFor 30602100 ~ 500

Loading...

  1. 1

App. Example

Reinforcement brackets machined from HFS type aluminum extrusions. Effective on locations needing more strength after connecting with brackets.
This product is a product of the brace part. Aluminum extrusions to be used around it needs to be ordered separately.

Basic information

Extrusion Series MISUMI 6 Series (8 mm Groove Width) Bracket Type Brackets for Reinforcement Applicable Screws M6 screw

Tech Support