Brackets for Reinforcement - for 8-45 Series (Slot Width 10 mm), 30° and 60° Type (Part Numbers - CAD Download)

Brackets for Reinforcement - for 8-45 Series (Slot Width 10 mm), 30° and 60° Type

Click on this image to zoom in.

Click on this image to zoom in.

Reinforcement Brackets machined from extrusions. Use when additional strength is required after connecting with std. brackets.
In addition to the conventional 45° shape brackets for reinforcement, 30° and 60° shape brackets have been added.
When alterations are specified, a flat washer is added for tightening, making it more difficult for screws to loosen than conventional products.
Click here for the 45° shape product of the same series

(i)Remark

  • If alterations for this product are selected, screws, nuts, and flat washers are included
  • The hole positions and accessories are different from the conventional product of GFBL8
  • Use flat washers when tightening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(No surface treatment on 30 deg. and 60 deg. cut ends and counterbores)

(Silver)
GFBL30A8-4545
GFBL30A8-4590
GFBL30A8-5050
GFBL30A8-50100

[Front View]
GFBL30A8-4545


GFBL30A8-4590

GFBL30A8-5050

GFBL30A8-50100

Detail of B

Detail of A

Brackets for Reinforcement - for 8-45 Series (Slot Width 10 mm), 30° and 60° Type: Related image
[!] This product is for reinforcement, not for single use. Use it as reinforcement for the corner where the bracket is fastened.
Type[ M ] Material[ S ] Surface treatment
GFBL30A8EN AW-6061-T6 Equiv.Clear Anodize

Specification Table

Part NumberL
GFBL30A8−4545300
■30° and 60° type
Part NumberL
1 mm increments
DdF1G1t1Extrusion TypeScrews, nuts, washers
TypeNo.MinMaxFor holes 1 and 2
Screws
QuantityNutQuantityWasherQuantity
GFBL30A8
(High Rigidity)
45451005001892947.57GFS8-4545CBE8-202HNTT8-82PWF82
4590150500GFS8-4590444
5050100500GFS8-5050222
5010015050027.5GFS8-50100444
 

Alterations

Part Number
L
(SET·SST·SEU·SSU·SEP·SSP)
GFBL30A8−4545
300
SET
AlterationsCodeSpec.Applicable Bracket
Applicable Screws and Nuts Set
Nuts Set
SET
SST

(Stainless Steel)
SEU
(Pre-Assembly Insertion Spring Nuts)
SSU
(Pre-assembly insertion spring nuts stainless steel)
 
SEP
(Post-Assembly Insertion Spring Nuts)
SSP
(Post-assembly insertion spring nuts stainless steel)
 
Detailed screw and nut specifications
are as shown in the table below
GFBL30A8-4545
GFBL30A8-4590
GFBL30A8-5050
GFBL30A8-50100

Alteration Details

■Applicable screw, nut, washer set details
Alteration part number
Screws for hole 1 and 2
Nut
Washer
Part Number
Material
Type
Part Number
Material
Stopper
Part Number
Material
SET
CBE8-20
EN 1.7220 Equiv.
Pre-Assembly
HNTT8-8
EN 1.0301 Equiv.
None
PWF8
EN 1.0330 Equiv.
SST
(Stainless Steel)
SCB8-20
EN 1.4301 Equiv.
Pre-Assembly
HNTTSN8-8
EN 1.4401 Equiv.
None
SPWF8
EN 1.4301 Equiv.
SEU
CBE8-20
EN 1.7220 Equiv.
Pre-Assembly
HNTU8-8
EN 1.0301 Equiv.
Provided
PWF8
EN 1.0330 Equiv.
SSU
(Stainless Steel)
SCB8-20
EN 1.4301 Equiv.
Pre-Assembly
SHNTU8-8
EN 1.4301 Equiv.
Provided
SPWF8
EN 1.4301 Equiv.
SEP
CBE8-20
EN 1.7220 Equiv.
Post-Assembly
HNTP8-8
EN 1.0301 Equiv.
Provided
PWF8
EN 1.0330 Equiv.
SSP
(Stainless Steel)
SCB8-20
EN 1.4301 Equiv.
Post-Assembly
SHNTP8-8
EN 1.4401 Equiv.
Provided
SPWF8
EN 1.4301 Equiv.
[ ! ] If alterations for a screw, nut and washer set are selected, screws, nuts, and washers are included for mounting hole qty.
[ ! ] If alterations are not selected, no screws, nuts, and washers are included.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GFBL30A8-4545-[100-500/1]
GFBL30A8-4590-[100-500/1]
GFBL30A8-50100-[100-500/1]
GFBL30A8-5050-[100-500/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Extrusion Size Number of Extrusion Connection Holes Overall Length L
(mm)
1 7 Days For 45452100 ~ 500
1 7 Days For 45904100 ~ 500
1 7 Days For 501004100 ~ 500
1 7 Days For 50502100 ~ 500

Loading...

  1. 1

App. Example

Reinforcement brackets machined from GFS type aluminum extrusions. Effective on locations needing more strength after connecting with brackets.
This product is a product of the brace part. Aluminum extrusions to be used around it needs to be ordered separately.

Basic information

Extrusion Series MISUMI 8-45 Series (10 mm Groove Width) Material EN AW-6061-T6 Equiv. Surface Treatment Clear Anodize
Extrusion Series GFS Bracket Type Brackets for Reinforcement Applicable Screws M8 screw

Tech Support