Linear shafts / double-sided annular groove / h6,h7 / cf53 / EN1.1213 (Part Numbers - CAD Download)

Linear shafts / double-sided annular groove / h6,h7 / cf53 / EN1.1213

Click on this image to zoom in.

Click on this image to zoom in.

Configuable in [Length] 15 - 1200 mm / [Diameter] 6 - 30 mm / [ISO-Tolerance] h6/h7.
Avaliable [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Key Groove on One End:Related Image
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. h6D Tol. h7
SFAREU
-
EN 1.1213
Effective Hardened Depth of Induction Hardening >>P.112
EN 1.1213 58HRC~
-
-
PSFAREUHard Chrome Plating
Plating Hardness: HV750~ Plating Thickness: 5μ or More

Specifications

Part Number-L
SFAREU20-300-
     
D Tol.
Dh6h7
6 0
-0.008
 0
-0.012
8 0
-0.009
 0
-0.015
10
12 0
-0.011
 0
-0.018
13
15
16
20 0
-0.013
 0
-0.021
25
30
Part NumberLNM d Applicable Retaining RingC
TypeDspecified 1mm IncrementToleranceTolerance
(D Tolerance h6)
SFAREU
(D Tolerance h7)
PSFAREU
615~60020.7+0.1
0
5+0.075
0
NETW50.5 or Less
815~100030.97+0.09
0
NETW7
1015~10001.15+0.14
0
9.60
-0.09
STW10
1215~1200411.50
-0.11
STW12
1315~120012.4STW13
1515~120014.3STW15
1630~120015.2STW16
2030~12001.35190
-0.21
STW201.0 or Less
2535~1200523.9STW25
3035~12001.6528.6STW30

Alterations

Key Groove on One End:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFAREU6-[20-600/1]
PSFAREU6-LLC[20-600/1]
PSFAREU8-[20-800/1]
PSFAREU8-LLC[20-800/1]
PSFAREU10-[20-800/1]
PSFAREU10-LLC[20-800/1]
PSFAREU12-[20-1000/1]
PSFAREU12-LLC[20-1000/1]
PSFAREU13-[25-1000/1]
PSFAREU13-LLC[25-1000/1]
PSFAREU15-[25-1000/1]
PSFAREU15-LLC[25-1000/1]
PSFAREU16-[30-1200/1]
PSFAREU16-LLC[30-1200/1]
PSFAREU20-[30-1200/1]
PSFAREU20-LLC[30-1200/1]
PSFAREU25-[35-1200/1]
PSFAREU25-LLC[35-1200/1]
PSFAREU30-[35-1200/1]
PSFAREU30-LLC[35-1200/1]
SFAREU6-[20-600/1]
SFAREU6-LLC[20-600/1]
SFAREU8-[20-800/1]
SFAREU8-LLC[20-800/1]
SFAREU10-[20-800/1]
SFAREU10-LLC[20-800/1]
SFAREU12-[20-1000/1]
SFAREU12-LLC[20-1000/1]
SFAREU13-[25-1000/1]
SFAREU13-LLC[25-1000/1]
SFAREU15-[25-1000/1]
SFAREU15-LLC[25-1000/1]
SFAREU16-[30-1200/1]
SFAREU16-LLC[30-1200/1]
SFAREU20-[30-1200/1]
SFAREU20-LLC[30-1200/1]
SFAREU25-[35-1200/1]
SFAREU25-LLC[35-1200/1]
SFAREU30-[35-1200/1]
SFAREU30-LLC[35-1200/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. D
(mm)
Length L
(mm)
Surface Treatment Shaft Fits Tolerance Change the Length of Leader Position [LLC]
(mm)
1 4 Days 620 ~ 600Hard Chrome Platingh7-
1 4 Days 6-Hard Chrome Platingh720 ~ 600
1 4 Days 820 ~ 800Hard Chrome Platingh7-
1 4 Days 8-Hard Chrome Platingh720 ~ 800
1 4 Days 1020 ~ 800Hard Chrome Platingh7-
1 4 Days 10-Hard Chrome Platingh720 ~ 800
1 4 Days 1220 ~ 1000Hard Chrome Platingh7-
1 4 Days 12-Hard Chrome Platingh720 ~ 1000
1 4 Days 1325 ~ 1000Hard Chrome Platingh7-
1 4 Days 13-Hard Chrome Platingh725 ~ 1000
1 4 Days 1525 ~ 1000Hard Chrome Platingh7-
1 4 Days 15-Hard Chrome Platingh725 ~ 1000
1 4 Days 1630 ~ 1200Hard Chrome Platingh7-
1 4 Days 16-Hard Chrome Platingh730 ~ 1200
1 4 Days 2030 ~ 1200Hard Chrome Platingh7-
1 4 Days 20-Hard Chrome Platingh730 ~ 1200
1 4 Days 2535 ~ 1200Hard Chrome Platingh7-
1 4 Days 25-Hard Chrome Platingh735 ~ 1200
1 4 Days 3035 ~ 1200Hard Chrome Platingh7-
1 4 Days 30-Hard Chrome Platingh735 ~ 1200
1 4 Days 620 ~ 600Noh6-
1 4 Days 6-Noh620 ~ 600
1 4 Days 820 ~ 800Noh6-
1 4 Days 8-Noh620 ~ 800
1 4 Days 1020 ~ 800Noh6-
1 4 Days 10-Noh620 ~ 800
1 4 Days 1220 ~ 1000Noh6-
1 4 Days 12-Noh620 ~ 1000
1 4 Days 1325 ~ 1000Noh6-
1 4 Days 13-Noh625 ~ 1000
1 4 Days 1525 ~ 1000Noh6-
1 4 Days 15-Noh625 ~ 1000
1 4 Days 1630 ~ 1200Noh6-
1 4 Days 16-Noh630 ~ 1200
1 4 Days 2030 ~ 1200Noh6-
1 4 Days 20-Noh630 ~ 1200
1 4 Days 2535 ~ 1200Noh6-
1 4 Days 25-Noh635 ~ 1200
1 4 Days 3035 ~ 1200Noh6-
1 4 Days 30-Noh635 ~ 1200

Loading...

  1. 1

Example

Basic information

Basic Shape Straight Shaft end shape (left) With Retaining Ring Grooves Shaft end shape (right) With Retaining Ring Grooves
Tightening Tools Type Not Provided Material EN 1.1213 Heat Treatment Induction Hardened
Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360