Linear shafts / stepped on one side / external thread / internal thread / h6,h7 / cf53 / EN1.1213 (Part Numbers - CAD Download)

Linear shafts / stepped on one side / external thread / internal thread / h6,h7 / cf53 / EN1.1213
Configurable in [Length] 20 - 1200 mm / [Diameter] 6 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. h6D Tol. h7
SFADEU
-
EN1.1213
Effective Hardened Depth of Induction
Hardening>>P.112
EN1.1213 58HRC~
-
-
PSFADEU
Hard Chrome Plating
Plating Hardness: HV750~ Plating Thickness: 5μ or More

Specifications

Part Number-L-F-B-P-N
SFADEU20-277-F25-B12-P10-N12
Part Number1mm IncrementP (Coarse)
Selection
N (Coarse)
Selection
D Tol.(Y)Max.RC
TypeDLFBh6h7
(D Tolerance h6)
SFADEU
(D Tolerance h7)
PSFADEU
625~5982≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

(W/o Threads)
B=0

[ ! ]B≥Pitchx3
3456       3        
 0
-0.008
 0
-0.012
6000.3 or Less0.5 or Less
825~79834568      345      
 0
-0.009
 0
-0.015
800
1025~798 456810     3456     800
1225~998  5681012     4568    
 0
-0.011
 0
-0.018
1000
1325~998  5681012     4568    1000
1525~998  5681012     456810   1000
1625~1198  568101216    456810   1200
2025~1198   68101216    45681012  
 0
-0.013
 0
-0.021
12001.0 or Less
2525~1198    8101216    4568101216 1200
3025~1198    8101216      68101216 1200
Coarse Thread Dimension
MPitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
[ ! ]Overall length L requires Nx3≤L.
[ ! ]When D=P, specify F=B as B dimensions. However, L and F dimensions have manufacturing priority and B dimension of the product will be F -(Pitchx2).

Alterations

Part Number-L-F-B-P(PMC,PMS)-N(NSC,ND)-(LKC,WSC…etc.)
SFADEU30-250-F40-B30-P10-N10-LKC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFADEU6-[25-598/1]-F[2-42/1]-B[0-40/1]-P[3,​4,​5,​6]-N3
PSFADEU6-[25-598/1]-F[2-42/1]-B[0-40/1]-PMC[3,​4,​5,​6]-N3
PSFADEU8-[25-798/1]-F[2-56/1]-B[0-53/1]-P[3,​4,​5,​6]-N[3,​4,​5]
PSFADEU8-[25-798/1]-F[2-56/1]-B[0-53/1]-PMC[3,​4,​5,​6]-N[3,​4,​5]
PSFADEU10-[25-798/1]-F[2-70/1]-B[0-70/1]-P[4,​5,​6,​8]-N[3,​4,​5,​6]
PSFADEU10-[25-798/1]-F[2-70/1]-B[0-70/1]-P[4,​5,​6,​8]-ND6
PSFADEU10-[25-798/1]-F[2-70/1]-B[0-70/1]-PMC[4,​5,​6,​8]-N[3,​4,​5,​6]
PSFADEU10-[25-798/1]-F[2-70/1]-B[0-70/1]-PMC[4,​5,​6,​8]-ND6
PSFADEU10-[25-798/1]-F[2-70/1]-B[0-70/1]-PMS10-N[3,​4,​5,​6]
PSFADEU10-[25-798/1]-F[2-70/1]-B[0-70/1]-PMS10-ND6
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-P[5,​6,​8,​10]-N[4,​5,​6,​8]
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-P[5,​6,​8,​10]-ND[6,​8]
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-P[5,​6,​8,​10]-NSC8
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-PMC[5,​6,​8,​10]-N[4,​5,​6,​8]
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-PMC[5,​6,​8,​10]-ND[6,​8]
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-PMC[5,​6,​8,​10]-NSC8
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-PMS[10,​12]-N[4,​5,​6,​8]
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-PMS[10,​12]-ND[6,​8]
PSFADEU12-[25-998/1]-F[2-84/1]-B[0-84/1]-PMS[10,​12]-NSC8
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10]-N[4,​5,​6,​8]
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10]-ND[6,​8]
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10]-NSC8
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-PMC[5,​6,​8,​10]-N[4,​5,​6,​8]
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-PMC[5,​6,​8,​10]-ND[6,​8]
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-PMC[5,​6,​8,​10]-NSC8
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-PMS[10,​12]-N[4,​5,​6,​8]
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-PMS[10,​12]-ND[6,​8]
PSFADEU13-[25-998/1]-F[2-84/1]-B[0-79/1]-PMS[10,​12]-NSC8
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10]-N[4,​5,​6,​8]
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10]-ND[6,​8,​10]
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10]-NSC[8,​10]
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-PMC[5,​6,​8,​10]-N[4,​5,​6,​8]
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-PMC[5,​6,​8,​10]-ND[6,​8,​10]
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-PMC[5,​6,​8,​10]-NSC[8,​10]
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-PMS[10,​12]-N[4,​5,​6,​8]
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-PMS[10,​12]-ND[6,​8,​10]
PSFADEU15-[25-998/1]-F[2-84/1]-B[0-79/1]-PMS[10,​12]-NSC[8,​10]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10]-N[4,​5,​6,​8]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10]-ND[6,​8,​10]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10]-NSC[8,​10]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-PMC[5,​6,​8,​10]-N[4,​5,​6,​8]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-PMC[5,​6,​8,​10]-ND[6,​8,​10]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-PMC[5,​6,​8,​10]-NSC[8,​10]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-PMS[10,​12,​14]-N[4,​5,​6,​8]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-PMS[10,​12,​14]-ND[6,​8,​10]
PSFADEU16-[25-1198/1]-F[2-112/1]-B[0-107/1]-PMS[10,​12,​14]-NSC[8,​10]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-P[6,​8,​10,​12]-N[4,​5,​6,​8]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-P[6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-P[6,​8,​10,​12]-NSC[8,​10,​12,​14]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-PMC[6,​8,​10,​12,​20]-N[4,​5,​6,​8]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-PMC[6,​8,​10,​12,​20]-ND[6,​8,​10,​12]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-PMC[6,​8,​10,​12,​20]-NSC[8,​10,​12,​14]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-PMS[10,​12,​14,​18]-N[4,​5,​6,​8]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-PMS[10,​12,​14,​18]-ND[6,​8,​10,​12]
PSFADEU20-[25-1198/1]-F[2-140/1]-B[0-140/1]-PMS[10,​12,​14,​18]-NSC[8,​10,​12,​14]
PSFADEU25-[25-1198/1]-F[2-168/1]-B[0-163/1]-P[8,​10,​12,​16,​20,​24]-N[4,​5,​6,​8,​10,​12,​16]
PSFADEU25-[25-1198/1]-F[2-168/1]-B[0-163/1]-P[8,​10,​12,​16,​20,​24]-ND[6,​8,​10,​12,​16]
PSFADEU25-[25-1198/1]-F[2-168/1]-B[0-163/1]-P[8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14]
PSFADEU25-[25-1198/1]-F[2-168/1]-B[0-163/1]-PMC[8,​10,​12,​15,​17,​20,​25]-N[4,​5,​6,​8,​10,​12,​16]
PSFADEU25-[25-1198/1]-F[2-168/1]-B[0-163/1]-PMC[8,​10,​12,​15,​17,​20,​25]-ND[6,​8,​10,​12,​16]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
B
(mm)
P
(mm)
Fine Thread [PMC]
(mm)
Fine Thread [PMS]
(mm)
Tapped (Coarse)[N]
(mm)
Change Tapped Thread N to Fine One [NSC]
(mm)
Change the effective tap depth to M(N)x3
(mm)

-

1 4 Days 625 ~ 598Hard Chrome Platedh72 ~ 420 ~ 403 ~ 6--3--

-

1 4 Days 625 ~ 598Hard Chrome Platedh72 ~ 420 ~ 40-3 ~ 6-3--

-

1 4 Days 825 ~ 798Hard Chrome Platedh72 ~ 560 ~ 533 ~ 6--3 ~ 5--

-

1 4 Days 825 ~ 798Hard Chrome Platedh72 ~ 560 ~ 53-3 ~ 6-3 ~ 5--

-

1 4 Days 1025 ~ 798Hard Chrome Platedh72 ~ 700 ~ 704 ~ 8--3 ~ 6--

-

1 4 Days 1025 ~ 798Hard Chrome Platedh72 ~ 700 ~ 704 ~ 8----6

-

1 4 Days 1025 ~ 798Hard Chrome Platedh72 ~ 700 ~ 70-4 ~ 8-3 ~ 6--

-

1 4 Days 1025 ~ 798Hard Chrome Platedh72 ~ 700 ~ 70-4 ~ 8---6

-

1 4 Days 1025 ~ 798Hard Chrome Platedh72 ~ 700 ~ 70--103 ~ 6--

-

1 4 Days 1025 ~ 798Hard Chrome Platedh72 ~ 700 ~ 70--10--6

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 845 ~ 10--4 ~ 8--

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 845 ~ 10----6 ~ 8

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 845 ~ 10---8-

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 84-5 ~ 10-4 ~ 8--

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 84-5 ~ 10---6 ~ 8

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 84-5 ~ 10--8-

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 84--10 ~ 124 ~ 8--

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 84--10 ~ 12--6 ~ 8

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 840 ~ 84--10 ~ 12-8-

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 795 ~ 10--4 ~ 8--

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 795 ~ 10----6 ~ 8

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 795 ~ 10---8-

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79-5 ~ 10-4 ~ 8--

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79-5 ~ 10---6 ~ 8

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79-5 ~ 10--8-

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79--10 ~ 124 ~ 8--

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79--10 ~ 12--6 ~ 8

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79--10 ~ 12-8-

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 795 ~ 10--4 ~ 8--

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 795 ~ 10----6 ~ 10

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 795 ~ 10---8 ~ 10-

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79-5 ~ 10-4 ~ 8--

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79-5 ~ 10---6 ~ 10

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79-5 ~ 10--8 ~ 10-

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79--10 ~ 124 ~ 8--

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79--10 ~ 12--6 ~ 10

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 840 ~ 79--10 ~ 12-8 ~ 10-

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 1075 ~ 10--4 ~ 8--

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 1075 ~ 10----6 ~ 10

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 1075 ~ 10---8 ~ 10-

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 107-5 ~ 10-4 ~ 8--

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 107-5 ~ 10---6 ~ 10

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 107-5 ~ 10--8 ~ 10-

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 107--10 ~ 144 ~ 8--

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 107--10 ~ 14--6 ~ 10

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 1120 ~ 107--10 ~ 14-8 ~ 10-

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 1406 ~ 12--4 ~ 8--

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 1406 ~ 12----6 ~ 12

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 1406 ~ 12---8 ~ 14-

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 140-6 ~ 20-4 ~ 8--

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 140-6 ~ 20---6 ~ 12

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 140-6 ~ 20--8 ~ 14-

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 140--10 ~ 184 ~ 8--

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 140--10 ~ 18--6 ~ 12

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 1400 ~ 140--10 ~ 18-8 ~ 14-

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 1680 ~ 1638 ~ 24--4 ~ 16--

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 1680 ~ 1638 ~ 24----6 ~ 16

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 1680 ~ 1638 ~ 24---8 ~ 14-

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 1680 ~ 163-8 ~ 25-4 ~ 16--

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 1680 ~ 163-8 ~ 25---6 ~ 16

Loading...

Basic information

Basic Shape Solid, One End Stepped Shaft end Shape (Left) Threads Shaft end Shape (Right) Tapped
Tightening Type Not Provided Shaft end Perpendicularity 0.2 Material EN 1.1213
Heat Treatment Induction Hardened Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360