Linear shafts / stepped on one side / two-sided internal thread / stepped on one side / internal thread / h6,h7 / cf53 / EN1.1213 (Part Numbers - CAD Download)

Linear shafts / stepped on one side / two-sided internal thread / stepped on one side / internal thread / h6,h7 / cf53 / EN1.1213

Click on this image to zoom in.

Click on this image to zoom in.

Configurable in [Length] 20 - 1200 mm / [Diameter] 8 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

One End Stepped/Both Ends Tapped/One End Stepped/One End Tapped:Related Image
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
One End Stepped, Both Ends TappedOne End Stepped, One End Tapped
D Tol. h6D Tol. h7D Tol. h6D Tol. h7
SFAAEU-SFNAEU-EN 1.1213Effective Hardened Depth of Induction Hardening >>P.112
EN1.1213 58HRC~
-
-PSFAAEU-PSFNAEUHard Chrome Plating
Plating Hardness: HV750~
Plating Thickness: 5μ or More

Specifications

Part Number-L-F-P-M-N
SFAAEU20
SFNAEU20
-
-
400
400
-
-
F25
F25
-
-
P16
P15
-
 
M10
 
-
-
N10
N10
D Tol.
Dh6h7
8 0
-0.009
 0
-0.015
10
12 0
-0.011
 0
-0.018
13
15
16
20 0
-0.013
 0
-0.021
25
30
Part Number1mm IncrementM (Coarse)
Selection
N (Coarse)
Selection
(Y)Max.RC
TypeDLFP
One End Stepped, Both Ends Tapped
(D Tolerance h6)
SFAAEU
(D Tolerance h7)
PSFAAEU
One End Stepped One End Tapped
(D Tolerance h6)
SFNAEU
(D Tolerance h7)
PSFNAEU
825~7982≤F≤Px463        345      8000.3
or Less
0.5
or Less
1025~7986~ 8345      3456     800
1225~9986~103456      4568    1000
1325~9986~1134568     4568    1000
1525~9986~133456810    456810   1000
1625~11986~143456810    456810   1200
2025~11988~17 45681012   45681012  1200
2525~11988~22 4568101216  4568101216 12001.0
or Less
3025~11989~27  568101216    68101216 1200
[ ! ]P dimensions require M+3≤P. [ ! ]When D-P≤4, stepped section chamfer C is 0.2 or less. [ ! ]For One End Stepped One End Tapped Type, L dimensions require Nx3≤L.
[ ! ]When Mx2.5+4+Nx2.5+4≥(Y), tap pilot holes may go through. When Mx2+Nx2≥(Y), effective depth of larger diameter tap has priority.

Alterations

Part Number-L-F-P-M(MD,ND)-N(NSC)-(LKC,WSC…etc.)
SFAAEU30-400-F25-P16-M10-N10-LKC
One End Stepped/Both Ends Tapped/One End Stepped/One End Tapped:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFAAEU8-[25-798/1]-F[2-24/1]-P6-M3-N[3,​4,​5]
PSFAAEU10-[25-798/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-N[3,​4,​5,​6]
PSFAAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-N[4,​5,​6,​8]
PSFAAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-ND6
PSFAAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-NSC8
PSFAAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-N[4,​5,​6,​8]
PSFAAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-ND6
PSFAAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-NSC8
PSFAAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-N[4,​5,​6,​8]
PSFAAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-ND[6,​8]
PSFAAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-NSC8
PSFAAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-N[4,​5,​6,​8]
PSFAAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-ND[6,​8]
PSFAAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-NSC8
PSFAAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
PSFAAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
PSFAAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-ND[6,​8,​10]
PSFAAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-NSC[8,​10]
PSFAAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
PSFAAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
PSFAAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-ND[6,​8,​10]
PSFAAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-NSC[8,​10]
PSFAAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]
PSFAAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]
PSFAAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
PSFAAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
PSFAAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]
PSFAAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
PSFAAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
PSFAAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]
PSFAAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PSFAAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
PSFAAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]
PSFAAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PSFAAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
PSFAAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]
PSFNAEU8-[25-798/1]-F[2-24/1]-P6-N[3,​4,​5]
PSFNAEU10-[25-798/1]-F[2-32/1]-P[6-8/1]-N[3,​4,​5,​6]
PSFNAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-N[4,​5,​6,​8]
PSFNAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-ND6
PSFNAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-NSC8
PSFNAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-N[4,​5,​6,​8]
PSFNAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-ND[6,​8]
PSFNAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-NSC8
PSFNAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-N[4,​5,​6,​8]
PSFNAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-ND[6,​8,​10]
PSFNAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-NSC[8,​10]
PSFNAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-N[4,​5,​6,​8]
PSFNAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-ND[6,​8,​10]
PSFNAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-NSC[8,​10]
PSFNAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-N[4,​5,​6,​8]
PSFNAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-ND[6,​8,​10,​12]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft end Shape (Left) Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
P
(mm)
Tapped (Coarse)[M]
(mm)
Change the effective tap depth to Mx3
(mm)
Tapped (Coarse)[N]
(mm)
Change Tapped Thread N to Fine One [NSC]
(mm)
Change the effective tap depth to Nx3
(mm)

-

1 4 Days Tapped825 ~ 798Hard Chrome Platedh72 ~ 2463-3 ~ 5--

-

1 4 Days Tapped1025 ~ 798Hard Chrome Platedh72 ~ 326 ~ 83 ~ 5-3 ~ 6--

-

1 4 Days Tapped1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 103 ~ 6-4 ~ 8--

-

1 4 Days Tapped1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 103 ~ 6---6

-

1 4 Days Tapped1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 103 ~ 6--8-

-

1 4 Days Tapped1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10-64 ~ 8--

-

1 4 Days Tapped1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10-6--6

-

1 4 Days Tapped1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10-6-8-

-

1 4 Days Tapped1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 113 ~ 8-4 ~ 8--

-

1 4 Days Tapped1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 113 ~ 8---6 ~ 8

-

1 4 Days Tapped1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 113 ~ 8--8-

-

1 4 Days Tapped1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11-6 ~ 84 ~ 8--

-

1 4 Days Tapped1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11-6 ~ 8--6 ~ 8

-

1 4 Days Tapped1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11-6 ~ 8-8-

-

1 4 Days Tapped1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 133 ~ 10-4 ~ 10--

-

1 4 Days Tapped1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 133 ~ 10---6 ~ 10

-

1 4 Days Tapped1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 133 ~ 10--8 ~ 10-

-

1 4 Days Tapped1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13-6 ~ 104 ~ 10--

-

1 4 Days Tapped1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13-6 ~ 10--6 ~ 10

-

1 4 Days Tapped1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13-6 ~ 10-8 ~ 10-

-

1 4 Days Tapped1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 143 ~ 10-4 ~ 10--

-

1 4 Days Tapped1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 143 ~ 10---6 ~ 10

-

1 4 Days Tapped1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 143 ~ 10--8 ~ 10-

-

1 4 Days Tapped1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14-6 ~ 104 ~ 10--

-

1 4 Days Tapped1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14-6 ~ 10--6 ~ 10

-

1 4 Days Tapped1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14-6 ~ 10-8 ~ 10-

-

1 4 Days Tapped2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 174 ~ 12-4 ~ 12--

-

1 4 Days Tapped2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 174 ~ 12---6 ~ 12

-

1 4 Days Tapped2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 174 ~ 12--8 ~ 14-

-

1 4 Days Tapped2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 17-6 ~ 124 ~ 12--

-

1 4 Days Tapped2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 17-6 ~ 12--6 ~ 12

-

1 4 Days Tapped2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 17-6 ~ 12-8 ~ 14-

-

1 4 Days Tapped2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 224 ~ 16-4 ~ 16--

-

1 4 Days Tapped2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 224 ~ 16---6 ~ 16

-

1 4 Days Tapped2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 224 ~ 16--8 ~ 14-

-

1 4 Days Tapped2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 22-6 ~ 164 ~ 16--

-

1 4 Days Tapped2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 22-6 ~ 16--6 ~ 16

-

1 4 Days Tapped2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 22-6 ~ 16-8 ~ 14-

-

1 4 Days Tapped3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 275 ~ 16-6 ~ 16--

-

1 4 Days Tapped3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 275 ~ 16---6 ~ 16

-

1 4 Days Tapped3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 275 ~ 16--8 ~ 14-

-

1 4 Days Tapped3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 27-6 ~ 166 ~ 16--

-

1 4 Days Tapped3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 27-6 ~ 16--6 ~ 16

-

1 4 Days Tapped3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 27-6 ~ 16-8 ~ 14-

-

1 4 Days Straight825 ~ 798Hard Chrome Platedh72 ~ 246--3 ~ 5--

-

1 4 Days Straight1025 ~ 798Hard Chrome Platedh72 ~ 326 ~ 8--3 ~ 6--

-

1 4 Days Straight1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10--4 ~ 8--

-

1 4 Days Straight1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10----6

-

1 4 Days Straight1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10---8-

-

1 4 Days Straight1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11--4 ~ 8--

-

1 4 Days Straight1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11----6 ~ 8

-

1 4 Days Straight1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11---8-

-

1 4 Days Straight1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13--4 ~ 8--

-

1 4 Days Straight1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13----6 ~ 10

-

1 4 Days Straight1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13---8 ~ 10-

-

1 4 Days Straight1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14--4 ~ 8--

-

1 4 Days Straight1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14----6 ~ 10

-

1 4 Days Straight1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14---8 ~ 10-

-

1 4 Days Straight2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 17--4 ~ 8--

-

1 4 Days Straight2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 17----6 ~ 12

Loading...

Basic information

Basic Shape Solid, One End Stepped Shaft end Shape (Right) Tapped Tightening Type Not Provided
Shaft end Perpendicularity 0.2 Material EN 1.1213 Heat Treatment Induction Hardened
Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360