Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NATV12
Part Number
|
---|
NATV12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Classification | Roller Type | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Material | Roller Outer Circumference | Size Standard | Axis | Rolling Guide Method | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Allowable Rotational Speed (1/min) | Fatigue Load (Kn) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.27 € | 1 | Available |
Same day
Stock | Roller Follower | Cylindrical Outer Ring | 32 | 15 | 12 | Carbon steel | N/A | Metric System | N/A | Full rollers shape | Available | 9.7 | 1800 | 1.92 |
Loading...
This page is Yoke type track rollers NATV, full complement needle roller set, with axial guidance, gap seals on both sides, part number NATV12.
You can find the detail information about specifications and dimensions on part number NATV12.
Configure
Stock
Basic Attributes
Type
Classification
Roller Type
Roller Outer Diameter D(φ)
Width(mm)
Inner Diameter(mm)
Material
Roller Outer Circumference
Size Standard
Axis
Rolling Guide Method
Inner Ring
Allowable Rotational Speed(1/min)
Fatigue Load(Kn)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NATV10 |
NATV15 |
NATV15-X |
NATV17 |
NATV20 |
NATV25 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Classification | Roller Type | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Material | Roller Outer Circumference | Size Standard | Axis | Rolling Guide Method | Inner Ring | Basic Load Rating Dynamic Rating (kN) | Allowable Rotational Speed (1/min) | Fatigue Load (Kn) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.36 € | 1 | Available |
Same day
Stock | Roller Follower | Cylindrical Outer Ring | 30 | 15 | 10 | Carbon steel | N/A | Metric System | N/A | Full rollers shape | Available | 9.5 | 2100 | 1.82 | ||
45.10 € | 1 | Available | 3 Days | Roller Follower | Cylindrical Outer Ring | 35 | 19 | 15 | Carbon steel | N/A | Metric System | N/A | Full rollers shape | Available | 12.8 | 1600 | 2.9 | ||
- | 36.82 € | 1 | Available |
Same day
Stock | - | - | 35 | 19 | 15 | - | - | - | - | - | - | - | - | - | |
36.98 € | 1 | Available | 3 Days | Roller Follower | Cylindrical Outer Ring | 40 | 21 | 17 | Carbon steel | N/A | Metric System | N/A | Full rollers shape | Available | 14.8 | 1400 | 3 | ||
54.95 € | 1 | Available |
Same day
Stock | Roller Follower | Cylindrical Outer Ring | 47 | 25 | 20 | Carbon steel | N/A | Metric System | N/A | Full rollers shape | Available | 20.6 | 1300 | 5.2 | ||
44.52 € | 1 | Available | 3 Days | Roller Follower | Cylindrical Outer Ring | 52 | 25 | 25 | Carbon steel | N/A | Metric System | N/A | Full rollers shape | Available | 20.5 | 1000 | 5.4 |