Axial deep groove ball bearings / single direction / 522 / similar to DIN 711, ISO 104 / FAG (52205)

Axial deep groove ball bearings / single direction / 522 / similar to DIN 711, ISO 104 / FAG 52205
  • Volume Discount

Product Details:

Manufacturer part number: 52205

Brand: FAG

Price: 42.32

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 20 φ

Outer Diameter D: 47 φ

Width B (or T): 28 mm

Maximum Allowable Rotational Speed: 7500 1/min

Basic Load Rating Dynamic Rating (Ca): 26500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52205

Part Number
52205
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)

42.32 €

1 Available 5 Days 20472875002650050000

Loading...

  1. 1

Basic information

Load Direction Thrust

This page is Axial deep groove ball bearings / single direction / 522 / similar to DIN 711, ISO 104 / FAG, part number 52205.
You can find the detail information about specifications and dimensions on part number 52205.

Variation of this product

Part Number
52202
52204
52206
52207
52208
52209
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)

34.50 €

1 Available 5 Days 10322298001660024800

38.50 €

1 Available 5 Days 15402685002110037500

37.63 €

1 Available 3 Days 25522973002390046000

46.80 €

1 Available 3 Days 30623460003550067000

53.77 €

1 Available 3 Days 30683655004400097000

70.45 €

1 Available 5 Days 35733755003900080000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360