Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RAT25-XL
Part Number
|
---|
RAT25-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
22.09 € | 1 | Available | 3 Days | 25 | 14000 | 7800 | 25.5 | - | FLAN52-MST |
Loading...
This page is Housing units RAT, two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals, part number RAT25-XL.
You can find the detail information about specifications and dimensions on part number RAT25-XL.
Configure
Basic Attributes
H(mm)
Type
Shaft Bore Dia. d(mm)
Width(mm)
Housing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RAT15-XL |
RAT17-XL |
RAT20-XL |
RAT30-XL |
RAT35-XL |
RAT40-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|
25.57 € | 1 | Available | 5 Days | 15 | 9800 | 4750 | 24 | - | FLAN40-MST | ||
18.92 € | 1 | Available | 3 Days | 17 | 9800 | 4750 | 24 | - | FLAN40-MST | ||
20.58 € | 1 | Available | 3 Days | 20 | 13600 | 6600 | 25.5 | - | FLAN47-MST | ||
26.29 € | 1 | Available | 3 Days | 30 | 19500 | 11300 | 29.2 | 112.7 | FLAN62-MST | ||
43.88 € | 1 | Available | 5 Days | 35 | 27500 | 15300 | 31.5 | 123 | FLAN72-MST | ||
53.28 € | 1 | Available | 5 Days | 40 | 34500 | 19800 | 36.2 | 151 | FLAN80-MST |