Housing units RCJTZ, two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals (RCJTZ25-XL)

Housing units RCJTZ, two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals RCJTZ25-XL
  • Volume Discount

Product Details:

Manufacturer part number: RCJTZ25-XL

Brand: INA

Price: 57.52

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 25 mm

Basic Load Rating, Dynamic Rating: 14900 N

Basic Load Rating, Static Rating: 7800 N

Width: 46 mm

H: 124 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJTZ25-XL

Part Number
RCJTZ25-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

57.52 €

1 Available 5 Days 2514900780046124-CJTZ05

Loading...

  1. 1

This page is Housing units RCJTZ, two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals, part number RCJTZ25-XL.
You can find the detail information about specifications and dimensions on part number RCJTZ25-XL.

Variation of this product

Part Number
RCJTZ20-XL
RCJTZ30-XL
RCJTZ35-XL
RCJTZ40-XL
RCJTZ45-XL
RCJTZ50-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

37.95 €

1 Available 3 Days 2013600660045.6112.5-CJTZ04

50.88 €

1 Available 3 Days 30195001130047.1142-CJTZ06

59.11 €

1 Available 3 Days 35255001530049.5155-CJTZ07

90.48 €

1 Available 5 Days 40345001980055.1172105CJTZ08

77.74 €

1 Available 3 Days 45345002040055.1180111CJTZ09

83.63 €

1 Available 3 Days 50350002320062.2190116CJTZ10

Tech Support