Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RPB25-XL
Part Number
|
---|
RPB25-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Width (base) (mm) | Width (head) (mm) | Housing | Bearing designation | Distance fixing bore (mm) | Basic dynamic load rating, radial (N) | Basic static load rating, radial (N) | Calculation factor | Limiting speed for grease lubrication (1/min) | Load carrying capacity (housing) (N) | Rubber interliner designation | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.22 € | 1 | Available | 5 Days | 25 | 66.1 | 117.5 | 33.3 | 38 | 26.5 | GEH62-BT | RAE25-XL-NPP-B | 95 | 14000 | 7800 | 13.8 | 16700 | 1400 | GRG.RABR52/62-AH01 | 0.54 |
Loading...
Height (base)(mm) | 4 | Width (slot)(mm) | 11.5 |
---|
This page is Bearing housings / T-shape / screw mounted / Radial insert ball bearings / RPB-XL, part number RPB25-XL.
You can find the detail information about specifications and dimensions on part number RPB25-XL.
Configure
Basic Attributes
Type
Inner diameter(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Width (base)(mm)
Width (head)(mm)
Housing
Bearing designation
Distance fixing bore(mm)
Basic dynamic load rating, radial(N)
Basic static load rating, radial(N)
Calculation factor
Limiting speed for grease lubrication(1/min)
Load carrying capacity (housing)(N)
Rubber interliner designation
Weight per Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RPB20-XL |
RPB30-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Width (base) (mm) | Width (head) (mm) | Housing | Bearing designation | Distance fixing bore (mm) | Basic dynamic load rating, radial (N) | Basic static load rating, radial (N) | Calculation factor | Limiting speed for grease lubrication (1/min) | Load carrying capacity (housing) (N) | Rubber interliner designation | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.76 € | 1 | Available | 5 Days | 20 | 56.5 | 108 | 28.6 | 31.8 | 23.5 | GEH52-BT | RAE20-XL-NPP-B | 86 | 13600 | 6600 | 13.1 | 18700 | 1100 | GRG.RABR47/52-AH01 | 0.37 | ||
39.82 € | 1 | Available | 3 Days | 30 | 66.1 | 117.5 | 33.3 | 38 | 26.5 | GEH62-BT | RALE30-XL-NPP-B | 95 | 14100 | 8300 | 14.8 | 15700 | 1400 | GRG.RABR55/62 | 0.4 |