Spherical roller bearings 223..-BE, main dimensions to DIN 635-2 (22332-BE-XL)

Spherical roller bearings 223..-BE, main dimensions to DIN 635-2 22332-BE-XL

Click on this image to zoom in.

Click on this image to zoom in.

  • Spherical roller bearings 223..-BE, main dimensions to DIN 635-2
  • Spherical roller bearings 223..-BE, main dimensions to DIN 635-2
  • Volume Discount

Product Details:

Manufacturer part number: 22332-BE-XL

Brand: FAG

Price: 1,688.75

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 160 mm

Outer Diameter D: 340 mm

Width B (or T): 114 mm

Rotational Speed: 2250 1/min

Basic Load Rating, Dynamic Rating: 1680000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22332-BE-XL

Part Number
22332-BE-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

1,688.75 €

1 Available 3 Days 160340114225016800001990000-

Loading...

  1. 1

This page is Spherical roller bearings 223..-BE, main dimensions to DIN 635-2, part number 22332-BE-XL.
You can find the detail information about specifications and dimensions on part number 22332-BE-XL.

Variation of this product

Part Number
22332-BE-XL-C3
22332-BE-XL-C4
22332-BE-XL-JPA-T41A
22334-BE-XL
22334-BE-XL-C3
22334-BE-XL-C4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

1,688.75 €

1 Available 3 Days 160340114---C3
-

2,327.40 €

1 Available 5 Days 160340114----

2,659.54 €

1 Available 5 Days 160340114225016800001990000-

1,993.02 €

1 Available 3 Days 170360120213018700002220000-
-

1,993.02 €

1 Available 3 Days 170360120---C3
-

2,746.24 €

1 Available 5 Days 170360120----

Tech Support