Tapered roller bearings 320..-X, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs (Part Numbers - CAD Download)

Tapered roller bearings 320..-X, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・Inner Diameter d(mm): 20-260
・Outer Diameter D(mm): 42-400
・DIN ISO 355 / DIN 720

[Features]
・Higher running accuracy and smooth running
・Higher limiting speeds
・Lower heat generation in the bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32004-X-XL
32005-X-XL
32005-XDY
32006-X
32006-X-XL
32007-X-XL
32008-X-XL
32008-XA
32009-X-XL
32009-XA
32010-X-XL
32011-X-XL
32012-X-XL
32013-X-XL
32014-X-XL
32015-X-XL
32016-X-XL
32017-X-XL
32018-X-XL
32018-XA
32019-X-XL
32019-XA
32020-X-XL
32021-X-XL
32022-X-XL
32024-X-XL
32026-X-XL
32028-X-XL
32030-X-XL
32032-X-XL
32034-X-XL
32036-X-XL
32038-X
32038-X-XL
32040-X-XL
32044-X
32044-X-XL
32048-X-XL
32052-X-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

15.38 €

10.77 €

1 Available Same day

Stock

204215199002850029000

15.73 €

1 Available 5 Days 254715---
-

-

1 3 Days 254715---
-

14.43 €

10.10 €

1 Available Same day

Stock

305517---

16.69 €

1 Available 4 Days 305517146004600047000

19.35 €

1 Available 5 Days 356218128005400057000

14.62 €

1 Available 4 Days 406819116006300071000
-

20.55 €

1 Available 5 Days 406819---

23.55 €

1 Available 4 Days 457520103007200086000
-

23.55 €

1 5 Days 457520---

19.60 €

1 Available 3 Days 50802096007500094000

32.60 €

1 Available 4 Days 559023850096000118000

28.22 €

1 Available 3 Days 609523800097000124000

47.60 €

1 Available 4 Days 6510023750097000125000

38.75 €

1 Available 3 Days 70110256900123000159000

42.72 €

1 Available 3 Days 75115256500124000165000

50.68 €

1 Available 3 Days 80125296000162000212000

56.26 €

1 Available 3 Days 85130295700167000224000

65.38 €

1 Available 3 Days 90140325400195000255000
-

91.90 €

1 5 Days 9014032---

70.75 €

1 Available 3 Days 95145325100201000275000
-

99.44 €

1 5 Days 9514532---

74.37 €

1 Available 3 Days 100150324950205000285000

131.70 €

92.19 €

1 Available Same day

Stock

105160354650238000330000

103.37 €

1 Available 3 Days 110170384350285000395000

125.54 €

1 Available 3 Days 120180384050295000420000

182.77 €

1 Available 3 Days 130200453650385000550000

236.43 €

1 Available 3 Days 140210453450400000590000

438.84 €

307.19 €

1 Available Same day

Stock

150225483200455000680000

543.90 €

1 Available 4 Days 160240513000500000740000

557.86 €

1 Available 3 Days 170260572750600000880000

724.32 €

1 Available 3 Days 1802806425507400001100000

1,053.78 €

737.65 €

1 Available Same day

Stock

1902906422306300001120000

1,105.90 €

1 Available 4 Days 1902906424607400001120000

1,294.90 €

1 Available 4 Days 20031070---

1,731.24 €

1 5 Days 2203407618908900001630000

1,398.31 €

1 Available 3 Days 22034076208010600001640000

2,167.55 €

1 Available 5 Days 24036076195010600001680000

2,974.86 €

1 Available 5 Days 26040087176013600002140000

Loading...

  1. 1

Tech Support