Withdrawal sleeves AH(X)31, main dimensions to DIN 5416, taper 1:12 (AH3156)

Withdrawal sleeves AH(X)31, main dimensions to DIN 5416, taper 1:12 AH3156
  • Volume Discount

Product Details:

Manufacturer part number: AH3156

Brand: FAG

Price: 1,695.85

Delivery time: 5 Days


Technical Data:

Inner diameter: 260 mm

Thread G: Tr310X5

Sleeve length B1: 175 mm

Bore diameter bearing d: 280 mm

Bearing overhang a1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AH3156

Part Number
AH3156
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

1,695.85 €

1 Available 5 Days 260Tr310X5175280828------

Loading...

  1. 1

Basic information

Taper 1:12

This page is Withdrawal sleeves AH(X)31, main dimensions to DIN 5416, taper 1:12, part number AH3156.
You can find the detail information about specifications and dimensions on part number AH3156.

Variation of this product

Part Number
AH3138
AH3140
AH3140-H
AH3156-H
AH3160-H
AH3164-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

533.98 €

1 17 Days 180Tr210X4125190620------

568.67 €

1 17 Days 190Tr220X4134200621------

956.05 €

1 Available 5 Days 190Tr220X4134200621M64.57---

1,996.15 €

1 Available 5 Days 260Tr310X5175280828G1/88.512---

2,295.57 €

1 Available 5 Days 280Tr330X5192300830G1/88.512---

3,241.12 €

1 Available 5 Days 300Tr350X5209320831G1/88.512---

Tech Support