Withdrawal sleeves AH22, main dimensions to DIN 5416, taper 1:12 (AH2236)

Withdrawal sleeves AH22, main dimensions to DIN 5416, taper 1:12 AH2236
  • Volume Discount

Product Details:

Manufacturer part number: AH2236

Brand: FAG

Price: 364.21

Delivery time: 5 Days


Technical Data:

Inner diameter: 170 mm

Thread G: M200x3

Sleeve length B1: 105 mm

Bore diameter bearing d: 180 mm

Thread length IG: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AH2236

Part Number
AH2236
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Thread length IG
(mm)

364.21 €

1 Available 5 Days 170M200x310518017

Loading...

  1. 1

Basic information

Taper 1:12 Bearing overhang a1(mm) 5

This page is Withdrawal sleeves AH22, main dimensions to DIN 5416, taper 1:12, part number AH2236.
You can find the detail information about specifications and dimensions on part number AH2236.

Variation of this product

Part Number
AH2238
AH2240
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Thread length IG
(mm)

435.12 €

1 Available 5 Days 180Tr210X411219018

603.22 €

1 Available 5 Days 190Tr220X411820019

Tech Support