Three-point gripper, HGDD Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HGDD-35-A
HGDD-35-A-G1
HGDD-35-A-G2
HGDD-40-A
HGDD-40-A-G1
HGDD-40-A-G2
HGDD-50-A
HGDD-50-A-G1
HGDD-50-A-G2
HGDD-63-A
HGDD-63-A-G1
HGDD-63-A-G2
HGDD-80-A
HGDD-80-A-G1
HGDD-80-A-G2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Size Stroke per gripper jaw
(mm)
Pneumatic gripper repetition accuracy
(mm)
Min. opening time at 6 bar
(ms)
Min. closing time at 6 bar
(ms)
Mass moment of inertia
(kgcm²)
Maximum force on gripper jaw Fz, static
(N)
Maximum torque on gripper jaw, Mx static
(Nm)
Maximum torque on gripper jaw, My static
(Nm)
Maximum torque on gripper jaw, Mz static
(Nm)
Max. ground per external gripper finger
(g)
Pneumatic connection Sealing air pneumatic connection Manufacturer part # Weight
(g)

1,136.72 €

1 Quote 0.3~0.8354≤ 0.0344 ms52 ms1.01300128857M5M31163037309

1,273.57 €

1 4 Days 0.4~0.8354≤ 0.0338 ms85 ms1.37300128857M5M31163038370

1,273.57 €

1 11 Days 0.4~0.8354≤ 0.0381 ms42 ms1.37300128857M5M31163039370

1,252.57 €

1 4 Days 0.3~0.8406≤ 0.0378 ms106 ms3.331700251820130M5M31163040599

1,399.80 €

1 4 Days 0.4~0.8406≤ 0.0370 ms211 ms5.01700251820130M5M31163041775

1,399.80 €

1 4 Days 0.4~0.8406≤ 0.03144 ms110 ms5.01700251820130M5M31163042775

1,357.68 €

1 4 Days 0.3~0.8508≤ 0.0393 ms128 ms9.651300453030276G1/8M511630431117

1,494.69 €

1 4 Days 0.4~0.8508≤ 0.0325 ms160 ms15.071300453030276G1/8M511630441495

1,494.69 €

1 Quote 0.4~0.8508≤ 0.03111 ms87 ms15.071300453030276G1/8M511630451495

1,547.25 €

1 4 Days 0.3~0.86310≤ 0.05115 ms145 ms292300704550440G1/8M511630462175

1,736.63 €

1 4 Days 0.4~0.86310≤ 0.0548 ms190 ms45.052300704550440G1/8M511630472848

1,736.63 €

1 4 Days 0.4~0.86310≤ 0.05135 ms68 ms45.052300704550440G1/8M511630482848

1,831.32 €

1 4 Days 0.3~0.88012≤ 0.05152 ms142 ms70.2236001006575790G1/8G1/811630493522

2,052.46 €

1 4 Days 0.4~0.88012≤ 0.0572 ms246 ms10936001006575790G1/8G1/811630504788

2,052.46 €

1 Quote 0.4~0.88012≤ 0.05159 ms107 ms10936001006575790G1/8G1/811630514788

Loading...

  1. 1

Basic information

Number of gripper jaws 3 pcs. Max. operating frequency of pneumatic gripper(Hz) ≤ 4 Housing material Wrought aluminum alloy, Smooth anodized
Gripper jaw material Steel, Hardened Cover cap material High-alloy stainless steel Degree of protection IP65
Min. Operating pressure for sealing air(bar) 0 Max. Operating pressure for sealing air(bar) 0.5 Min. Ambient temperature(°C) 5
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support